• Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount, TM-595-S6-R-66


    Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount
    The NIBCO® stainless steel ball valve provides bubble-tight shutoff at 1000 PSI. The reinforced PTFE seat ring and stainless steel ball/stem exhibit high chemical resistance properties. The three-piece valve may be used on hot/cold water, HVAC, and is recommended for process piping, some chemical and utility service applications. It may be used for isolation and throttling (half open to full open only). Also available with locking lever handle.
    View Submittal Sheet

    • Valve pressure rating 1,000 psi 69 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Full port
    • Cast ISO mounting pad
    • Blowout-proof stem
    • Stainless steel ball and stem
    • Vented ball
    • Locking lever handle
    • Threaded end connections
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CAD
    1/4TM595S6R66 1/4 THRD BALL W/MT LEV SSStandard Lever Handle with ISO Actuator Mounting Pad039923793829NL99K34View 2D
    1/4TM595S6R66LL 1/4 THRD BALL W/MT LKG LEVLocking Lever Handle with ISO Actuator Mounting Pad039923794147NL99K54View 2D
    3/8TM595S6R66 3/8 THRD BALL W/MT LEV SSStandard Lever Handle with ISO Actuator Mounting Pad039923793836NL99K35View 2D
    3/8TM595S6R66LL 3/8 THRD BALL W/MT LKG LEVLocking Lever Handle with ISO Actuator Mounting Pad039923794154NL99K55View 2D
    1/2TM595S6R66 1/2 THRD BALL W/MT LEV SSStandard Lever Handle with ISO Actuator Mounting Pad039923793843NL99K36View 2D
    1/2TM595S6R66LL 1/2 THRD BALL W/MT LKG LEVLocking Lever Handle with ISO Actuator Mounting Pad039923794161NL99K56View 2D
    3/4TM595S6R66 3/4 THRD BALL W/MT LEV SSStandard Lever Handle with ISO Actuator Mounting Pad039923793850NL99K38View 2D
    3/4TM595S6R66LL 3/4 THRD BALL W/MT LKG LEVLocking Lever Handle with ISO Actuator Mounting Pad039923794178NL99K58View 2D
    1TM595S6R66LL 1 THRD BALL LKG LEV W/MT SSLocking Lever Handle with ISO Actuator Mounting Pad039923794185NL99K5AView 2D
    1 1/4TM595S6R66LL 11/4 THRD BALL LKG LEV W/MTLocking Lever Handle with ISO Actuator Mounting Pad039923794192NL99K5BView 2D
    1 1/2TM595S6R66LL 11/2 THRD BALL LKG LEV SSLocking Lever Handle with ISO Actuator Mounting Pad039923794208NL99K5CView 2D
    2TM595S6R66LL 2 THRD BALL LKG LEV W/MT SSLocking Lever Handle with ISO Actuator Mounting Pad039923794215NL99K5DView 2D

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226