• Unibody Stainless Steel Ball Valve - Class 300, Fire Safe, F-530-S6-R-66-FS


    Unibody Stainless Steel Ball Valve - Class 300, Fire Safe
    The NIBCO® stainless steel, flanged end ball valve provides bubble-tight shutoff at 720 PSI. The one-piece valve is recommended for industrial, petrochemical, utility service applications. It conforms to Fire Safe and Anti-Static requirements and is tested to API-598 criteria. This valve features a locking handle or manual gear operator. It may be used for isolation and throttling (half open to full open only).
    View Submittal Sheet

    • Valve pressure rating 720 psi 50 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Conventional port
    • Blowout-proof stem
    • Stainless steel ball and stem
    • Mounting pad
    • Fire safe
    • Vented ball
    • Locking handle or manual gear operator
    • Class 300 flanged end connections
    • Conforms to MSS SP-72
    • API-607 Fourth Edition Fire Safe
    • API-608 Anti-Static
    • Size range 1/2" to 10"
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/2F530S6R66FS 1/2 REG PORT LEV HNDL F/S SSCS Standard Lever Handle039923658555NG11706View 2DLead
    3/4F530S6R66FS 3/4 REG PORT LEV HNDL F/S SSCS Standard Lever Handle039923658562NG11708View 2DLead
    1F530S6R66FS 1 REG PORT LEV HND F/S SSCS Standard Lever Handle039923658579NG1170AView 2DLead
    1 1/2F530S6R66FS 11/2 REG PORT LV HND F/S SSCS Standard Lever Handle039923658586NG1170CView 2DLead
    2F530S6R66FS 2 REG PORT LEV HND F/S SSCS Standard Lever Handle039923658593NG1170DView 2DLead
    3F530S6R66FS 3 REG PORT LEV HND F/S SSCS Standard Lever Handle039923658609NG1170FView 2DLead
    4F530S6R66FS 4 REG PORT GEAR OP F/S SSGear Operator039923658722NG1176HView 2DLead
    4F530S6R66FS 4 REG PORT LV HND F/S SSCS Standard Lever Handle039923658616NG1170HView 2DLead
    6F530S6R66FSGO6 W/GEAR OPERATORGear Operator039923658739NG1176KView 2DLead
    6F530S6R66FS 6 REG PORT LEV HND F/S SSCS Standard Lever Handle039923658623NG1170KView 2DLead
    8F530S6R66FS 8 REG PORT GEAR OP F/S SSGear Operator039923658746NG1176LView 2DLead
    8F530S6R66FS 8 REG PORT BARE STEM F/S SSBare Stem039923658630NG1170LView 2DLead
    10F530S6R66FSGO 10 W/GEAR OPERATORGear Operator039923658753NG1176MView 2DLead
    10F530S6R66FS 10 REG PORT BARE STEM F/S SSBare Stem039923658647NG1170MView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226