• Stainless Steel Ball Valves

    Stainless Steel Ball Valves for use in industrial process and general utility applications. Chemical, Petrochemical, Steam, Gas, Water and other general utility services.

  • Sort by:

    Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount

    Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount

    TM-590-S6-R-66-FS-LL
    • Valve pressure rating 2000 psi 138 bar non-shock cold working pressure, Maximum temperature rating 400°F, Conventional port, Enclosed bolt design, Reinforced PTFE seats, Stainless steel ball and stem, Blowout-proof stem, Cast ISO mounting pad, Vented ball, Fire safe, Locking lever handle, Threaded end connections
    • Conforms to MSS SP-110, API-607 Fourth Edition Fire Safe, API-608 Anti-Static
    • Size range 1/2" to 2"


    Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount

    Three-Piece Stainless Steel Ball Valve - Threaded ISO Mount

    TM-595-S6-R-66
    • Valve pressure rating 1,000 psi 69 bar non-shock cold working pressure, Maximum temperature rating 400°F, Full port, Cast ISO mounting pad, Blowout-proof stem, Stainless steel ball and stem, Vented ball, Locking lever handle, Threaded end connections
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"