• PVC Ball Valve, Threaded - PVC Schedule 80, 4660-T


    PVC Ball Valve, Threaded - PVC Schedule 80
    The NIBCO® PVC Schedule 80 ball valve features a one-piece molded body, convenient quarter-turn action, and a female threaded connection.
    View Submittal Sheet

    • 150 psi/10.3 bar non-shock cold working pressure to 73ºF
    • Maximum service temperature 113º at 112 psi
    • Thread connection per ASME B1.20.1
    • ASTM D2467
    • ASTM D1784, cell Class 12454
    • NSF/ANSI/CAN Standard 61
    • NSF/ANSI Standard 372
    • NSF/ANSI Standard 14 (1/2"-2" sizes)
    • Size range 1/2" to 4"
    Do not use or test with compressed air or other gasses.
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/24660T 1/2 TXT PVC BALL VALVE039923288233MA01136View 2D
    3/44660T 3/4 TXT PVC BALL VALVE039923288240MA01138View 2D
    14660T 1 TXT PVC BALL VALVE039923288257MA0113AView 2D
    1 1/44660T 11/4 TXT PVC BALL VALVE039923288264MA0113BView 2D
    1 1/24660T 11/2 TXT PVC BALL VALVE039923288271MA0113CView 2D
    24660T 2 TXT PVC BALL VALVE039923288288MA0113DView 2D
    2 1/24660T 21/2 TXT PVC BALL VALVE039923282569MA0013EView 2D
    34660T 3 TXT PVC BALL VALVE039923282576MA0013FView 2D
    44660T 4 TXT PVC BALL VALVE039923282583MA0013HView 2D

    NIBCO® Plumbing Specialty Products Warranty

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Plumbing Specialty Products Only

    NIBCO INC. warrants each NIBCO® plumbing and heating valve to be free from defects in materials and workmanship under normal use and service for a period of two (2) years from date of purchase.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said valve, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, a replacement shall be mailed free of charge to the owner, and NIBCO INC. shall further pay the installing contractor the sum of fifty ($50.00) dollars to be applied toward the cost of installation of the replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Specialty Products

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226