• Plastic Ball Valves

    PVC Schedule 40 ball valves are used in cold water pressure distribution systems. Choose socket or threaded end connections.

  • Sort by:

    PVC Ball Valve Cup, Female - PVC Schedule 80

    PVC Ball Valve Cup, Female - PVC Schedule 80

    4660-S
    • 150 psi/10.3 bar non-shock cold working pressure to 73ºF, Maximum service temperature 113º at 112 psi, Socket connection per ASTM D2467
    • ASTM D2467, ASTM D1784, cell Class 12454, NSF/ANSI/CAN Standard 61, NSF/ANSI Standard 372, NSF/ANSI Standard 14 (1/2"-2" sizes)
    • Size range 1/2" to 4"


    PVC Ball Valve, Threaded - PVC Schedule 80

    PVC Ball Valve, Threaded - PVC Schedule 80

    4660-T
    • 150 psi/10.3 bar non-shock cold working pressure to 73ºF, Maximum service temperature 113º at 112 psi, Thread connection per ASME B1.20.1
    • ASTM D2467, ASTM D1784, cell Class 12454, NSF/ANSI/CAN Standard 61, NSF/ANSI Standard 372, NSF/ANSI Standard 14 (1/2"-2" sizes)
    • Size range 1/2" to 4"


    Ball Valve Slip x Slip - CPVC-CTS

    Ball Valve Slip x Slip - CPVC-CTS

    4770
    • 150 psi/10.3 bar non-shock cold working pressure to 73°F, Maximum service temperature 180º at 45 psi
    • NSF/ANSI/CAN Standard 61, NSF/ANSI Standard 372, Socket connection per ASTM D2486
    • Size range 1/2" to 2"