• Three-Piece Bronze Ball Valve - Medical Gas, Copper Stub Ends, Stainless Trim, CS-595-YX-66, CS-595-YX-66-EC


    Three-Piece Bronze Ball Valve - Medical Gas, Copper Stub Ends, Stainless Trim
    The NIBCO® bronze ball valve provides bubble-tight shutoff at 600 PSI. The three-piece valve is ideal for medical gas applications. This valve is equipped with straight or extended stub ends for brazing in-line. It may be used for isolation and throttling (half open to full open only). The three-piece valve is repairable in-line.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Valve pressure rating 200 psi 13.8 bar for medical gas
    • Maximum temperature rating 400°F
    • Full port
    • Chrome plated brass ball, silicon bronze stem
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®
    • Solder end connections
    • Dezincification resistant
    • Cleaned and bagged for medical gas
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Oxygen cleaning: Meets the requirements of NFPA99 and CGA Pamphlet G-4-1
    • Size range 1/2" to 2"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/2CS595YX66 1/2 OXY CLEAN STUB ENDCS Standard Lever Handle039923689726NJ93HC6View 2DLead
    1/2CS595YX66ECLL 1/2 STUB W/EXP CUPCS Locking Lever Handle039923240958NJ93HF6View 2DLead
    1/2CS595YX66EC 1/2 STUB W/EXP CUPCS Standard Lever Handle039923693068NJ93HE6View 2DLead
    3/4CS595YX66 3/4 OXY CLEAN STUB ENDCS Standard Lever Handle039923689733NJ93HC8View 2DLead
    3/4CS595YX66ECLL 3/4 STUB W/EXP CUPCS Locking Lever Handle039923240965NJ93HF8View 2DLead
    3/4CS595YX66EC 3/4 STUB W/EXP CUPCS Standard Lever Handle039923693075NJ93HE8View 2DLead
    1CS595YX66ECLL 1 STUB W/EXP CUPCS Locking Lever Handle039923240972NJ93HFAView 2DLead
    1CS595YX66 1 OXY CLEAN STUB ENDCS Standard Lever Handle039923689740NJ93HCAView 2DLead
    1CS595YX66EC 1 STUB W/EXP CUPCS Standard Lever Handle039923693082NJ93HEAView 2DLead
    1 1/4CS595YX66ECLL 1-1/4 STUB W/EXP CUPCS Locking Lever Handle039923240989NJ93HFBView 2DLead
    1 1/4CS595YX66 1-1/4 OXY CLEAN STUB ENDCS Standard Lever Handle039923689757NJ93HCBView 2DLead
    1 1/4CS595YX66EC 1-1/4 STUB W/EXP CUPCS Standard Lever Handle039923693099NJ93HEBView 2DLead
    1 1/2CS595YX66EC 1-1/2 STUB W/EXP CUPCS Standard Lever Handle039923693105NJ93HECView 2DLead
    1 1/2CS595YX66ECLL 1-1/2 STUB W/EXP CUPCS Locking Lever Handle039923240996NJ93HFCView 2DLead
    1 1/2CS595YX66 1-1/2 OXY CLEAN STUB ENDCS Standard Lever Handle039923689764NJ93HCCView 2DLead
    2CS595YX66EC 2 STUB W/EXP CUPCS Standard Lever Handle039923693112NJ93HEDView 2DLead
    2CS595YX66ECLL 2 STUB W/EXP CUPCS Locking Lever Handle039923241009NJ93HFDView 2DLead
    2CS595YX66 2 OXY CLEAN STUB ENDCS Standard Lever Handle039923689771NJ93HCDView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226