• Three-Piece Bronze Ball Valve - Full Port, Threaded End Connections, T-595-Y


    Three-Piece Bronze Ball Valve - Full Port, Threaded End Connections
    The NIBCO® bronze ball valve provides bubble-tight shutoff at 600 PSI. The three-piece valve is ideal for hot/cold water, numerous gas applications, compressed air, vacuum service, condenser and chilled water. It may be used for isolation and throttling (half open to full open only). The three-piece valve is repairable in-line.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Full port
    • Chrome plated brass ball, silicon bronze stem
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®
    • Threaded end connections
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2-1/2"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4T595Y 1/4 3PC THRD BALL FULL PT BRZCS Standard Lever Handle039923686534NL99504View 2DLead
    1/4T595YX 1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923686732NL99W04View 2DLead
    1/4T595YLL 1/4 W/LOCK HDLCS Locking Lever Handle039923688835NL99514View 2DLead
    1/4T595YNS 1/4 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923688132NL99U24View 2DLead
    1/4T595YM 1/4 W/MEM STOP/HDLCS Standard Lever Handle with Memory Stop039923687838NL99I04View 2DLead
    1/4T595R 1/4 3PC THRD 600# R SEATCS Standard Lever Handle039923357830NL995RR4Lead
    3/8T595YLL 3/8 W/LOCK HDLCS Locking Lever Handle039923688842NL99515View 2DLead
    3/8T595YM 3/8 W/MEM STOP/HDLCS Standard Lever Handle with Memory Stop039923687845NL99I05View 2DLead
    3/8T595YX 3/8 CLEAN FOR OXYGENCS Standard Lever Handle039923686749NL99W05View 2DLead
    3/8T595Y 3/8 3PC THRD BALL FULL PT BRZCS Standard Lever Handle039923686541NL99505View 2DLead
    3/8T595R 3/8 3PC THRD 600# R SEATCS Standard Lever Handle039923357847NL995RR5Lead
    3/8T595YNS 3/8 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923688149NL99U25View 2DLead
    1/2T595YM 1/2 W/MEM STOP/HDLCS Standard Lever Handle with Memory Stop039923687852NL99I06View 2DLead
    1/2T595Y 1/2 3PC THRD BALL FULL PT BRZCS Standard Lever Handle039923686558NL99506View 2DLead
    1/2T595YX 1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923686756NL99W06View 2DLead
    1/2T595YNS 1/2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923688156NL99U26View 2DLead
    1/2T595R 1/2 3PC THRD 600# R SEATCS Standard Lever Handle039923357854NL995RR6Lead
    1/2T595YLL 1/2 W/LOCK HDLCS Locking Lever Handle039923688859NL99516View 2DLead
    1/2T595YXLL 1/2 OXYGEN W/LOCK HDLCS Locking Lever Handle039923794505NL99WL6View 2DLead
    1/2T595YEL 1/2 W/EXT LEVER HDLCS Extended Lever Handle039923687654NL99536View 2DLead
    3/4T595YNS 3/4 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923688163NL99U28View 2DLead
    3/4T595R 3/4 3PC THRD 600# R SEATCS Standard Lever Handle039923357861NL995RR8Lead
    3/4T595YX 3/4 CLEAN FOR OXYGENCS Standard Lever Handle039923686763NL99W08View 2DLead
    3/4T595YXLL 3/4 OXYGEN W/LOCK HDLCS Locking Lever Handle039923794512NL99WL8View 2DLead
    3/4T595YEL 3/4 W/EXT LEVER HDLCS Extended Lever Handle039923687661NL99538View 2DLead
    3/4T595YM 3/4 W/MEM STOP/HDLCS Standard Lever Handle with Memory Stop039923687869NL99I08View 2DLead
    3/4T595Y 3/4 3PC THRD BALL FULL PT BRZCS Standard Lever Handle039923686565NL99508View 2DLead
    3/4T595YLL 3/4 W/LOCK HDLCS Locking Lever Handle039923688866NL99518View 2DLead
    1T595YLL 1 W/LOCK HDLCS Locking Lever Handle039923688873NL9951AView 2DLead
    1T595Y 1 3PC THRD BALL FULL PT BRZCS Standard Lever Handle039923686572NL9950AView 2DLead
    1T595YM 1 W/MEM STOP/HDLCS Standard Lever Handle with Memory Stop039923687876NL99I0AView 2DLead
    1T595YX 1 CLEAN FOR OXYGENCS Standard Lever Handle039923686770NL99W0AView 2DLead
    1T595R 1 3PC THRD 600# R SEATCS Standard Lever Handle039923357878NL995RRALead
    1T595YNS 1 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923688170NL99U2AView 2DLead
    1T595YEL 1 W/EXT LEVER HDLCS Extended Lever Handle039923687678NL9953AView 2DLead
    1T595YXLL 1 OXYGEN W/LOCK HDLCS Locking Lever Handle039923794529NL99WLAView 2DLead
    1 1/4T595YX 1-1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923686787NL99W0BView 2DLead
    1 1/4T595Y 1 1/4 3PC THRD BALL FULL PT BRZCS Standard Lever Handle039923686589NL9950BView 2DLead
    1 1/4T595R 1 1/4 3PC THRD 600# R SEATCS Standard Lever Handle039923357885NL995RRBLead
    1 1/4T595YEL 1-1/4 W/EXT LEVER HDLCS Extended Lever Handle039923687685NL9953BView 2DLead
    1 1/4T595YLL 1-1/4 W/LOCK HDLCS Locking Lever Handle039923688880NL9951BView 2DLead
    1 1/4T595YM 1-1/4 W/MEM STOP/HDLCS Standard Lever Handle with Memory Stop039923687883NL99I0BView 2DLead
    1 1/4T595YNS 1-1/4 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923688187NL99U2BView 2DLead
    1 1/2T595Y 1 1/2 3PC THRD BALL FULL PT BRZCS Standard Lever Handle039923686596NL9950CView 2DLead
    1 1/2T595YLL 1-1/2 W/LOCK HDLCS Locking Lever Handle039923688897NL9951CView 2DLead
    1 1/2T595YX 1-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923686794NL99W0CView 2DLead
    1 1/2T595YEL 1-1/2 W/EXT LEVER HDLCS Extended Lever Handle039923687692NL9953CView 2DLead
    1 1/2T595YNS 1-1/2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923688194NL99U2CView 2DLead
    1 1/2T595R 1 1/2 3PC THRD 600# R SEATCS Standard Lever Handle039923357892NL995RRCLead
    1 1/2T595YM 1-1/2 W/MEM STOP/HDLCS Standard Lever Handle with Memory Stop039923687890NL99I0CView 2DLead
    2T595YEL 2 W/EXT LEVER HDLCS Extended Lever Handle039923687708NL9953DView 2DLead
    2T595R 2 3PC THRD 600# R SEATCS Standard Lever Handle039923357915NL995RRDLead
    2T595YLL 2 W/LOCK HDLCS Locking Lever Handle039923688903NL9951DView 2DLead
    2T595YM 2 W/MEM STOP/HDLCS Standard Lever Handle with Memory Stop039923687906NL99I0DView 2DLead
    2T595Y 2 3PC THRD BALL FULL PT BRZCS Standard Lever Handle039923686602NL9950DView 2DLead
    2T595YX 2 CLEAN FOR OXYGENCS Standard Lever Handle039923686800NL99W0DView 2DLead
    2T595YNS 2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923688200NL99U2DView 2DLead
    2 1/2T595Y 2 1/2 3PC THRD BALL FULL PT BRZCS Standard Lever Handle039923686619NL9950EView 2DLead
    2 1/2T595R 2 1/2 3PC THRD 600# R SEATCS Standard Lever Handle039923357922NL995RRELead
    2 1/2T595YX 2-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923686817NL99W0EView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226