• Thread End x Hose End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim, T-585HP-66-LF-HC


    Thread End x Hose End - High-Performance Bronze Ball Valve - Lead-Free - Stainless Steel Trim
    The 585HP is on the cutting edge of manufacturing technology, ease of installation, and highest quality standards. The Classic Ball Valve has been completely rethought and redesigned to enhance the user experience and incorporate advances in assembly technology. NIBCO has created the most advanced commercial ball valve on the market today. The valve is laser-welded to create an incredibly strong joint between the body and body-end pieces, eliminating a potential leak path.
    View Submittal Sheet

    • Valve Pressure Rating 1,000 psi/69 Bar (1/2" -1") & 800 psi/55 Bar (1 1/4" -2") Non-shock Cold Working Pressure
    • Hose cap not to be used for pressure containment
    • Maximum temperature rating 300°F
    • Full port
    • Laser Welded
    • Reversible Handle
    • Easily Adjustable Pack Nut
    • Triple Sealed Stem
    • Silicon Performance Bronze® Body
    • Stainless steel ball and stem
    • Blowout-proof Stem
    • Reinforced PTFE Seat Rings
    • Standard Lever Handle, Optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever
    • Lead-free*
    • Conforms to MSS SP-110
    • Conforms to MSS SP-145
    • NSF/ANSI/CAN-61 Section 8 Commercial Hot 180°F (Annex F)
    • NSF/ANSI-372
    • IAPMO/ANSI Z1157
    • ICC-ES PMG-1558
    • ASME A112.4.14/CSA B125.14
    • Size range: 1/2" x 3/4" Hose, 3/4" x 3/4" Hose
    Performance Bronze® is a registered trademark of NIBCO INC.; NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CAD
    1/2T585HP66LF-HC 1/2 THD X 3/4 HOSE C BV SSCS Standard Lever Handle039923429889HP958H6View 2D
    3/4T585HP66LF-HC 3/4 THD X 3/4 HOSE C BV SSCS Standard Lever Handle039923429896HP958H8View 2D

    NIBCO® 585HP High Performance Ball Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. 585HP Ball Valves

    NIBCO INC. warrants each NIBCO® 585HP Ball Valve to be free from defects in materials and workmanship under normal use and service for a period of ten (10) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    How To Order Information not found

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226