• Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded, T-585-80-LF


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded
    The NIBCO® ball valve is made of lead-free* Silicon Performance Bronze™ alloy and has achieved the stringent NSF/ANSI 61 section 8 (Commercial Hot) and NSF/ANSI 372 listings. The two-piece valve provides bubble-tight shutoff at 600 PSI and is dezincification resistant. The ball valve includes reinforced PTFE seat rings with silicon bronze stem and ball, and is ideal for use in applications that deliver water for human consumption including residential and commercial construction.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Max temperature rating 300°F
    • Full port
    • Silicon Performance Bronze® body, ball and stem
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing
    • NIBCO® HydraPure® lead-free* markings on handle and body
    • Threaded end connections
    • Dezincification resistant
    • Lead-free*
    • Conforms to MSS SP-110
    • NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G)
    • NSF/ANSI-372
    • IAPMO/ANSI Z1157
    • Size range 1/2" to 3"
    Performance Bronze™ is a registered trademark of NIBCO INC. NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4T-585-80-LF-M 1/4 THRD FP BV MEM STOP HDCS Standard Lever Handle with Memory Stop039923349255NL95IX4Lead
    1/4T585-80-LF-LX 1/4 THRD FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410313NL95LX4View 2DLead
    1/4T585-80-LF-EL 1/4 THRD EXT LEVER HDLCS Extended Lever Handle039923356055NL953X4Lead
    1/4T-585-80-LF 1/4 THRD FULL PORT BVCS Standard Lever Handle039923338693NL950X4View 2DLead
    1/4T-585-80-LF-NS 1/4 THRD FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349316NL95TX4Lead
    1/4T-585-80-LF-SS 1/4 THRD FP BV SS HNUTSS Standard Lever Handle039923414052NL95SX4Lead
    1/4T585-80-LF-LL 1/4 THRD FP BV LOCK HDLCS Locking Lever Handle039923349040NL951K4Lead
    3/8T585-80-LF-EL 3/8 THRD EXT LEVER HDLCS Extended Lever Handle039923356062NL953X5Lead
    3/8T585-80-LF-LX 3/8 THRD FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410320NL95LX5View 2DLead
    3/8T585-80-LF-LL 3/8 THRD FP BV LOCK HDLCS Locking Lever Handle039923349057NL951K5Lead
    3/8T-585-80-LF 3/8 THRD FULL PORT BVCS Standard Lever Handle039923338709NL950X5View 2DLead
    3/8T-585-80-LF-SS 3/8 THRD FP BV SS HNUTSS Standard Lever Handle039923414069NL95SX5Lead
    3/8T-585-80-LF-M 3/8 THRD FP BV MEM STOP HDCS Standard Lever Handle with Memory Stop039923349262NL95IX5Lead
    3/8T-585-80-LF-NS 3/8 THRD FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349323NL95TX5Lead
    1/2T-585-80-LF-NS 1/2 THRD FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349330NL95TX6Lead
    1/2T-585-80-LF 1/2 THRD FULL PORT BVCS Standard Lever Handle039923338716NL950X6View 2DLead
    1/2T585-80-LF-LX 1/2 THRD FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410337NL95LX6View 2DLead
    1/2T585-80-LF-EL 1/2 THRD EXT LEVER HDLCS Extended Lever Handle039923356079NL953X6Lead
    1/2T585-80-LF-LL 1/2 THRD FP BV LOCK HDLCS Locking Lever Handle039923349064NL951K6Lead
    1/2T-585-80-LF-M 1/2 THRD FP BV MEM STOP HDCS Standard Lever Handle with Memory Stop039923349279NL95IX6Lead
    1/2T-585-80-LF-SS 1/2 THRD FP BV SS HNUTSS Standard Lever Handle039923414076NL95SX6Lead
    3/4T-585-80-LF 3/4 THRD FULL PORT BVCS Standard Lever Handle039923338723NL950X8View 2DLead
    3/4T-585-80-LF-SS 3/4 THRD FP BV SS HNUTSS Standard Lever Handle039923414083NL95SX8Lead
    3/4T585-80-LF-LL 3/4 THRD FP BV LOCK HDLCS Locking Lever Handle039923349071NL951K8Lead
    3/4T585-80-LF-LX 3/4 THRD FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410344NL95LX8View 2DLead
    3/4T-585-80-LF-NS 3/4 THRD FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349347NL95TX8Lead
    3/4T-585-80-LF-M 3/4 THRD FP BV MEM STOP HDCS Standard Lever Handle with Memory Stop039923349293NL95IX8Lead
    3/4T585-80-LF-EL 3/4 THRD EXT LEVER HDLCS Extended Lever Handle039923356086NL953X8Lead
    1T-585-80-LF 1 THRD FULL PORT BVCS Standard Lever Handle039923338730NL950XAView 2DLead
    1T-585-80-LF-NS 1 THRD FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349354NL95TXALead
    1T585-80-LF-LX 1 THRD FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410351NL95LXAView 2DLead
    1T585-80-LF-EL 1 THRD EXT LEVER HDLCS Extended Lever Handle039923356093NL953XALead
    1T-585-80-LF-SS 1 THRD FP BV SS HDLNUTSS Standard Lever Handle039923414090NL95SXALead
    1T-585-80-LF-M 1 THRD FP BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923349309NL95IXALead
    1T585-80-LF-LL 1 THRD FP BV LOCK HDLCS Locking Lever Handle039923349088NL951KALead
    1 1/4T585-80-LF-LX 11/4 THRD FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410368NL95LXBView 2DLead
    1 1/4T585-80-LF-EL 11/4 THRD EXT LEVER HDLCS Extended Lever Handle039923356109NL953XBLead
    1 1/4T-585-80-LF-M 11/4 THRD BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923349125NL954XBView 2DLead
    1 1/4T-585-80-LF-NS 11/4 THRD FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349361NL95TXBLead
    1 1/4T-585-80-LF-SS 11/4 THRD FP BV SS HNUTSS Standard Lever Handle039923414106NL95SXBLead
    1 1/4T-585-80-LF-LL 11/4 THRD FP BV LOCK HDLCS Locking Lever Handle039923349095NL951KBLead
    1 1/4T-585-80-LF 11/4 THRD FULL PORT BVCS Standard Lever Handle039923338747NL951XBView 2DLead
    1 1/2T-585-80-LF-M 11/2 THRD BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923349132NL954XCView 2DLead
    1 1/2T-585-80-LF-NS 11/2 THRD FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349378NL95TXCLead
    1 1/2T-585-80-LF-SS 11/2 THRD FP BV SS HNUTSS Standard Lever Handle039923414113NL95SXCLead
    1 1/2T585-80-LF-LX 11/2 THRD FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410375NL95LXCView 2DLead
    1 1/2T585-80-LF-EL 11/2 THRD EXT LEVER HDLCS Extended Lever Handle039923356116NL953XCLead
    1 1/2T-585-80-LF 11/2 THRD FULL PORT BVCS Standard Lever Handle039923338754NL951XCView 2DLead
    1 1/2T-585-80-LF-LL 11/2 THRD FP BV LOCK HDLCS Locking Lever Handle039923349101NL951KCLead
    2T-585-80-LF-LL 2 THRD FP BV LOCK HDLCS Locking Lever Handle039923349118NL951KDView 2DLead
    2T-585-80-LF-SS 2 THRD FP BV SS HDLNUTSS Standard Lever Handle039923414120NL95SXDLead
    2T585-80-LF-EL 2 THRD EXT LEVER HDLCS Extended Lever Handle039923356123NL953XDLead
    2T-585-80-LF 2 THRD FULL PORT BVCS Standard Lever Handle039923338761NL951XDView 2DLead
    2T585-80-LF-LX 2 THRD FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410382NL95LXDView 2DLead
    2T-585-80-LF-M 2 THRD FP BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923349149NL954XDLead
    2T-585-80-LF-NS 2 THRD FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349385NL95TXDLead
    2 1/2T-585-80-LF-SS 21/2 THRD FP BV SS HNUTSS Standard Lever Handle039923414137NL95SXELead
    2 1/2T585-80-LF 2 1/2 THRD FULL PORT BVCS Standard Lever Handle039923368966NL951XEView 2DLead
    3T585-80-LF 3 THRD FULL PORT BVCS Standard Lever Handle039923368973NL951XFView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226