• Two-Piece Bronze Ball Valve - Full Port, Threaded, T-585-70


    Two-Piece Bronze Ball Valve - Full Port, Threaded
    The NIBCO® bronze ball valve provides bubble-tight shutoff at 600 PSI. With the reinforced PTFE seat ring and brass hard chrome plated ball, the valve exhibits high chemical resistance properties. The two-piece valve is recommended for many high pressure applications, HVAC, hot and cold domestic water, low pressure steam, and compressed air.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Full port
    • Chrome plated brass ball, silicon bronze stem
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®
    • Threaded end connections
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4T58570 1/4 THRD BALL FULL PT BRZCS Standard Lever Handle039923677594NL95004View 2DLead
    1/4T58570LL 1/4 W/LOCK HDLCS Locking Lever Handle039923679840NL950L4View 2DLead
    1/4T58570M 1/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923678942NL95I04View 2DLead
    1/4T58570RH 1/4 W/ROUND HDLCS Round Handle039923679482NL95R04View 2DLead
    1/4T58570NS 1/4 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679307NL95T34View 2DLead
    1/4T58570X 1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923678133NL95W04View 2DLead
    1/4T58570EL 1/4 W/EXT LEV HDLCS Extended Lever Handle039923678768NL950E4View 2DLead
    1/4T58570XLL 1/4 OXY W/LOCK HDLCS Locking Lever Handle039923679932NL95W34View 2DLead
    1/4T585-70-LX 1/4 THRD BALL FULL PT BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413000NL95NLX4Lead
    3/8T58570 3/8 THRD BALL FULL PT BRZCS Standard Lever Handle039923677600NL95005View 2DLead
    3/8T58570LL 3/8 W/LOCK HDLCS Locking Lever Handle039923679857NL950L5View 2DLead
    3/8T58570M 3/8 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923678959NL95I05View 2DLead
    3/8T58570W 3/8 W/WING HDLCS Wing Handle039923680754NL95055View 2DLead
    3/8T58570RH 3/8 W/ROUND HDLCS Round Handle039923679499NL95R05View 2DLead
    3/8T58570NS 3/8 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679314NL95T35View 2DLead
    3/8T58570X 3/8 CLEAN FOR OXYGENCS Standard Lever Handle039923678140NL95W05View 2DLead
    3/8T58570XLL 3/8 OXY W/LOCK HDLCS Locking Lever Handle039923679949NL95W35View 2DLead
    3/8T585-70-LX 3/8 THRD BALL FULL PT BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413017NL95NLX5Lead
    3/8T58570EL 3/8 W/EXT LEV HDLCS Extended Lever Handle039923678775NL950E5View 2DLead
    1/2T58570LL 1/2 W/LOCK HDLCS Locking Lever Handle039923679864NL950L6View 2DLead
    1/2T58570 1/2 THRD BALL FULL PT BRZCS Standard Lever Handle039923677617NL95006View 2DLead
    1/2T58570HCL 1/2 W/HORIZ CHAIN LEVERHorizontal Chain Lever039923796097NL95B06View 2DLead
    1/2T58570VCL 1/2 W/VERT CHAIN LEVERVertical Chain Lever039923796172NL95C06View 2DLead
    1/2T58570M 1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923678966NL95I06View 2DLead
    1/2T58570RH 1/2 W/ROUND HWCS Round Handle039923679505NL95R06View 2DLead
    1/2T58570NS 1/2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679321NL95T36View 2DLead
    1/2T58570ER 1/2 W/EXT ROUND HWCS Extended Round Handle039923679680NL950C6View 2DLead
    1/2T58570X 1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923678157NL95W06View 2DLead
    1/2T58570XLL 1/2 OXY W/LOCK HDLCS Locking Lever Handle039923679956NL95W36View 2DLead
    1/2T585-70-LX 1/2 THRD BALL FULL PT BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413024NL95NLX6Lead
    1/2T58570EL 1/2 W/EXT LEV HDLCS Extended Lever Handle039923678782NL950E6View 2DLead
    3/4T58570EL 3/4 W/EXT LEV HDLCS Extended Lever Handle039923678799NL950E8View 2DLead
    3/4T58570LL 3/4 W/LOCK HDLCS Locking Lever Handle039923679871NL950L8View 2DLead
    3/4T58570 3/4 THRD BALL FULL PT BRZCS Standard Lever Handle039923677624NL95008View 2DLead
    3/4T58570HCL 3/4 W/HORIZ CHAIN LEVERHorizontal Chain Lever039923796103NL95B08View 2DLead
    3/4T58570VCL 3/4 W/VERT CHAIN LEVERVertical Chain Lever039923796189NL95C08View 2DLead
    3/4T58570M 3/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923678973NL95I08View 2DLead
    3/4T58570RH 3/4 W/ROUND HWCS Round Handle039923679512NL95R08View 2DLead
    3/4T58570NS 3/4 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679338NL95T38View 2DLead
    3/4T58570SSWN 3/4 W/SS WING HDL & NUTSS Wing Handle039923680525NL95V08View 2DLead
    3/4T58570X 3/4 CLEAN FOR OXYGENCS Standard Lever Handle039923678164NL95W08View 2DLead
    3/4T58570XLL 3/4 OXY W/LOCK HDLCS Locking Lever Handle039923679963NL95W38View 2DLead
    3/4T585-70-LX 3/4 THRD BALL FULL PT BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413031NL95NLX8Lead
    1T58570EL 1 W/EXT LEV HDLCS Extended Lever Handle039923678805NL950EAView 2DLead
    1T58570LL 1 W/LOCK HDLCS Locking Lever Handle039923679888NL950LAView 2DLead
    1T58570HCL 1 W/HORIZ CHAIN LEVERHorizontal Chain Lever039923796110NL95B0AView 2DLead
    1T58570 1 THRD BALL FULL PT BRZCS Standard Lever Handle039923677631NL9500AView 2DLead
    1T58570VCL 1 W/VERT CHAIN LEVERVertical Chain Lever039923796196NL95C0AView 2DLead
    1T58570M 1 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923678980NL95I0AView 2DLead
    1T58570RH 1 W/ROUND HWCS Round Handle039923679529NL95R0AView 2DLead
    1T58570NS 1 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679345NL95T3AView 2DLead
    1T58570SSWN 1 W/SS WING HDL & NUTSS Wing Handle039923680532NL95V0AView 2DLead
    1T58570X 1 CLEAN FOR OXYGENCS Standard Lever Handle039923678171NL95W0AView 2DLead
    1T58570XLL 1 OXY W/LOCK HDLCS Locking Lever Handle039923679970NL95W3AView 2DLead
    1T585-70-LX 1 THRD BALL FULL PT BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413048NL95NLXALead
    1 1/4T58570 1 1/4 THRD BALL FULL PORT BRZCS Standard Lever Handle039923677648NL9510BView 2DLead
    1 1/4T58570LL 1-1/4 W/LOCK HDLCS Locking Lever Handle039923679895NL951LBView 2DLead
    1 1/4T58570EL 1-1/4 W/EXT LEV HDLCS Extended Lever Handle039923678812NL9520BView 2DLead
    1 1/4T58570X 1-1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923678188NL9530BView 2DLead
    1 1/4T58570XLL 1-1/4 OXY W/LOCK HDLCS Locking Lever Handle039923679987NL953LBView 2DLead
    1 1/4T58570M 1-1/4 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923678997NL9540BView 2DLead
    1 1/4T58570HCL 1 1/4 W/HORIZ CHAIN LEVERHorizontal Chain Lever039923796127NL95B0BView 2DLead
    1 1/4T58570VCL 1 1/4 W/VERT CHAIN LEVERVertical Chain Lever039923796202NL95C0BView 2DLead
    1 1/4T58570NS 1-1/4 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679352NL95T3BView 2DLead
    1 1/4T585-70-LX 1 1/4 THRD BALL FULL P BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413055NL95NLXBLead
    1 1/2T58570 1 1/2 THRD BALL FULL PORT BRZCS Standard Lever Handle039923677655NL9510CView 2DLead
    1 1/2T58570LL 1-1/2 W/LOCK HDLCS Locking Lever Handle039923679901NL951LCView 2DLead
    1 1/2T58570EL 1-1/2 W/EXT LEV HDLCS Extended Lever Handle039923678829NL9520CView 2DLead
    1 1/2T58570X 1-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923678195NL9530CView 2DLead
    1 1/2T58570XLL 1-1/2 OXY W/LOCK HDLCS Locking Lever Handle039923679994NL953LCView 2DLead
    1 1/2T58570M 1-1/2 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923679000NL9540CView 2DLead
    1 1/2T58570HCL 1 1/2 W/HORIZ CHAIN LEVERHorizontal Chain Lever039923796134NL95B0CView 2DLead
    1 1/2T58570VCL 1 1/2 W/VERT CHAIN LEVERVertical Chain Lever039923796219NL95C0CView 2DLead
    1 1/2T58570NS 1-1/2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679369NL95T3CView 2DLead
    1 1/2T585-70-LX 1 1/2 THRD BALL FULL P BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413062NL95NLXCLead
    2T58570 2 THRD BALL FULL PORT BRZCS Standard Lever Handle039923677662NL9510DView 2DLead
    2T58570LL 2 W/LOCK HDLCS Locking Lever Handle039923679918NL951LDView 2DLead
    2T58570EL 2 W/EXT LEV HDLCS Extended Lever Handle039923678836NL9520DView 2DLead
    2T58570X 2 CLEAN FOR OXYGENCS Standard Lever Handle039923678201NL9530DView 2DLead
    2T58570XLL 2 OXY W/LOCK HDLCS Locking Lever Handle039923680006NL953LDView 2DLead
    2T58570M 2 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923679017NL9540DView 2DLead
    2T58570HCL 2 W/HORIZ CHAIN LEVERHorizontal Chain Lever039923796141NL95B0DView 2DLead
    2T58570VCL 2 W/VERT CHAIN LEVERVertical Chain Lever039923796226NL95C0DView 2DLead
    2T58570NS 2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679376NL95T3DView 2DLead
    2T585-70-LX 2 THRD BALL FULL PT BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413079NL95NLXDLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226