• Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections, T-585-70-66


    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections
    The NIBCO® bronze ball valve features threaded end connections and provides bubble-tight shutoff at 600 PSI. The reinforced PTFE seat ring with stainless steel stem and ball exhibit high chemical resistance properties and is recommended for many high pressure applications. Threaded end connections provide easy installation.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Full port
    • Stainless steel ball and stem
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®
    • Threaded end connections
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4T5857066EL 1/4 W/EXT LEVER HDLCS Extended Lever Handle039923681379NL95HE4View 2DLead
    1/4T5857066 1/4 THRD BALL FULL PORT SS TRMCS Standard Lever Handle039923681010NL95H04View 2DLead
    1/4T5857066LL 1/4 W/LOCK HDLCS Locking Lever Handle039923682185NL95HL4View 2DLead
    1/4T585-70-66-LX 1/4 THRD BALL FUL P BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413086NL95HLX4Lead
    1/4T5857066SSLL 1/4 SS HDL & LOCK DEVSS Locking Lever Handle039923136633NL95HH4View 2DLead
    1/4T5857066X 1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923681102NL95H14View 2DLead
    1/4T5857066M 1/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923041968NL95H24View 2DLead
    1/4T5857066NS 1/4 NIB SEAL HDLNIB-SEAL® Extended Insulated Handle039923681737NL95H44View 2DLead
    3/8T5857066M 3/8 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923045454NL95H25View 2DLead
    3/8T5857066LL 3/8 W/LOCK HDLCS Locking Lever Handle039923682192NL95HL5View 2DLead
    3/8T5857066EL 3/8 W/EXT LEVER HDLCS Extended Lever Handle039923681386NL95HE5View 2DLead
    3/8T5857066X 3/8 CLEAN FOR OXYGENCS Standard Lever Handle039923681119NL95H15View 2DLead
    3/8T5857066NS 3/8 NIB SEAL HDLNIB-SEAL® Extended Insulated Handle039923681744NL95H45View 2DLead
    3/8T585-70-66-LX 3/8 THRD BALL FUL P BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413093NL95HLX5Lead
    3/8T5857066 3/8 THRD BALL FULL PORT SS TRMCS Standard Lever Handle039923681027NL95H05View 2DLead
    1/2T5857066NS 1/2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681751NL95H46View 2DLead
    1/2T5857066EL 1/2 W/EXT LEVER HDLCS Extended Lever Handle039923681393NL95HE6View 2DLead
    1/2T5857066M 1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923312853NL95H26Lead
    1/2T5857066 1/2 THRD BALL FULL PORT SS TRMCS Standard Lever Handle039923681034NL95H06View 2DLead
    1/2T585-70-66-LX 1/2 THRD BALL FUL P BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413109NL95HLX6Lead
    1/2T5857066X 1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923681126NL95H16View 2DLead
    1/2T5857066LL 1/2 W/LOCK HDLCS Locking Lever Handle039923682208NL95HL6View 2DLead
    3/4T585-70-66-LX 3/4 THRD BALL FUL P BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413116NL95HLX8Lead
    3/4T5857066M 3/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923312860NL95H28Lead
    3/4T5857066 3/4 THRD BALL FULL PORT SS TRMCS Standard Lever Handle039923681041NL95H08View 2DLead
    3/4T5857066SSHN 3/4 W/SS HDL & NUTSS Standard Lever Handle039923682390NL95H38View 2DLead
    3/4T5857066EL 3/4 W/EXT LEVER HDLCS Extended Lever Handle039923681409NL95HE8View 2DLead
    3/4T5857066LL 3/4 W/LOCK HDLCS Locking Lever Handle039923682215NL95HL8View 2DLead
    3/4T5857066X 3/4 CLEAN FOR OXYGENCS Standard Lever Handle039923681133NL95H18View 2DLead
    3/4T5857066NS 3/4 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681768NL95H48View 2DLead
    1T5857066X 1 CLEAN FOR OXYGENCS Standard Lever Handle039923681140NL95H1AView 2DLead
    1T5857066LL 1 W/LOCK HDLCS Locking Lever Handle039923682222NL95HLAView 2DLead
    1T5857066EL 1 W/EXT LEV HDLCS Extended Lever Handle039923681416NL95HEAView 2DLead
    1T5857066NS 1 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681775NL95H4AView 2DLead
    1T5857066 1 THRD BALL FULL PORT SS TRMCS Standard Lever Handle039923681058NL95H0AView 2DLead
    1T585-70-66-LX 1 THRD BALL FULL PT BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413123NL95HLXALead
    1T5857066M 1 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923312877NL95H2ALead
    1 1/4T5857066 1-1/4 THRD BALL FULL PORT SS TRCS Standard Lever Handle039923681065NL951HBView 2DLead
    1 1/4T585-70-66-LX 1 1/4 THRD BALL FP BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413130NL95HLXBLead
    1 1/4T5857066LL 1-1/4 W/LOCK HDL SS TRMCS Locking Lever Handle039923682147NL951IBView 2DLead
    1 1/4T5857066NS 1-1/4 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681782NL95H4BView 2DLead
    1 1/4T5857066M 1-1/4 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923045461NL95H2BView 2DLead
    1 1/4T5857066X 1 1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923681157NL951CBView 2DLead
    1 1/4T5857066EL 1-1/4 W/EXT LEVER HDLCS Extended Lever Handle039923681423NL95HFBView 2DLead
    1 1/2T5857066NS 1-1/2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681799NL95H4CView 2DLead
    1 1/2T5857066X 1 1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923681164NL951CCView 2DLead
    1 1/2T5857066LL 1-1/2 W/LOCK HDL SS TRMCS Locking Lever Handle039923682154NL951ICView 2DLead
    1 1/2T5857066M 1-1/2 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923045874NL95H2CView 2DLead
    1 1/2T585-70-66-LX 1 1/2 THRD BALL FP BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413147NL95HLXCLead
    1 1/2T5857066 1 1/2 THRD BALL FULL PORT SS TRCS Standard Lever Handle039923681072NL951HCView 2DLead
    1 1/2T5857066EL1-1/2 W/EXT LEV HDLCS Extended Lever Handle039923681430NL95HFCView 2DLead
    2T5857066X 2 CLEAN FOR OXYGENCS Standard Lever Handle039923681171NL951CDView 2DLead
    2T5857066NS 2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681805NL95H4DView 2DLead
    2T5857066LL 2 W/LOCK HDL SS TRMCS Locking Lever Handle039923682161NL951IDView 2DLead
    2T5857066 2 THRD BALL FULL PORT SS TRMCS Standard Lever Handle039923681089NL951HDView 2DLead
    2T5857066EL 2 W/EXT LEVER HDLCS Extended Lever Handle039923681447NL95HFDView 2DLead
    2T585-70-66-LX 2 THRD BALL FULL PT BRZ LXNIB-SEAL® Locking Extended Insulated Handle039923413154NL95HLXDLead
    2T5857066M 2 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923312914NL95H2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226