• Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, T-585-66-LF


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded
    The NIBCO® ball valve is made of lead-free* Silicon Performance Bronze® alloy and has achieved the stringent NSF/ANSI 61 section 8 (Commercial Hot) and NSF/ANSI 372 listings. The two-piece valve provides bubble-tight shutoff at 600 PSI and is dezincification resistant. The ball valve includes reinforced PTFE seat rings with stainless steel stem and ball, and is ideal for use in applications that deliver water for human consumption including residential and commercial construction.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Max temperature rating 300°F
    • Full port
    • Silicon Performance Bronze® body
    • Stainless steel ball and stem
    • Vented ball
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing
    • NIBCO® HydraPure® lead-free* markings on handle and body
    • Threaded end connections
    • Dezincification resistant
    • Lead-free*
    • Conforms to MSS SP-110
    • NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G)
    • NSF/ANSI-372
    • IAPMO/ANSI Z1157
    • Size range 1/2" to 3"
    Performance Bronze™ is a registered trademark of NIBCO INC. NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4T585-66-LF-EL 1/4 THRD SS TRM EXT LEVERCS Extended Lever Handle039923356130NL952X4Lead
    1/4T-585-66-LF-LL 1/4 THRD SS TRIM LOCK HDLCS Locking Lever Handle039923349422NL96HK4Lead
    1/4T-585-66-LF-SS 1/4 THR BV SS TRM&HNUTSS Standard Lever Handle039923414144NL95NX4Lead
    1/4T-585-66-LF-NS 1/4 THRD FP SS TRM NIBSEANIB-SEAL® Extended Insulated Handle039923349200NL95HN4Lead
    1/4T-585-66-LF 1/4 THRD FULL PORT SS TRIMCS Standard Lever Handle039923338778NL95HX4View 2DLead
    1/4T585-66-LF-LX 1/4 THRD FP SS TRIM BV LXNIB-SEAL® Locking Extended Insulated Handle039923410399NL97LX4Lead
    3/8T-585-66-LF 3/8 THRD FULL PORT SS TRIMCS Standard Lever Handle039923338785NL95HX5View 2DLead
    3/8T585-66-LF-LX 3/8 THRD FP SS TRIM BV LXNIB-SEAL® Locking Extended Insulated Handle039923410405NL97LX5Lead
    3/8T585-66-LF-EL 3/8 THRD SS TRM EXT LEVERCS Extended Lever Handle039923356147NL952X5Lead
    3/8T-585-66-LF-LL 3/8 THRD SS TRIM LOCK HDLCS Locking Lever Handle039923349439NL96HK5Lead
    3/8T-585-66-LF-NS 3/8 THRD FP SS TRM NIBSEANIB-SEAL® Extended Insulated Handle039923349217NL95HN5Lead
    3/8T-585-66-LF-SS 3/8 THR BV SS TRM&HNUTSS Standard Lever Handle039923414151NL95NX5Lead
    1/2T-585-66-LF-NS 1/2 THRD FP SS TRM NIBSEANIB-SEAL® Extended Insulated Handle039923349224NL95HN6Lead
    1/2T-585-66-LF-SS 1/2 THR BV SS TRM&HNUTSS Standard Lever Handle039923414168NL95NX6Lead
    1/2T-585-66-LF 1/2 THRD FULL PORT SS TRIMCS Standard Lever Handle039923338792NL95HX6Lead
    1/2T585-66-LF-LX 1/2 THRD FP SS TRIM BV LXNIB-SEAL® Locking Extended Insulated Handle039923410412NL97LX6Lead
    1/2T-585-66-LF-LL 1/2 THRD SS TRIM LOCK HDLCS Locking Lever Handle039923349446NL96HK6Lead
    1/2T585-66-LF-EL 1/2 THRD SS TRM EXT LEVERCS Extended Lever Handle039923356154NL952X6Lead
    3/4T585-66-LF-LX 3/4 THRD FP SS TRIM BV LXNIB-SEAL® Locking Extended Insulated Handle039923410429NL97LX8Lead
    3/4T-585-66-LF-SS 3/4 THR BV SS TRM&HNUTSS Standard Lever Handle039923414175NL95NX8Lead
    3/4T-585-66-LF-LL 3/4 THRD SS TRIM LOCK HDLCS Locking Lever Handle039923349453NL96HK8Lead
    3/4T-585-66-LF 3/4 THRD FULL PORT SS TRIMCS Standard Lever Handle039923338808NL95HX8Lead
    3/4T585-66-LF-EL 3/4 THRD SS TRM EXT LEVERCS Extended Lever Handle039923356161NL952X8Lead
    3/4T-585-66-LF-NS 3/4 THRD FP SS TRM NIBSEANIB-SEAL® Extended Insulated Handle039923349231NL95HN8Lead
    1T-585-66-LF-NS 1 THRD FP SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923349248NL95HNALead
    1T-585-66-LF-SS 1 THRD BV SS TRIM&HNUTSS Standard Lever Handle039923414182NL95NXALead
    1T-585-66-LF-LL 1 THRD SS TRIM LOCK HDLCS Locking Lever Handle039923349460NL96HKALead
    1T-585-66-LF 1 THRD FULL PORT SS TRIMCS Standard Lever Handle039923338815NL95HXALead
    1T585-66-LF-LX 1 THRD FP SS TRIM BV LXNIB-SEAL® Locking Extended Insulated Handle039923410436NL97LXALead
    1T585-66-LF-EL 1 THRD SS TRIM EXT LEVERCS Extended Lever Handle039923356178NL952XALead
    1 1/4T585-66-LF-LX 11/4 THRD FP SS TRIM BV LXNIB-SEAL® Locking Extended Insulated Handle039923410443NL97LXBLead
    1 1/4T585-66-LF-NS 11/4 THRD SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923349170NL95HMBLead
    1 1/4T-585-66-LF-LL 11/4 THRD SS TRM LOCK HDCS Locking Lever Handle039923349392NL961KBView 2DLead
    1 1/4T585-66-LF-EL 11/4 THRD SS TRM EXT LVRCS Extended Lever Handle039923356185NL952XBLead
    1 1/4T-585-66-LF 11/4 THRD FULL PORT SS TRIMCS Standard Lever Handle039923338822NL95XHBView 2DLead
    1 1/4T-585-66-LF-SS 11/4 THR BV SS TRM&HNUTSS Standard Lever Handle039923414199NL95NXBLead
    1 1/2T585-66-LF-LX 11/2 THRD FP SS TRIM BV LXNIB-SEAL® Locking Extended Insulated Handle039923410450NL97LXCLead
    1 1/2T585-66-LF-EL 11/2 THRD SS TRM EXT LVRCS Extended Lever Handle039923356192NL952XCLead
    1 1/2T-585-66-LF 11/2 THRD FULL PORT SS TRIMCS Standard Lever Handle039923338839NL95XHCView 2DLead
    1 1/2T-585-66-LF-SS 11/2 THR BV SS TRM&HNUTSS Standard Lever Handle039923414205NL95NXCLead
    1 1/2T585-66-LF-NS 11/2 THRD SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923349187NL95HMCLead
    1 1/2T-585-66-LF-LL 11/2 THRD SS TRM LOCK HDCS Locking Lever Handle039923349408NL961KCView 2DLead
    2T585-66-LF-LX 2 THRD FP SS TRIM BV LXNIB-SEAL® Locking Extended Insulated Handle039923410467NL97LXDLead
    2T-585-66-LF-SS 2 THRD BV SS TRIM&HNUTSS Standard Lever Handle039923414212NL95NXDLead
    2T585-66-LF-EL 2 THRD SS TRIM EXT LEVERCS Extended Lever Handle039923356208NL952XDLead
    2T585-66-LF-NS 2 THRD FP SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923349194NL95HMDLead
    2T-585-66-LF 2 THRD FULL PORT SS TRIMCS Standard Lever Handle039923338846NL95XHDView 2DLead
    2T-585-66-LF-LL 2 THRD SS TRIM LOCK HDLCS Locking Lever Handle039923349415NL961KDView 2DLead
    2 1/2T585-66-LF 2 1/2 THRD FULL PORT SS TRIMCS Standard Lever Handle039923369000NL95XHEView 2DLead
    2 1/2T-585-66-LF-SS 21/2 THR BV SS TRM&HNUTSS Standard Lever Handle039923414229NL95NXELead
    3T585-66-LF 3 THRD FULL PORT SS TRIMCS Standard Lever Handle039923369017NL95XHFView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226