• Two-Piece Bronze Ball Valve - Conventional Port, Threaded, T-580-70


    Two-Piece Bronze Ball Valve - Conventional Port, Threaded
    The NIBCO® bronze ball valve with threaded end connections provides bubble-tight shutoff at 600 PSI. The valve's reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties, and is recommended for many high pressure applications. The valve is ideal for hot/cold water, numerous gas applications, compressed air, vacuum service, condenser and chilled water. The valve may be used for isolation and throttling (half open to full open only).
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Conventional port
    • Chrome plated brass ball, silicon bronze stem
    • Blowout-proof stem
    • Standard lever handle
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1 1/4T58070 1 1/4 THRD BALL CONV PT BRZCS Standard Lever Handle039923675309NL9500BView 2DLead
    1 1/4T58070M 1-1/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923675965NL95I0BView 2DLead
    1 1/4T5807066ET 11/4 W/EXT TEE HDLAluminum Extended Tee Handle039923677471NL95T2BView 2DLead
    1 1/4T58070NS 1-1/4 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923676207NL95T7BView 2DLead
    1 1/4T58070X 1-1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923675545NL95W0BView 2DLead
    1 1/4T58070EL 1-1/4 W/EXT LEVER HDLCS Extended Lever Handle039923675842NL950EBView 2DLead
    1 1/4T58070LL 1-1/4 W/LOCK HDLCS Locking Lever Handle039923676382NL950LBView 2DLead
    1 1/2T58070 1 1/2 THRD BALL CONV PT BRZCS Standard Lever Handle039923675316NL9500CView 2DLead
    1 1/2T58070LL 1-1/2 W/LOCK HDLCS Locking Lever Handle039923676399NL950LCView 2DLead
    1 1/2T58070M 1-1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923675972NL95I0CView 2DLead
    1 1/2T58070ET 1-1/2 W/EXT TEE HDLAluminum Extended Tee Handle039923676696NL95T0CView 2DLead
    1 1/2T58070NS 1-1/2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923676214NL95T7CView 2DLead
    1 1/2T58070X 1-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923675552NL95W0CView 2DLead
    1 1/2T58070EL 1 1/2 W/EXT LEVER HDLCS Extended Lever Handle039923675859NL950ECView 2DLead
    2T58070LL 2 W/LOCK HDLCS Locking Lever Handle039923676405NL950LDView 2DLead
    2T58070M 2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923675989NL95I0DView 2DLead
    2T58070 2 THRD BALL CONV PT BRZCS Standard Lever Handle039923675323NL9500DView 2DLead
    2T58070NS 2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923676221NL95T7DView 2DLead
    2T58070X 2 CLEAN FOR OXYGENCS Standard Lever Handle039923675569NL95W0DView 2DLead
    2T58070EL 2 W/EXT LEVER HDLCS Extended Lever Handle039923675866NL950EDView 2DLead
    2 1/2T58070M 2-1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923675996NL95I0EView 2DLead
    2 1/2T58070NS 2-1/2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923676238NL95T7EView 2DLead
    2 1/2T58070X 2-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923675576NL95W0EView 2DLead
    2 1/2T58070XLL 2-1/2 OXY W/LOCK HDLCS Locking Lever Handle039923795069NL95W3EView 2DLead
    2 1/2T58070LL 2-1/2 W/ LOCKING LEVER HANDLECS Locking Lever Handle039923378453NL950LE
    2 1/2T58070 2 1/2 THRD BALL CONV PT BRZCS Standard Lever Handle039923675330NL9500EView 2DLead
    2 1/2T58070EL 2 1/2 W/EXT LEVER HDLCS Extended Lever Handle039923675873NL950EEView 2DLead
    3T58070M 3 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923676009NL95I0FView 2DLead
    3T58070X 3 CLEAN FOR OXYGENCS Standard Lever Handle039923675583NL95W0FView 2DLead
    3T58070LL 3 W/ LOCKING LEVER HANDLECS Locking Lever Handle039923378460NL950LF
    3T58070 3 THRD BALL CONV PT BRZCS Standard Lever Handle039923675347NL9500FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226