• Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded, T-580-70-66


    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded
    The NIBCO® bronze ball valve provides bubble-tight shutoff at 600 PSI. The valve features a reinforced PTFE seat ring and stainless steel stem and ball with high chemical resistance properties, and is recommended for many high pressure applications. The two-piece valve features NPT end connections for easy installation.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Conventional port
    • Stainless steel ball and stem
    • Blowout-proof stem
    • Vented ball
    • Standard lever handle, optional NIB-SEAL®
    • Threaded end connections
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1 1/4T5807066 1 1/4 THRD BALL CONV PT SS TRIMCS Standard Lever Handle039923676801NL95H0BView 2DLead
    1 1/4T5807066NS 1-1/4 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923677204NL95HNBView 2DLead
    1 1/4T5807066X 1-1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923676863NL95H1BView 2DLead
    1 1/4T5807066LL 1-1/4 W/LOCK HDLCS Locking Lever Handle039923677327NL95HLBView 2DLead
    1 1/4T5807066EL 11/4 SS TRIM W/EXT LEV HDLCS Extended Lever Handle039923288905NL95HEBView 2DLead
    1 1/2T5807066NS 1-1/2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923677211NL95HNCView 2DLead
    1 1/2T5807066 1 1/2 THRD BALL CONV PT SS TRIMCS Standard Lever Handle039923676818NL95H0CView 2DLead
    1 1/2T5807066X 1-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923676870NL95H1CView 2DLead
    1 1/2T5807066EL 11/2 SS TRIM W/EXT LEV HDLCS Extended Lever Handle039923288912NL95HECView 2DLead
    1 1/2T5807066LL 1-1/2 W/LOCK HDLCS Locking Lever Handle039923677334NL95HLCView 2DLead
    2T5807066LL 2 W/LOCK HDLCS Locking Lever Handle039923677341NL95HLDView 2DLead
    2T5807066SSHN 2 W/SS HDL & NUTSS Standard Lever Handle039923677402NL95H3DView 2DLead
    2T5807066X 2 CLEAN FOR OXYGENCS Standard Lever Handle039923676887NL95H1DView 2DLead
    2T5807066NS 2 NIB SEAL HANDLECS Standard Lever Handle039923677228NL95HNDView 2DLead
    2T5807066EL 2 SS TRIM W/EXT LEV HDLCS Extended Lever Handle039923676986NL95HEDView 2DLead
    2T5807066 2 THRD BALL CONV PT SS TRIMCS Standard Lever Handle039923676825NL95H0DView 2DLead
    2 1/2T5807066NS 2-1/2 NIB SEAL HANDLECS Standard Lever Handle039923677235NL95HNEView 2DLead
    2 1/2T5807066 2 1/2 THRD BALL CONV PT SS TRIMCS Standard Lever Handle039923676832NL95H0EView 2DLead
    2 1/2T5807066EL 21/2 SS TRIM W/EXT LEV HDLCS Extended Lever Handle039923289711NL95HEEView 2DLead
    3T5807066 3 THRD BALL CONV PT SS TRIMCS Standard Lever Handle039923676849NL95H0FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226