• One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim, T-560-BR-R-20


    One-Piece Bronze Ball Valve - Reinforced PTFE, Bronze Trim
    The NIBCO® bronze ball valve with bronze trim provides bubble-tight shutoff at 600 PSI. The reinforced PTFE seat ring and brass ball exhibit high chemical resistance properties and is recommended for process piping. The one-piece design eliminates leak paths and features NPT end connection for easy installation. The valve may be used for isolation and throttling (half open to full open only).
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Reduced port
    • Blowout-proof stem
    • Brass ball and silicon bronze stem
    • Standard lever handle
    • Threaded end connections
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 2"
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4T560BRR20 1/4 W/LEVER HDLCS Standard Lever Handle039923662682NL940P4View 2DLead
    1/4T560BRR20RH 1/4 W/ROUND HWCS Round Handle039923662958NL940Q4View 2DLead
    1/4T560BRR20LL 1/4 W/SS LOCK HDLSS Locking Lever Handle039923663139NL940S4View 2DLead
    3/8T560BRR20RH 3/8 W/ROUND HWCS Round Handle039923662965NL940Q5View 2DLead
    3/8T560BRR20 3/8 W/LEVER HDLCS Standard Lever Handle039923662699NL940P5View 2DLead
    3/8T560BRR20LL 3/8 W/SS LOCK HDLSS Locking Lever Handle039923663146NL940S5View 2DLead
    3/8T560BRR20X 3/8 W/LEV OXYGENCS Standard Lever Handle039923391353NL94005View 2DLead
    1/2T560BRR20LL 1/2 W/SS LOCK HDLSS Locking Lever Handle039923663153NL940S6View 2DLead
    1/2T560BRR20 1/2 W/LEVER HDLCS Standard Lever Handle039923662705NL940P6View 2DLead
    1/2T560BRR20RH 1/2 W/ROUND HWCS Round Handle039923662972NL940Q6View 2DLead
    3/4T560BRR20 3/4 W/LEVER HDLCS Standard Lever Handle039923662712NL940P8View 2DLead
    3/4T560BRR20LL 3/4 W/SS LOCK HDLSS Locking Lever Handle039923663160NL940S8View 2DLead
    3/4T560BRR20RH 3/4 W/ROUND HWCS Round Handle039923662989NL940Q8View 2DLead
    1T560BRR20LL 1 W/SS LOCK HDLSS Locking Lever Handle039923663177NL940SAView 2DLead
    1T560BRR20 1 W/LEVER HDLCS Standard Lever Handle039923662729NL940PAView 2DLead
    1T560BRR20RH 1 W/ROUND HANDWHEELCS Round Handle039923662996NL940QAView 2DLead
    1 1/4T560BRR20RH 1-1/4 W/ROUND HWCS Round Handle039923663009NL940QBView 2DLead
    1 1/4T560BRR20 1-1/4 W/LEVER HDLCS Standard Lever Handle039923662736NL940PBView 2DLead
    1 1/4T560BRR20LL 1-1/4 W/SS LOCK HDLSS Locking Lever Handle039923663184NL940SBView 2DLead
    1 1/2T560BRR20LL 1-1/2 W/SS LOCK HDLSS Locking Lever Handle039923663191NL940SCView 2DLead
    1 1/2T560BRR20 1-1/2 W/LEVER HDLCS Standard Lever Handle039923662743NL940PCView 2DLead
    1 1/2T560BRR20RH 1-1/2 W/ROUND HWCS Round Handle039923663016NL940QCView 2DLead
    2T560BRR20LL 2 W/SS LOCK HDLCS Locking Lever Handle039923663207NL940SDView 2DLead
    2T560BRR20 2 W/LEVER HDLCS Standard Lever Handle039923662750NL940PDView 2DLead
    2T560BRR20RH 2 W/ROUND HWCS Round Handle039923663023NL940QDView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226