• Three-Piece Bronze Ball Valve - Full Port, Solder End Connections, S-595-Y


    Three-Piece Bronze Ball Valve - Full Port, Solder End Connections
    The NIBCO® bronze ball valve features solder ends for easy installation. The three-piece valve is ideal for hot/cold water, numerous gas applications, compressed air, vacuum service, condenser and chilled water. It may be used for isolation and throttling (half open to full open only). The three-piece valve is repairable in-line.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Full port
    • Chrome plated brass ball, silicon bronze stem
    • Blowout-proof stem
    • Standard lever handle or locking lever, optional NIB-SEAL®
    • Solder end connections
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2-1/2"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4S595R 1/4 CXC 600# FP BV 3-PC R SEATCS Standard Lever Handle039923357656NJ930RR4Lead
    1/4S595YLL 1/4 CXC 600# FP BV 3-PC W/LL HDLCS Locking Lever Handle039923688736NJ93404View 2DLead
    1/4S595YM 1/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923687739NJ93I04View 2DLead
    1/4S595YNS 1/4 W/NIB-SEALNIB-SEAL® Extended Insulated Handle039923688033NJ93U04View 2DLead
    1/4S595YX 1/4 CXC 600# FP BV 3-PC F/OXYCS Standard Lever Handle039923686633NJ93W04View 2DLead
    1/4S595Y 1/4 CXC 600# FP BV 3-PCCS Standard Lever Handle039923686435NJ93004View 2DLead
    3/8S595YM 3/8 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923687746NJ93I05View 2DLead
    3/8S595YX 3/8 CXC 600# FP BV 3-PC F/OXYCS Standard Lever Handle039923686640NJ93W05View 2DLead
    3/8S595YNS 3/8 W/NIB-SEALNIB-SEAL® Extended Insulated Handle039923688040NJ93U05View 2DLead
    3/8S595Y 3/8 CXC 600# FP BV 3-PCCS Standard Lever Handle039923686442NJ93005View 2DLead
    3/8S595R 3/8 CXC 600# FP BV 3-PC R SEATCS Standard Lever Handle039923357663NJ930RR5Lead
    3/8S595YLL 3/8 CXC 600# FP BV 3-PC W/LL HDLCS Locking Lever Handle039923688743NJ93405View 2DLead
    1/2S595R 1/2 CXC 600# FP BV 3-PC R SEATCS Standard Lever Handle039923357670NJ930RR6Lead
    1/2S595Y 1/2 CXC 600# FP BV 3-PCCS Standard Lever Handle039923686459NJ93006View 2DLead
    1/2S595YNS 1/2 W/NIB-SEALNIB-SEAL® Extended Insulated Handle039923688057NJ93U06View 2DLead
    1/2S595YLL 1/2 CXC 600# FP BV 3-PC W/LL HDLCS Locking Lever Handle039923688750NJ93406View 2DLead
    1/2S595YX 1/2 CXC 600# FP BV 3-PC F/OXYCS Standard Lever Handle039923686657NJ93W06View 2DLead
    1/2S595YXLL 1/2 OXY W/LOCK HDLCS Locking Lever Handle039923688958NJ93WL6View 2DLead
    1/2S595YM 1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923687753NJ93I06View 2DLead
    1/2S595YEL 1/2 CXC 600# FP BV 3-PC W/ELCS Extended Lever Handle039923687555NJ93036View 2DLead
    3/4S595YX 3/4 CXC 600# FP BV 3-PC F/OXYCS Standard Lever Handle039923686664NJ93W08View 2DLead
    3/4S595YM 3/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923687760NJ93I08View 2DLead
    3/4S595Y 3/4 CXC 600# FP BV 3-PCCS Standard Lever Handle039923686466NJ93008View 2DLead
    3/4S595YNS 3/4 W/NIB-SEALNIB-SEAL® Extended Insulated Handle039923688064NJ93U08View 2DLead
    3/4S595YLL 3/4 CXC 600# FP BV 3-PC W/LL HDLCS Locking Lever Handle039923688767NJ93408View 2DLead
    3/4S595R 3/4 CXC 600# FP BV 3-PC R SEATCS Standard Lever Handle039923357687NJ930RR8Lead
    3/4S595YEL 3/4 CXC 600# FP BV 3-PC W/ELCS Extended Lever Handle039923687562NJ93038View 2DLead
    3/4S595YXLL 3/4 OXY W/LOCK HDLCS Locking Lever Handle039923688965NJ93WL8View 2DLead
    1S595R 1 CXC 600# FP BV 3-PC R SEATCS Standard Lever Handle039923357694NJ930RRALead
    1S595YEL 1 CXC 600# FP BV 3-PC W/ELCS Extended Lever Handle039923687579NJ9303AView 2DLead
    1S595YLL 1 CXC 600# FP BV 3-PC W/LL HDLCS Locking Lever Handle039923688774NJ9340AView 2DLead
    1S595YNS 1 W/NIB-SEALNIB-SEAL® Extended Insulated Handle039923688071NJ93U0AView 2DLead
    1S595YM 1 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923687777NJ93I0AView 2DLead
    1S595YXLL 1 OXY W/LOCK HDLCS Locking Lever Handle039923688972NJ93WLAView 2DLead
    1S595YX 1 CXC 600# FP BV 3-PC F/OXYCS Standard Lever Handle039923686671NJ93W0AView 2DLead
    1S595Y 1 CXC 600# FP BV 3-PCCS Standard Lever Handle039923686473NJ9300AView 2DLead
    1 1/4S595Y 1-1/4 CXC 600# FP BV 3-PCCS Standard Lever Handle039923686480NJ9300BView 2DLead
    1 1/4S595YM 1-1/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923687784NJ93I0BView 2DLead
    1 1/4S595YNS 1-1/4 W/NIB-SEALNIB-SEAL® Extended Insulated Handle039923688088NJ93U0BView 2DLead
    1 1/4S595YX 1-1/4 CXC 600# FP BV 3-PC F/OXYCS Standard Lever Handle039923686688NJ93W0BView 2DLead
    1 1/4S595YXLL 1-1/4 OXY W/LOCK HDLCS Locking Lever Handle039923688989NJ93WLBView 2DLead
    1 1/4S595YEL 1-1/4 CXC 600# FP BV 3-PC W/ELCS Extended Lever Handle039923687586NJ9303BView 2DLead
    1 1/4S595YLL 1-1/4 CXC 600# FP BV 3-PC W/LLCS Locking Lever Handle039923688781NJ9340BView 2DLead
    1 1/4S595R 1-1/4 CXC 600# FP BV 3-PC R SEATCS Standard Lever Handle039923357700NJ930RRBLead
    1 1/2S595R 1-1/2 CXC 600# FP BV 3-PC R SEATCS Standard Lever Handle039923357717NJ930RRCLead
    1 1/2S595YLL 1-1/2 CXC 600# FP BV 3-PC W/LLCS Locking Lever Handle039923688798NJ9340CView 2DLead
    1 1/2S595YXLL 1-1/2 OXY W/LOCK HDLCS Locking Lever Handle039923688996NJ93WLCView 2DLead
    1 1/2S595Y 1-1/2 CXC 600# FP BV 3-PCCS Standard Lever Handle039923686497NJ9300CView 2DLead
    1 1/2S595YM 1-1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923687791NJ93I0CView 2DLead
    1 1/2S595YNS 1-1/2 W/NIB-SEALNIB-SEAL® Extended Insulated Handle039923688095NJ93U0CView 2DLead
    1 1/2S595YX 1-1/2 CXC 600# FP BV 3-PC F/OXYCS Standard Lever Handle039923686695NJ93W0CView 2DLead
    1 1/2S595YEL 1-1/2 CXC 600# FP BV 3-PC W/ELCS Extended Lever Handle039923687593NJ9303CView 2DLead
    2S595YNS 2 W/NIB-SEALNIB-SEAL® Extended Insulated Handle039923688101NJ93U0DView 2DLead
    2S595YM 2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923687807NJ93I0DView 2DLead
    2S595Y 2 CXC 600# FP BV 3-PCCS Standard Lever Handle039923686503NJ9300DView 2DLead
    2S595YLL 2 CXC 600# FP BV 3-PC W/LL HDLCS Locking Lever Handle039923688804NJ9340DView 2DLead
    2S595YXLL 2 OXY W/LOCK HDLCS Locking Lever Handle039923689009NJ93WLDView 2DLead
    2S595R 2 CXC 600# FP BV 3-PC R SEATCS Standard Lever Handle039923357724NJ930RRDLead
    2S595YEL 2 CXC 600# FP BV 3-PC W/ELCS Extended Lever Handle039923687609NJ9303DView 2DLead
    2S595YX 2 CXC 600# FP BV 3-PC F/OXYCS Standard Lever Handle039923686701NJ93W0DView 2DLead
    2 1/2S595R 2-1/2 CXC 600# FP BV 3-PC R SEATCS Standard Lever Handle039923357731NJ930RRELead
    2 1/2S595YX 2-1/2 CXC 600# FP BV 3-PC F/OXYCS Standard Lever Handle039923686718NJ93W0EView 2DLead
    2 1/2S595YM 2 1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923687814NJ93I0EView 2DLead
    2 1/2S595Y 2-1/2 CXC 600# FP BV 3-PCCS Standard Lever Handle039923686510NJ9300EView 2DLead
    15S595YX 15MM 1/2 OX CLEANCS Standard Lever Handle039923794246NJ93W16View 2DLead
    42S595YX 42MM 11/2 OX CLEANCS Standard Lever Handle039923794284NJ93W1CView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226