• Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends, S-590-Y


    Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends
    The NIBCO® bronze ball valve features solder end connections for easy installation. The three-piece valve is ideal for hot/cold water, numerous gas applications, compressed air, vacuum service, condenser and chilled water. May be used for isolation and throttling (half open to full open only). The valve is repairable in-line.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Conventional port
    • Chrome plated brass ball, silicon bronze stem
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®
    • Solder end connections
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1 1/4S590Y 1-1/4 CXC 600# SP BV 3-PCCS Standard Lever Handle039923683168NJ9100BView 2DLead
    1 1/4S590YX 1-1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923683281NJ91W0BView 2DLead
    1 1/4S590YEL 1-1/4 W/EXT LEVER HDLECS Extended Lever Handle039923683465NJ9103BView 2DLead
    1 1/4S590YLL 1 1/4 W/LOCK HDLCS Locking Lever Handle039923683946NJ9101BView 2DLead
    1 1/4S590YNS 1-1/4 CXC 600# S PORT BV W/NS HWNIB-SEAL® Extended Insulated Handle039923683762NJ91U0BView 2DLead
    1 1/2S590YLL 1 1/2 W/LOCK HDLCS Locking Lever Handle039923683953NJ9101CView 2DLead
    1 1/2S590YNS 1-1/2 CXC 600# S PORT BV W/NS HWNIB-SEAL® Extended Insulated Handle039923683779NJ91U0CView 2DLead
    1 1/2S590YM 1-1/2 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923683595NJ91I0CView 2DLead
    1 1/2S590Y 1-1/2 CXC 600# SP BV 3-PCCS Standard Lever Handle039923683175NJ9100CView 2DLead
    1 1/2S590YEL 1-1/2 W/EXT LEVER HDLECS Extended Lever Handle039923683472NJ9103CView 2DLead
    1 1/2S590YX 1-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923683298NJ91W0CView 2DLead
    2S590Y 2 CXC 600# SP BV 3-PCCS Standard Lever Handle039923683182NJ9100DView 2DLead
    2S590YEL 2 W/EXT LEVER HDLECS Extended Lever Handle039923683489NJ9103DView 2DLead
    2S590YNS 2 CXC 600# S PORT BV W/NS HWNIB-SEAL® Extended Insulated Handle039923683786NJ91U0DView 2DLead
    2S590YLL 2 W/LOCK HDLCS Locking Lever Handle039923683960NJ9101DView 2DLead
    2S590YX 2 CLEAN FOR OXYGENCS Standard Lever Handle039923683304NJ91W0DView 2DLead
    2 1/2S590YLL 2 1/2 W/LOCK HDLCS Locking Lever Handle039923683977NJ9101EView 2DLead
    2 1/2S590YEL 2-1/2 W/EXT LEVER HDLECS Extended Lever Handle039923683496NJ9103EView 2DLead
    2 1/2S590Y 2-1/2 CXC 600# SP BV 3-PCCS Standard Lever Handle039923683199NJ9100EView 2DLead
    2 1/2S590YX 2-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923683311NJ91W0EView 2DLead
    2 1/2S590YNS 2-1/2 CXC 600# S PORT BV W/NS HWNIB-SEAL® Extended Insulated Handle039923683793NJ91U0EView 2DLead
    2 1/2S590YM 2-1/2 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923683618NJ91I0EView 2DLead
    3S590YM 3 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923683625NJ91I0FView 2DLead
    3S590YX 3 CLEAN FOR OXYGENCS Standard Lever Handle039923683328NJ91W0FView 2DLead
    3S590Y 3 CXC 600# SP BV 3-PCCS Standard Lever Handle039923683205NJ9100FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226