• Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Solder, S-585-80-LF


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Solder
    The NIBCO® ball valve is made of lead-free* Silicon Performance Bronze® alloy and has achieved the stringent NSF/ANSI 61 section 8 (Commercial Hot) and NSF/ANSI 372 listings. The two-piece valve provides bubble-tight shutoff at 600 PSI and is dezincification resistant. The ball valve includes reinforced PTFE seat rings with silicon bronze stem and ball, and is ideal for use in applications that deliver water for human consumption including residential and commercial construction.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Max temperature rating 300°F
    • Full port
    • Silicon Performance Bronze® body, ball and stem
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing
    • NIBCO® HydraPure® lead-free* markings on handle and body
    • Solder end connections
    • Dezincification resistant
    • Lead-free*
    • Conforms to MSS SP-110
    • NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G)
    • NSF/ANSI-372
    • IAPMO/ANSI Z1157
    • Size range 1/2" to 3"
    Performance Bronze® is a registered trademark of NIBCO INC. NIBSEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4S-585-80-LF-SS 1/4 SLDR FP BV SS HNUTSS Standard Lever Handle039923413871NJ83SX4Lead
    1/4S-585-80-LF-LL 1/4 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923348586NJ830K4Lead
    1/4S-585-80-LF 1/4 SOLDER FULL PORT BVCS Standard Lever Handle039923338532NJ830X4View 2DLead
    1/4S-585-80-LF-M 1/4 SOLDER BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923348913NJ83IX4Lead
    1/4S585-80-LF-EL 1/4 SOLDER EXT LEVER HDLCS Extended Lever Handle039923355881NJ834X4Lead
    1/4S-585-80-LF-NS 1/4 SOLDER FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923348968NJ83TX4Lead
    1/4S585-80-LF-LX 1/4 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410153NJ83LX4View 2DLead
    3/8S-585-80-LF-NS 3/8 SOLDER FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923348975NJ83TX5Lead
    3/8S-585-80-LF-M 3/8 SOLDER BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923348920NJ83IX5Lead
    3/8S-585-80-LF 3/8 SOLDER FULL PORT BVCS Standard Lever Handle039923338549NJ830X5View 2DLead
    3/8S585-80-LF-EL 3/8 SOLDER EXT LEVER HDLCS Extended Lever Handle039923355898NJ834X5Lead
    3/8S585-80-LF-LX 3/8 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410160NJ83LX5View 2DLead
    3/8S-585-80-LF-LL 3/8 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923348593NJ830K5Lead
    3/8S-585-80-LF-SS 3/8 SLDR FP BV SS HNUTSS Standard Lever Handle039923413888NJ83SX5Lead
    1/2S585-80-LF-EL 1/2 SOLDER EXT LEVER HDLCS Extended Lever Handle039923355904NJ834X6Lead
    1/2S-585-80-LF-SS 1/2 SLDR FP BV SS HNUTSS Standard Lever Handle039923413895NJ83SX6Lead
    1/2S-585-80-LF-M 1/2 SOLDER BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923348937NJ83IX6Lead
    1/2S-585-80-LF-LL 1/2 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923348609NJ830K6View 2DLead
    1/2S-585-80-LF-NS 1/2 SOLDER FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923348982NJ83TX6Lead
    1/2S585-80-LF-LX 1/2 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410177NJ83LX6View 2DLead
    1/2S-585-80-LF 1/2 SOLDER FULL PORT BVCS Standard Lever Handle039923338556NJ830X6View 2DLead
    3/4S585-80-LF-LX 3/4 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410184NJ83LX8View 2DLead
    3/4S-585-80-LF-NS 3/4 SOLDER FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923348999NJ83TX8Lead
    3/4S585-80-LF-EL 3/4 SOLDER EXT LEVER HDLCS Extended Lever Handle039923355911NJ834X8Lead
    3/4S-585-80-LF-M 3/4 SOLDER BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923348944NJ83IX8Lead
    3/4S-585-80-LF 3/4 SOLDER FULL PORT BVCS Standard Lever Handle039923338563NJ830X8View 2DLead
    3/4S-585-80-LF-LL 3/4 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923348616NJ830K8View 2DLead
    3/4S-585-80-LF-SS 3/4 SLDR FP BV SS HNUTSS Standard Lever Handle039923413901NJ83SX8Lead
    1S-585-80-LF 1 SOLDER FULL PORT BVCS Standard Lever Handle039923338570NJ830XAView 2DLead
    1S-585-80-LF-M 1 SOLDER BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923348951NJ83IXALead
    1S-585-80-LF-SS 1 SLDR FP BV SS HD NUTSS Standard Lever Handle039923413918NJ83SXALead
    1S-585-80-LF-LL 1 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923348623NJ830KAView 2DLead
    1S585-80-LF-EL 1 SOLDER EXT LEVER HDLCS Extended Lever Handle039923355935NJ834XALead
    1S-585-80-LF-NS 1 SOLDER FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349002NJ83TXALead
    1S585-80-LF-LX 1 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410191NJ83LXAView 2DLead
    1 1/4S-585-80-LF-NS 11/4 SOLDER FP NIBSEALNIB-SEAL® Extended Insulated Handle039923349019NJ83TXBLead
    1 1/4S-585-80-LF 11/4 SOLDER FULL PORT BVCS Standard Lever Handle039923338587NJ831XBView 2DLead
    1 1/4S585-80-LF-EL 11/4 SOLDER EXT LEVER HDLCS Extended Lever Handle039923355942NJ834XBLead
    1 1/4S585-80-LF-LL 11/4 SOLDER FP BV LCK HDLCS Locking Lever Handle039923348647NJ830KBLead
    1 1/4S-585-80-LF-M 11/4 SLDER BV MEM STOP HDCS Standard Lever Handle with Memory Stop039923348678NJ833XBView 2DLead
    1 1/4S-585-80-LF-SS 11/4 SLDR FP BV SS HNUTSS Standard Lever Handle039923413925NJ83SXBLead
    1 1/4S585-80-LF-LX 11/4 SOLDR FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410207NJ83LXBView 2DLead
    1 1/2S-585-80-LF-M 11/2 SLDER BV MEM STOP HDCS Standard Lever Handle with Memory Stop039923348685NJ833XCView 2DLead
    1 1/2S-585-80-LF 11/2 SOLDER FULL PORT BVCS Standard Lever Handle039923338594NJ831XCView 2DLead
    1 1/2S585-80-LF-EL 11/2 SOLDER EXT LEVER HDLCS Extended Lever Handle039923355959NJ834XCLead
    1 1/2S-585-80-LF-NS 11/2 SOLDER FP NIBSEALNIB-SEAL® Extended Insulated Handle039923349026NJ83TXCLead
    1 1/2S585-80-LF-LX 11/2 SOLDR FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410214NJ83LXCView 2DLead
    1 1/2S585-80-LF-LL 11/2 SOLDER FP BV LCK HDLCS Locking Lever Handle039923348654NJ830KCLead
    1 1/2S-585-80-LF-SS 11/2 SLDR FP BV SS HNUTSS Standard Lever Handle039923413932NJ83SXCLead
    2S585-80-LF-LL 2 SOLDER FP BV LOCK HDLCS Locking Lever Handle039923348661NJ830KDLead
    2S-585-80-LF-NS 2 SOLDER FP BV NIBSEALNIB-SEAL® Extended Insulated Handle039923349033NJ83TXDLead
    2S-585-80-LF 2 SOLDER FULL PORT BVCS Standard Lever Handle039923338600NJ831XDView 2DLead
    2S585-80-LF-LX 2 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410221NJ83LXDView 2DLead
    2S-585-80-LF-M 2 SOLDER BV MEM STOP HDLCS Standard Lever Handle with Memory Stop039923348692NJ833XDView 2DLead
    2S-585-80-LF-SS 2 SLDR FP BV SS HD NUTSS Standard Lever Handle039923413949NJ83SXDLead
    2S585-80-LF-EL 2 SOLDER EXT LEVER HDLCS Extended Lever Handle039923355966NJ834XDLead
    2 1/2S585-80-LF 2 1/2 SOLDER FULL PORT BVCS Standard Lever Handle039923368980NJ831XEView 2DLead
    2 1/2S-585-80-LF-SS 21/2 SLDR FP BV SS HNUTSS Standard Lever Handle039923413956NJ83SXELead
    3S585-80-LF 3 SOLDER FULL PORT BVCS Standard Lever Handle039923368997NJ831XFView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226