• Two-Piece Bronze Ball Valve - Full Port, Solder End Connections, S-585-70


    Two-Piece Bronze Ball Valve - Full Port, Solder End Connections
    The NIBCO® two-piece ball valve features solder ends for quick and efficient installation. The full port bronze ball valve provides bubble-tight shutoff at 600 PSI. The valve's reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties, and is recommended for many high pressure applications.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Chrome plated brass ball, silicon bronze stem
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®
    • Solder end connections
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4S58570LL 1/4 W/LOCK HDLCS Locking Lever Handle039923679758NJ830L4View 2DLead
    1/4S58570 1/4 W/LEVER HDLCS Standard Lever Handle039923677501NJ83004View 2DLead
    1/4S58570M 1/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923678850NJ83I04View 2DLead
    1/4S58570NS 1/4 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679215NJ83T34View 2DLead
    1/4S585-70-LX 1/4 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410474NJ86LX4Lead
    1/4S58570X 1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923678041NJ83W04View 2DLead
    3/8S58570M 3/8 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923678867NJ83I05View 2DLead
    3/8S585-70-LX 3/8 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410481NJ86LX5Lead
    3/8S58570NS 3/8 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679222NJ83T35View 2DLead
    3/8S58570X 3/8 CLEAN FOR OXYGENCS Standard Lever Handle039923678058NJ83W05View 2DLead
    3/8S58570LL 3/8 W/LOCK HDLCS Locking Lever Handle039923679765NJ830L5View 2DLead
    3/8S58570 3/8 W/LEVER HDLCS Standard Lever Handle039923677518NJ83005View 2DLead
    1/2S58570LL 1/2 W/LOCK HDLCS Locking Lever Handle039923679772NJ830L6View 2DLead
    1/2S58570NS 1/2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679239NJ83T36View 2DLead
    1/2S58570X 1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923678065NJ83W06View 2DLead
    1/2S585-70-LX 1/2 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410498NJ86LX6Lead
    1/2S58570M 1/2 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923678874NJ83I06View 2DLead
    1/2S58570EL 1/2 W/EXT LEVER HDLECS Extended Lever Handle039923678690NJ830E6View 2DLead
    1/2S58570 1/2 W/LEVER HDLCS Standard Lever Handle039923677525NJ83006View 2DLead
    3/4S58570EL 3/4 W/EXT LEVER HDLECS Extended Lever Handle039923678706NJ830E8View 2DLead
    3/4S58570M 3/4 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923678881NJ83I08View 2DLead
    3/4S58570NS 3/4 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679246NJ83T38View 2DLead
    3/4S58570ELM 3/4 W/EXT LEV MEM STOP HDLCS Extended Lever Handle with Memory Stop039923679062NJ830Q8View 2DLead
    3/4S58570ET 3/4 W/EXT TEE HDLEAluminum Extended Tee Handle039923680594NJ83T08View 2DLead
    3/4S58570SSHN 3/4 W/SS HDL & NUTSS Standard Lever Handle039923680358NJ830A8View 2DLead
    3/4S585-70-LX 3/4 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410504NJ86LX8Lead
    3/4S58570W 3/4 W/WING HDLCS Wing Handle039923692368NJ83058View 2DLead
    3/4S58570X 3/4 CLEAN FOR OXYGENCS Standard Lever Handle039923678072NJ83W08View 2DLead
    3/4S58570 3/4 W/LEVER HDLCS Standard Lever Handle039923677532NJ83008View 2DLead
    3/4S58570LL 3/4 W/LOCK HDLCS Locking Lever Handle039923679789NJ830L8View 2DLead
    1S585-70-LX 1 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410511NJ86LXALead
    1S58570NS 1 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679253NJ83T3AView 2DLead
    1S58570 1 W/LEVER HDLCS Standard Lever Handle039923677549NJ8300AView 2DLead
    1S58570X 1 CLEAN FOR OXYGENCS Standard Lever Handle039923678089NJ83W0AView 2DLead
    1S58570M 1 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923678898NJ83I0AView 2DLead
    1S58570EL 1 W/EXT LEVER HDLECS Extended Lever Handle039923678713NJ830EAView 2DLead
    1S58570LL 1 W/LOCK HDLCS Locking Lever Handle039923679796NJ830LAView 2DLead
    1S58570ET 1 W/EXT TEE HDLEAluminum Extended Tee Handle039923680600NJ83T0AView 2DLead
    1 1/4S58570ELM 1-1/4 W/EXT LEV MEM STOP HDLCS Extended Lever Handle with Memory Stop039923679086NJ832QBView 2DLead
    1 1/4S58570 1-1/4 FP W/LEVER HDLCS Standard Lever Handle039923677556NJ8310BView 2DLead
    1 1/4S58570NS 1-1/4 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679260NJ83T3BView 2DLead
    1 1/4S58570EL 1-1/4 W/EXT LEVER HANDLECS Extended Lever Handle039923678720NJ831EBView 2DLead
    1 1/4S58570M 1-1/4 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923678904NJ8330BView 2DLead
    1 1/4S58570X 1-1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923678096NJ83W1BView 2DLead
    1 1/4S58570LL 1-1/4 W/LOCK HDLCS Locking Lever Handle039923679802NJ831LBView 2DLead
    1 1/4S585-70-LX 11/4 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410528NJ86LXBLead
    1 1/2S585-70-LX 11/2 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410535NJ86LXCLead
    1 1/2S58570LL 1-1/2 W/LOCK HDLCS Locking Lever Handle039923679819NJ831LCView 2DLead
    1 1/2S58570NS 1-1/2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679277NJ83T3CView 2DLead
    1 1/2S58570EL 1-1/2 W/EXT LEVER HANDLECS Extended Lever Handle039923678737NJ831ECView 2DLead
    1 1/2S58570X 1-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923678102NJ83W1CView 2DLead
    1 1/2S58570 1-1/2 FP W/LEVER HDLCS Standard Lever Handle039923677563NJ8310CView 2DLead
    1 1/2S58570M 1-1/2 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923678911NJ8330CView 2DLead
    2S58570 2 FP W/LEVER HDLECS Standard Lever Handle039923677570NJ8310DView 2DLead
    2S58570EL 2 W/EXT LEVER HANDLECS Extended Lever Handle039923678744NJ831EDView 2DLead
    2S585-70-LX 2 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410542NJ86LXDLead
    2S58570M 2 W/MEM STOP HDLECS Standard Lever Handle with Memory Stop039923678928NJ8330DView 2DLead
    2S58570LL 2 W/LOCK HDLCS Locking Lever Handle039923679826NJ831LDView 2DLead
    2S58570NS 2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923679284NJ83T3DView 2DLead
    2S58570X 2 CLEAN FOR OXYGENCS Standard Lever Handle039923678119NJ83W1DView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226