• Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections, S-585-70-66


    Two-Piece Bronze Ball Valve - Stainless Steel Trim, Solder End Connections
    The NIBCO® bronze ball valve provides bubble-tight shutoff at 600 PSI. The reinforced PTFE seat ring with stainless steel stem and ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve features solder end connections for easy installation.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Full port
    • Stainless steel ball and stem
    • Vented ball
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®
    • Solder end connections
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4S5857066NS 1/4 NIB SEAL HDLNIB-SEAL® Extended Insulated Handle039923681645NJ83H54View 2DLead
    1/4S5857066LL 1/4 W/LOCK HDLCS Locking Lever Handle039923682000NJ83HL4View 2DLead
    1/4S5857066X 1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923795731NJ83VH4View 2DLead
    1/4S5857066 1/4 W/LEVER HDLCS Standard Lever Handle039923680921NJ83H04View 2DLead
    1/4S585-70-66-LX 1/4 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410559NJ88LX4Lead
    3/8S5857066 3/8 W/LEVER HDLCS Standard Lever Handle039923680938NJ83H05View 2DLead
    3/8S5857066LL 3/8 W/LOCK HDLCS Locking Lever Handle039923682017NJ83HL5View 2DLead
    3/8S5857066X 3/8 CLEAN FOR OXYGENCS Standard Lever Handle039923795748NJ83VH5View 2DLead
    3/8S585-70-66-LX 3/8 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410566NJ88LX5Lead
    3/8S5857066NS 3/8 NIB SEAL HDLNIB-SEAL® Extended Insulated Handle039923681652NJ83H55View 2DLead
    3/8S5857066ET 3/8 W/EXT TEE HDLAluminum Extended Tee Handle039923682468NJ83HT5View 2DLead
    1/2S5857066XLL 1/2 OXY W/LOCK HDLCS Locking Lever Handle039923682291NJ83HW6View 2DLead
    1/2S5857066NS 1/2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681669NJ83H56View 2DLead
    1/2S5857066EL 1/2 W/EXT LEVER HDLECS Extended Lever Handle039923681300NJ83H46View 2DLead
    1/2S5857066 1/2 W/LEVER HDLCS Standard Lever Handle039923680945NJ83H06View 2DLead
    1/2S5857066X 1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923795755NJ83VH6View 2DLead
    1/2S5857066LL 1/2 W/LOCK HDLCS Locking Lever Handle039923682024NJ83HL6View 2DLead
    1/2S5857066W 1/2 BALL V. SS TRIM W/WING HCS Standard Lever Handle039923428264NW83H06
    1/2S5857066ET 1/2 W/EXT TEE HDLEAluminum Extended Tee Handle039923682475NJ83HT6View 2DLead
    1/2S5857066M 1/2 W/MEMORY STOP HANDLECS Standard Lever Handle with Memory Stop039923681485NJ83IH6View 2DLead
    1/2S585-70-66-LX 1/2 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410573NJ88LX6Lead
    3/4S5857066M 3/4 W/MEMORY STOP HANDLECS Standard Lever Handle with Memory Stop039923000019NJ83IH8View 2DLead
    3/4S5857066ET 3/4 W/EXT TEE HDLEAluminum Extended Tee Handle039923682482NJ83HT8View 2DLead
    3/4S585-70-66-LX 3/4 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410580NJ88LX8Lead
    3/4S5857066NS 3/4 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681676NJ83H58View 2DLead
    3/4S5857066EL 3/4 W/EXT LEVER HDLECS Extended Lever Handle039923681317NJ83H48View 2DLead
    3/4S5857066X 3/4 CLEAN FOR OXYGENCS Standard Lever Handle039923795762NJ83VH8View 2DLead
    3/4S5857066LL 3/4 W/LOCK HDLCS Locking Lever Handle039923682031NJ83HL8View 2DLead
    3/4S5857066ELM 3/4 W/EXT LEV MEM STOP HDLECS Extended Lever Handle with Memory Stop039923681362NJ83H38View 2DLead
    3/4S5857066 3/4 W/LEVER HDLCS Standard Lever Handle039923680952NJ83H08View 2DLead
    3/4S5857066XLL 3/4 OXY W/LOCK HDLCS Locking Lever Handle039923682307NJ83HW8View 2DLead
    1S5857066NS 1 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681683NJ83H5AView 2DLead
    1S5857066EL 1 W/EXT LEVER HDLECS Extended Lever Handle039923681324NJ83H4AView 2DLead
    1S5857066 1 W/LEVER HDLCS Standard Lever Handle039923680969NJ83H0AView 2DLead
    1S5857066LL 1 W/LOCK HDLCS Locking Lever Handle039923682048NJ83HLAView 2DLead
    1S5857066XLL 1 OXY W/LOCK HDLCS Locking Lever Handle039923682314NJ83HWAView 2DLead
    1S5857066M 1 W/MEMORY STOP HANDLECS Standard Lever Handle with Memory Stop039923681508NJ83IHAView 2DLead
    1S585-70-66-LX 1 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410597NJ88LXALead
    1S5857066ET 1 W/EXT TEE HDLEAluminum Extended Tee Handle039923682499NJ83HTAView 2DLead
    1S5857066X 1 CLEAN FOR OXYGENCS Standard Lever Handle039923795779NJ83VHAView 2DLead
    1 1/4S5857066M 1-1/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923681515NJ831KBView 2DLead
    1 1/4S585-70-66-LX 11/4 SOL FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410603NJ88LXBLead
    1 1/4S5857066XLL 1-1/4 OXY W/LOCK HDLCS Locking Lever Handle039923682321NJ83HWBView 2DLead
    1 1/4S5857066ET 11/4 W/EXT TEE HDLAluminum Extended Tee Handle039923682505NJ831JBView 2DLead
    1 1/4S5857066LL 1-1/4 W/LOCK HDLCS Locking Lever Handle039923682055NJ83HLBView 2DLead
    1 1/4S5857066NS 1-1/4 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681690NJ83H5BView 2DLead
    1 1/4S5857066X 1-1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923795786NJ83VHBView 2DLead
    1 1/4S5857066EL 1-1/4 W/EXT LEVER HDLECS Extended Lever Handle039923681331NJ83H4BView 2DLead
    1 1/4S5857066 1-1/4 FP W/LEVER HDLECS Standard Lever Handle039923680976NJ831HBView 2DLead
    1 1/2S5857066LL 1-1/2 W/LOCK HDLCS Locking Lever Handle039923682062NJ83HLCView 2DLead
    1 1/2S5857066X 1-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923795793NJ83VHCView 2DLead
    1 1/2S5857066ET 11/2 W/EXT TEE HDLAluminum Extended Tee Handle039923682512NJ831JCView 2DLead
    1 1/2S5857066NS 1-1/2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681706NJ83H5CView 2DLead
    1 1/2S5857066EL 1-1/2 W/EXT LEVER HDLECS Extended Lever Handle039923681348NJ83H4CView 2DLead
    1 1/2S5857066M 1-1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923681522NJ831KCView 2DLead
    1 1/2S5857066XLL 1-1/2 OXY W/LOCK HDLCS Locking Lever Handle039923682338NJ83HWCView 2DLead
    1 1/2S585-70-66-LX 11/2 SOL FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410610NJ88LXCLead
    1 1/2S5857066 1-1/2 FP W/LEVER HDLECS Standard Lever Handle039923680983NJ831HCView 2DLead
    2S5857066M 2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923681539NJ831KDView 2DLead
    2S5857066 2 FP W/LEVER HDLECS Standard Lever Handle039923680990NJ831HDView 2DLead
    2S585-70-66-LX 2 SOLDER FULL PORT BV LXNIB-SEAL® Locking Extended Insulated Handle039923410627NJ88LXDLead
    2S5857066EL 2 W/EXT LEVER HDLECS Extended Lever Handle039923681355NJ83H4DView 2DLead
    2S5857066NS 2 NIB SEAL HANDLENIB-SEAL® Extended Insulated Handle039923681713NJ83H5DView 2DLead
    2S5857066X 2 CLEAN FOR OXYGENCS Standard Lever Handle039923795809NJ83VHDView 2DLead
    2S5857066LL 2 W/LOCK HDLCS Locking Lever Handle039923682079NJ83HLDView 2DLead
    2S5857066ET 2 W/EXT TEE HDLAluminum Extended Tee Handle039923682529NJ831JDView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226