• Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder, S-585-66-LF


    Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Solder
    The NIBCO® ball valve is made of lead-free* Silicon Performance Bronze™ alloy and has achieved the stringent NSF/ANSI 61 section 8 (Commercial Hot) and NSF/ANSI 372 listings. The two-piece valve provides bubble-tight shutoff at 600 PSI and is dezincification resistant. The ball valve includes reinforced PTFE seat rings with silicon bronze stem and ball, and is ideal for use in applications that deliver water for human consumption including residential and commercial construction.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Max temperature rating 300°F
    • Full port
    • Silicon Performance Bronze® body
    • Stainless steel ball and stem
    • Vented ball
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®, Locking Lever, Memory Stop, Extended Lever, Round and Wing
    • NIBCO® HydraPure® lead-free* markings on handle and body
    • Solder end connections
    • Dezincification resistant
    • Lead-free*
    • Conforms to MSS SP-110
    • NSF/ANSI-61 Section 8 Commercial Hot 180°F (includes Annex F and G)
    • NSF/ANSI-372
    • IAPMO/ANSI Z1157
    • Size range 1/2" to 3"
    Performance Bronze™ is a registered trademark of NIBCO INC. NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4S-585-66-LF 1/4 SOLDER FULL PORT SS TRIMCS Standard Lever Handle039923338617NJ83HX4View 2DLead
    1/4S-585-66-LF-NS 1/4 SOLDER SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923348821NJ83HN4Lead
    1/4S-585-66-LF-LL 1/4 SLDER SS TRIM LOCK HDCS Locking Lever Handle039923348746NJ83HK4Lead
    1/4S585-66-LF-LX 1/4 SOLDR FP BV SS TRIM LXNIB-SEAL® Locking Extended Insulated Handle039923410238NJ87LX4Lead
    1/4S585-66-LF-EL 1/4 SOLDER SS TRM EXT LVRCS Extended Lever Handle039923355973NJ832X4Lead
    1/4S-585-66-LF-SS 1/4 SDR BV SS TRM&HNUTSS Standard Lever Handle039923413963NJ83NX4Lead
    3/8S-585-66-LF-NS 3/8 SOLDER SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923348838NJ83HN5Lead
    3/8S-585-66-LF-LL 3/8 SLDER SS TRIM LOCK HDCS Locking Lever Handle039923348753NJ83HK5Lead
    3/8S585-66-LF-LX 3/8 SOLDR FP BV SS TRIM LXNIB-SEAL® Locking Extended Insulated Handle039923410245NJ87LX5Lead
    3/8S585-66-LF-EL 3/8 SOLDER SS TRM EXT LVRCS Extended Lever Handle039923355980NJ832X5Lead
    3/8S-585-66-LF 3/8 SOLDER FULL PORT SS TRIMCS Standard Lever Handle039923338624NJ83HX5View 2DLead
    3/8S-585-66-LF-SS 3/8 SDR BV SS TRM&HNUTSS Standard Lever Handle039923413970NJ83NX5Lead
    1/2S585-66-LF-LX 1/2 SOLDR FP BV SS TRIM LXNIB-SEAL® Locking Extended Insulated Handle039923410252NJ87LX6Lead
    1/2S-585-66-LF-NS 1/2 SOLDER SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923348845NJ83HN6Lead
    1/2S-585-66-LF-LL 1/2 SLDER SS TRIM LOCK HDCS Locking Lever Handle039923348760NJ83HK6View 2DLead
    1/2S-585-66-LF 1/2 SOLDER FULL PORT SS TRIMCS Standard Lever Handle039923338631NJ83HX6Lead
    1/2S-585-66-LF-SS 1/2 SDR BV SS TRM&HNUTSS Standard Lever Handle039923413987NJ83NX6Lead
    1/2S585-66-LF-EL 1/2 SOLDER SS TRM EXT LVRCS Extended Lever Handle039923355997NJ832X6Lead
    3/4S-585-66-LF 3/4 SOLDER FULL PORT SS TRIMCS Standard Lever Handle039923338648NJ83HX8Lead
    3/4S585-66-LF-EL 3/4 SOLDER SS TRM EXT LVRCS Extended Lever Handle039923356000NJ832X8Lead
    3/4S-585-66-LF-SS 3/4 SDR BV SS TRM&HNUTSS Standard Lever Handle039923413994NJ83NX8Lead
    3/4S-585-66-LF-NS 3/4 SOLDER SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923348869NJ83HN8Lead
    3/4S585-66-LF-LX 3/4 SOLDR FP BV SS TRIM LXNIB-SEAL® Locking Extended Insulated Handle039923410269NJ87LX8Lead
    3/4S-585-66-LF-LL 3/4 SLDER SS TRIM LOCK HDCS Locking Lever Handle039923348777NJ83HK8View 2DLead
    1S585-66-LF-LX 1 SOLDER FP BV SS TRIM LXNIB-SEAL® Locking Extended Insulated Handle039923410276NJ87LXALead
    1S-585-66-LF-NS 1 SOLDER SS TRIM NIBSEALNIB-SEAL® Extended Insulated Handle039923348876NJ83HNALead
    1S-585-66-LF-LL 1 SOLDER SS TRIM LOCK HDLCS Locking Lever Handle039923348784NJ83HKAView 2DLead
    1S-585-66-LF 1 SOLDER FULL PORT SS TRIMCS Standard Lever Handle039923338655NJ83HXALead
    1S585-66-LF-EL 1 SOLDER SS TRIM EXT LEVERCS Extended Lever Handle039923356017NJ832XALead
    1S-585-66-LF-SS 1 SDR BV SS TRIM&HNUTSS Standard Lever Handle039923414007NJ83NXALead
    1 1/4S-585-66-LF-NS 11/4 SOLD SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923348883NJ83HNBLead
    1 1/4S-585-66-LF 11/4 SOLDER FULL PRT SS TRICS Standard Lever Handle039923338662NJ83XHBView 2DLead
    1 1/4S-585-66-LF-LL 11/4 SLDR SS TRIM LCK HDCS Locking Lever Handle039923348791NJ83HKBView 2DLead
    1 1/4S585-66-LF-EL 11/4 SLDER SS TRM EXT LVRCS Extended Lever Handle039923356024NJ832XBLead
    1 1/4S-585-66-LF-SS 11/4 SDR BV SS TRM&HNUTSS Standard Lever Handle039923414014NJ83NXBLead
    1 1/4S585-66-LF-LX 11/4 SLDR FP BV SS TRIM LXNIB-SEAL® Locking Extended Insulated Handle039923410283NJ87LXBLead
    1 1/2S-585-66-LF 11/2 SOLDER FULL PRT SS TRIMCS Standard Lever Handle039923338679NJ83XHCView 2DLead
    1 1/2S-585-66-LF-LL 11/2 SLDR SS TRIM LCK HDCS Locking Lever Handle039923348807NJ83HKCView 2DLead
    1 1/2S585-66-LF-LX 11/2 SLDR FP BV SS TRIM LXNIB-SEAL® Locking Extended Insulated Handle039923410290NJ87LXCLead
    1 1/2S-585-66-LF-NS 11/2 SOLD SS TRM NIBSEALNIB-SEAL® Extended Insulated Handle039923348890NJ83HNCLead
    1 1/2S585-66-LF-EL 11/2 SLDER SS TRM EXT LVRCS Extended Lever Handle039923356031NJ832XCLead
    1 1/2S-585-66-LF-SS 11/2 SDR BV SS TRM&HNUTSS Standard Lever Handle039923414021NJ83NXCLead
    2S-585-66-LF-NS 2 SOLDER SS TRIM NIBSEALNIB-SEAL® Extended Insulated Handle039923348906NJ83HNDLead
    2S585-66-LF-LX 2 SOLDER FP BV SS TRIM LXNIB-SEAL® Locking Extended Insulated Handle039923410306NJ87LXDLead
    2S585-66-LF-EL 2 SOLDER SS TRIM EXT LEVERCS Extended Lever Handle039923356048NJ832XDLead
    2S-585-66-LF-LL 2 SOLDER SS TRIM LOCK HDLCS Locking Lever Handle039923348814NJ83HKDView 2DLead
    2S-585-66-LF 2 SOLDER FULL PORT SS TRIMCS Standard Lever Handle039923338686NJ83XHDView 2DLead
    2S-585-66-LF-SS 2 SLDR BV SS TRM&HNUTSS Standard Lever Handle039923414038NJ83NXDLead
    2 1/2S-585-66-LF-SS 21/2 SDR BV SS TRM&HNUTSS Standard Lever Handle039923414045NJ83NXELead
    2 1/2S585-66-LF 2 1/2 SOLDER FULL PRT SS TRIMCS Standard Lever Handle039923369024NJ83XHEView 2DLead
    3S585-66-LF 3 SOLDER FULL PORT SS TRIMCS Standard Lever Handle039923369031NJ83XHFView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226