• Two-Piece Bronze Ball Valve - Conventional Port, Solder Ends, S-580-70


    Two-Piece Bronze Ball Valve - Conventional Port, Solder Ends
    The NIBCO® bronze ball valve with solder end connections provides bubble-tight shutoff at 600 PSI. The valve's reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties, and is recommended for many high pressure applications. The valve is ideal for hot/cold water, numerous gas applications, compressed air, vacuum service, condenser and chilled water. The valve may be used for isolation and throttling (half open to full open only).
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Conventional port
    • Stainless steel ball and stem
    • Vented ball
    • Blowout-proof stem
    • Standard lever handle
    • Solder end connections
    • Dezincification resistant
    • Chrome plated brass ball, silicon bronze stem
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1-1/4" to 3"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1 1/4S58070 1-1/4 W/LEVER HDLCS Standard Lever Handle039923675255NJ8300BView 2DLead
    1 1/4S58070ELM 1-1/4 W/EXT LEV MEM STOP HDLCS Extended Lever Handle with Memory Stop039923676023NJ830QBView 2DLead
    1 1/4S58070M 1-1/4 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923675903NJ83I0BView 2DLead
    1 1/4S58070NS 1-1/4 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923676146NJ83T7BView 2DLead
    1 1/4S58070X 1-1/4 CLEAN FOR OXYGENCS Standard Lever Handle039923675484NJ83W0BView 2DLead
    1 1/4S58070EL 1-1/4 W/EXT LEV HDLCS Extended Lever Handle039923675781NJ830EBView 2DLead
    1 1/4S58070LL 1-1/4 W/LOCK HDLCS Locking Lever Handle039923676320NJ830LBView 2DLead
    1 1/2S58070 1-1/2 W/LEVER HDLCS Standard Lever Handle039923675262NJ8300CView 2DLead
    1 1/2S58070M 1-1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923675910NJ83I0CView 2DLead
    1 1/2S58070NS 1-1/2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923676153NJ83T7CView 2DLead
    1 1/2S58070X 1-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923675491NJ83W0CView 2DLead
    1 1/2S58070EL 1-1/2 W/EXT LEV HDLCS Extended Lever Handle039923675798NJ830ECView 2DLead
    1 1/2S58070LL 1-1/2 W/LOCK HDLCS Locking Lever Handle039923676337NJ830LCView 2DLead
    2S58070LL 2 W/LOCK HDLCS Locking Lever Handle039923676344NJ830LDView 2DLead
    2S58070ELM 2 W/EXT LEV MEM STOP HDLCS Extended Lever Handle with Memory Stop039923676047NJ830QDView 2DLead
    2S58070M 2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923675927NJ83I0DView 2DLead
    2S58070 2 W/LEVER HDLCS Standard Lever Handle039923675279NJ8300DView 2DLead
    2S58070NS 2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923676160NJ83T7DView 2DLead
    2S58070X 2 CLEAN FOR OXYGENCS Standard Lever Handle039923675507NJ83W0DView 2DLead
    2S58070XLL 2 OXY W/LOCK HDLCS Locking Lever Handle039923676467NJ83W3DView 2DLead
    2S58070EL 2 W/EXT LEV HDLCS Extended Lever Handle039923675804NJ830EDView 2DLead
    2 1/2S58070M 2-1/2 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923675934NJ83I0EView 2DLead
    2 1/2S58070NS 2-1/2 NIBSEAL HDLNIB-SEAL® Extended Insulated Handle039923676177NJ83T7EView 2DLead
    2 1/2S58070X 2-1/2 CLEAN FOR OXYGENCS Standard Lever Handle039923675514NJ83W0EView 2DLead
    2 1/2S58070 2-1/2 W/LEVER HDLCS Standard Lever Handle039923675286NJ8300EView 2DLead
    3S58070M 3 W/MEM STOP HDLCS Standard Lever Handle with Memory Stop039923675941NJ83I0FView 2DLead
    3S58070X 3 CLEAN FOR OXYGENCS Standard Lever Handle039923675521NJ83W0FView 2DLead
    3S58070 3 W/LEVER HDLCS Standard Lever Handle039923675293NJ8300FView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226