• Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections, MTT-585-70


    Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections
    The NIBCO® two-piece bronze ball valve features male thread end connection by female thread body connection for easy piping transition installation. The valve's reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties, and is recommended for many high pressure applications.
    View Submittal Sheet

    • Valve pressure rating 600 psi 41.4 bar non-shock cold working pressure
    • Maximum temperature rating 400°F
    • Male x female threaded end connections
    • Chrome plated brass ball, silicon bronze stem
    • Blowout-proof stem
    • Standard lever handle, optional NIB-SEAL®
    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Conforms to MSS SP-110
    • Size range 1/4" to 2"
    NIB-SEAL® is a registered trademark of NIBCO INC.
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4MTT58570 1/4 MALE/FEMALE NPT ENDSCS Standard Lever Handle039923796547NL95G04View 2DLead
    3/8MTT58570 3/8 MALE/FEMALE NPT ENDSCS Standard Lever Handle039923796554NL95G05View 2DLead
    1/2MTT58570-66-NS 1/2 MALE/FEM NIB HDL SSNIB-SEAL® Extended Insulated Handle039923332196NL95G36View 2DLead
    1/2MTT58570-NS 1/2 MALE / FEM NIB HDLNIB-SEAL® Extended Insulated Handle039923345400NL95M06View 2DLead
    1/2MTT58570 1/2 MALE/FEMALE NPT ENDSCS Standard Lever Handle039923796561NL95G06View 2DLead
    3/4MTT58570-NS 3/4 MALE / FEM NIB HDLNIB-SEAL® Extended Insulated Handle039923345417NL95M08View 2DLead
    3/4MTT58570 3/4 MALE/FEMALE NPT ENDSCS Standard Lever Handle039923796578NL95G08View 2DLead
    3/4MTT58570-66-NS 3/4 MALE/FEM NIB HDL SSNIB-SEAL® Extended Insulated Handle039923332202NL95G38View 2DLead
    1MTT58570-66-NS 1 MALE/FEMALE NIB HDL SSNIB-SEAL® Extended Insulated Handle039923332219NL95G3AView 2DLead
    1MTT58570-NS 1 MALE / FEMALE NIB HDLNIB-SEAL® Extended Insulated Handle039923345424NL95M0AView 2DLead
    1MTT58570 1 MALE/FEMALE NPT ENDSCS Standard Lever Handle039923796585NL95G0AView 2DLead
    1 1/4MTT58570-NS 1-1/4 MALE / FEM NIB HDLNIB-SEAL® Extended Insulated Handle039923345431NL95M0BView 2DLead
    1 1/4MTT58570 1 1/4 MALE/FEMALE NPT ENDSCS Standard Lever Handle039923796592NL95G0BView 2DLead
    1 1/4MTT58570-66-NS 11/4 MALE/FEM NIB HDLSSNIB-SEAL® Extended Insulated Handle039923344960NL95G3BView 2DLead
    1 1/2MTT58570 1 1/2 MALE/FEMALE NPT ENDSCS Standard Lever Handle039923796608NL95G0CView 2DLead
    1 1/2MTT58570-NS 1-1/2 MALE / FEM NIB HDLNIB-SEAL® Extended Insulated Handle039923345448NL95M0CView 2DLead
    1 1/2MTT58570-66-NS 11/2 MALE/FEM NIB HDL SSNIB-SEAL® Extended Insulated Handle039923344977NL95G3CView 2DLead
    2MTT58570 2 MALE/FEMALE NPT ENDSCS Standard Lever Handle039923796615NL95G0DView 2DLead
    2MTT58570-66-NS 2 MALE/FEMALE NIB HDL SSNIB-SEAL® Extended Insulated Handle039923344984NL95G3DView 2DLead
    2MTT58570-NS 2 MALE / FEMALE NIB HDLNIB-SEAL® Extended Insulated Handle039923345455NL95M0DView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Pressure Rated Valves Warranty

    NIBCO INC. 125% LIMITED WARRANTY
    Applicable to NIBCO INC. Pressure Rated Metal Valves

    NIBCO INC. warrants each NIBCO® pressure rated metal valve to be free from defects in materials and workmanship under normal use and service for a period of five (5) years from date put into service.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, it will be replaced at the expense of NIBCO INC.. Replacements shall be shipped free of charge to the owner. In the event of the replacement of any valve, NIBCO INC. shall further pay the owner the greater of twenty-five (25%) percent of the price of the valve according to the published suggested list price schedule of NIBCO INC. in effect at the time of purchase, or ten ($10.00) dollars, to apply on the cost of the installation of said replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Pressure Rated Valves

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226