• Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle, T-FP600A-LF-LL


    Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, NPT x NPT, Locking Lever Handle
    The NIBCO® lead-free* copper alloy ball valve with threaded end connections provides bubble-tight shutoff. The valve's PTFE seats and lead-free ball exhibit high corrosion resistance properties. The valve is ideal for hot/cold water and gas applications.
    View Submittal Sheet

    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2")
    • Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4")
    • Full port
    • Blowout-proof stem
    • Locking lever handle
    • Threaded end connections
    • IAPMO listed to NSF/ANSI-61-8, NSF/ANSI-372 and UPC-IGC-157
    • CSA ANSI Z21.15 / CSA 9.1 (1/4" to 4")
    • CSA ASME B16.44: 5 psig (maximum) (1/4" to 4")
    • CSA ASME B16.33: 125 psig (maximum) (1/4" to 4")
    • CSA CAN / CGA 3.16 (1/4" to 4")
    • CSA CGA CR91-002: 1/2 psig, 2 psig, and 5 psig (1/4" to 4")
    • FM 1140 approved 175 wwp (1/4" to 2")
    • UL 1477 (YQNZ): Compressed gas shutoff valves – 250 psi (1/4" to 4")
    • UL 842 (YRBX): Flammable liquid shutoff valves – 250 psi (1/4" to 4")
    • UL 842 (YRPV): Gas shutoff valves – 250 psi (1/4" to 4")
    • UL 842 (MHKZ): Manual valves – 250 psi (1/4" to 4")
    • UL 125 (YSDT): LP-Gas shutoff valves – 250 psi (1/4" to 4")
    • UL Subject 258 (VQGU): Trim and drain valves (1/4" to 2")
    • Size range 1/4" to 4"
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    1/4TFP600A-LF-LL 1/4 THD FULL PRT LOCK LVRCS Locking Lever Handle039923347602NL998XL4View 2DLead
    3/8TFP600A-LF-LL 3/8 THD FULL PRT LOCK LVRCS Locking Lever Handle039923347619NL998XL5View 2DLead
    1/2TFP600A-LF-LL 1/2 THD FULL PRT LOCK LVRCS Locking Lever Handle039923347626NL998XL6View 2DLead
    3/4TFP600A-LF-LL 3/4 THD FULL PRT LOCK LVRCS Locking Lever Handle039923347633NL998XL8View 2DLead
    1TFP600A-LF-LL 1 THD FULL PORT LOCK LVRCS Locking Lever Handle039923347640NL998XLAView 2DLead
    1 1/4TFP600A-LF-LL 1 1/4 THD FULL PT LOCK LVRCS Locking Lever Handle039923347657NL998XLBView 2DLead
    1 1/2TFP600A-LF-LL 1 1/2 THD FULL PT LOCK LVRCS Locking Lever Handle039923347701NL998XLCView 2DLead
    2TFP600A-LF-LL 2 THRD FULL PORT LOCK LVRCS Locking Lever Handle039923347718NL998XLDView 2DLead
    2 1/2TFP600A-LF-LL 2 1/2 THD FULL PT LOCK LVRCS Locking Lever Handle039923347725NL998XLEView 2DLead
    3TFP600A-LF-LL 3 THRD FULL PORT LOCK LVRCS Locking Lever Handle039923347732NL998XLFView 2DLead
    4TFP600A-LF-LL 4 THRD FULL PORT LOCK LVRCS Locking Lever Handle039923347749NL998XLHView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Plumbing Specialty Products Warranty

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Plumbing Specialty Products Only

    NIBCO INC. warrants each NIBCO® plumbing and heating valve to be free from defects in materials and workmanship under normal use and service for a period of two (2) years from date of purchase.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said valve, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, a replacement shall be mailed free of charge to the owner, and NIBCO INC. shall further pay the installing contractor the sum of fifty ($50.00) dollars to be applied toward the cost of installation of the replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Specialty Products

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226