• Ball Valve - Brass, Two-Piece, Full Port, C x C, S-FP600A


    Ball Valve - Brass, Two-Piece, Full Port, C x C
    The NIBCO® brass ball valve with solder end connections provides bubble-tight shutoff. The valve's PTFE seats and hard chrome-plated brass ball exhibit high chemical resistance properties. The valve is ideal for hot/cold water and gas applications.
    View Submittal Sheet

    • Valve pressure rating 600 psi/41.4 bar non-shock cold working pressure (1/4" to 2")
    • Valve pressure rating 400 psi/27.6 bar non-shock cold working pressure (2-1/2" to 4")
    • Full port
    • Chrome-plated brass ball and stem
    • Blowout-proof stem
    • Standard lever handle
    • Female solder cup end connections
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • Size range 1/4" to 3"
    SizeDescriptionHandle TypeUPCNIBCO #BIM/CADProp 65
    3/8SFP600A 3/8 600PSI SOLDER FULL PORT BVCS Standard Lever Handle039923276698NJ998H5View 2DLead
    1/2SFP600A-WH 1/2 600PSI FP BV W/WING HDLECS Wing Handle039923313447NJ99836Lead
    1/2SFP600A 1/2 600PSI SOLDER FULL PORT BVCS Standard Lever Handle039923276704NJ998H6View 2DLead
    3/4SFP600A 3/4 600PSI SOLDER FULL PORT BVCS Standard Lever Handle039923276711NJ998H8View 2DLead
    1SFP600A 1 600PSI SOLDER FULL PORT BVCS Standard Lever Handle039923276728NJ998HAView 2DLead
    1 1/4SFP600A 11/4 600PSI SOLDER FULL PORT BVCS Standard Lever Handle039923276735NJ998HBView 2DLead
    1 1/2SFP600A 11/2 600PSI SOLDER FULL PORT BVCS Standard Lever Handle039923276742NJ998HCView 2DLead
    2SFP600A 2 600PSI SOLDER FULL PORT BVCS Standard Lever Handle039923276759NJ998HDView 2DLead
    2 1/2SFP600A 21/2 400PSI SOLDER FULL PORT BVCS Standard Lever Handle039923276766NJ998HEView 2DLead
    3SFP600A 3 400PSI SOLDER FULL PORT BVCS Standard Lever Handle039923276773NJ998HFView 2DLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Plumbing Specialty Products Warranty

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Plumbing Specialty Products Only

    NIBCO INC. warrants each NIBCO® plumbing and heating valve to be free from defects in materials and workmanship under normal use and service for a period of two (2) years from date of purchase.

    In the event any defect occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said valve, at the owner’s expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said valve is defective, a replacement shall be mailed free of charge to the owner, and NIBCO INC. shall further pay the installing contractor the sum of fifty ($50.00) dollars to be applied toward the cost of installation of the replacement valve.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do not allow the exclusion or limitation of incidental or consequential damages so these limitations may not apply to you. TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.

    Specialty Products

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittings are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.  

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226