• Stainless Steel Hose Assembly - MPT x Press, 1950PC


    Stainless Steel Hose Assembly - MPT x Press
    ChamFlex® All Metal Stainless Steel Braided Hose Assembly with Threaded x Press ends
    View Submittal Sheet

    • Threaded x Press Ends
    • Size range: 1-1/2" to 2"
    ChamFlex® is a registered trademark of Chamberlin Rubber Company Inc.
    SizeDescriptionUPCNIBCO #Prop 65
    1 1/2 X 12MTPC1950 11/2 MPT X PRESS X 12 SS HOSE039923390950RGC5001PCLead
    1 1/2 X 18MTPC1950 11/2 MPT X PRESS X 18 SS HOSE039923390967RGC6001PCLead
    1 1/2 X 24MTPC1950 11/2 MPT X PRESS X 24 SS HOSE039923390974RGC7001PCLead
    1 1/2 X 36MTPC1950 11/2 MPT X PRESS X 36 SS HOSE039923390981RGC2009PCLead
    2 X 12MTPC1950 2 MPT X PRESS X 12 SS HOSE039923390998RGC5002PCLead
    2 X 18MTPC1950 2 MPT X PRESS X 18 SS HOSE039923391001RGC6002PCLead
    2 X 24MTPC1950 2 MPT X PRESS X 24 SS HOSE039923391018RGC7002PCLead
    2 X 36MTPC1950 2 MPT X PRESS X 36 SS HOSE039923391025RGC2010PCLead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    For Warranty information regarding this product, please contact NIBCO Technical Support (Toll-Free) 888.446.4226

    Default How to Order copy will go here.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226