• Stainless Steel Hose Assembly - MPT x MPT, 1950


    Stainless Steel Hose Assembly - MPT x MPT
    ChamFlex® All Metal Stainless Steel Braided Hose Assembly
    View Submittal Sheet

    • Size range: 1-1/2" to 2"
    ChamFlex® is a registered trademark of Chamberlin Rubber Company Inc.
    SizeDescriptionUPCNIBCO #Prop 65
    1 1/2 X 12MT1950 11/2 MPT X MPT UNION X 12 SS HOSE039923346919RGC5001Lead
    1 1/2 X 18MT1950 11/2 MPT X MPT UNION X 18 SS HOSE039923346933RGC6001Lead
    1 1/2 X 24MT1950 11/2 MPT X MPT UNION X 24 SS HOSE039923346957RGC7001Lead
    1 1/2 X 36MT1950 11/2 MPT X MPT UNION X 36 SS HOSE039923384041RGC2009Lead
    2 X 12MT1950 2 MPT X MPT UNION X 12 SS HOSE039923346926RGC5002Lead
    2 X 18MT1950 2 MPT X MPT UNION X 18 SS HOSE039923346940RGC6002Lead
    2 X 24MT1950 2 MPT X MPT UNION X 24 SS HOSE039923346964RGC7002Lead
    2 X 36MT1950 2 MPT X MPT UNION X 36 SS HOSE039923384058RGC2010Lead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    For Warranty information regarding this product, please contact NIBCO Technical Support (Toll-Free) 888.446.4226

    Default How to Order copy will go here.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226