• Electric Actuators - Max Torque Range, Manual Override, NE-800


    Electric Actuators - Max Torque Range, Manual Override
    The NIBCO® Series 800 actuators are offered with output torque ranging from 3,000 to 10,000 inch pounds. Based on a highly effective planetary gear system, the actuator series includes a full-time direct acting handwheel type manual override to produce maximum torque in a compact package. Motors are rated for 100% duty cycle. The Series 800 line of quality electric actuators is designed for quarter-turn applications, including ball valves butterfly valves and plug valves, dampers, vents and similar uses. The actuator operating temperature ranges from -40ºF to +140ºF. The aluminum enclosure is certified to NEMA 4 and 7. Please refer to NIBCO technical data sheets, valve selection guides and catalog for engineering and installation information.
    View Submittal Sheet

    • Heater and thermostat installed in all actuators
    • Case hardened steel spur gear train is permanently lubricated
    • Operating temperatures -40°F with standard heater activated, to +140°F
    • Single phase capacitor run motor with thermal overload protection
    • Handwheel manual operation
    • Captive slotted hex bolts on enclosure
    • Dual machined conduit entrances
    • Two single-pole double-throw travel-stop limit switches with adjustable cams and two auxiliary SPDT
    • Female drive shaft
    • Torque 3,000 to 10,000 in/lb
    • Voltage 110, 220 VAC
    • Aluminum enclosure certified to NEMA 4 and 7
    SizeDescriptionUPCNIBCO #Prop 65
    820-12-4 110 VAC ACTUATOR039923591401T111383Lead
    830-30-7 110 VAC ELECTRIC ACTUATOR039923591647T114429Lead
    820-30-4 110 VAC ACTUATOR039923591425T111386Lead
    830-30-4 110VAC/N4 ACTUATOR039923594204T114426Lead
    220VAC820-12-4 220 VAC ACTUATOR039923591418T111385Lead
    220VAC830-30-7 220 VAC ACTUATOR039923591654T114431Lead
    220VAC820-30-4 220 VAC ACTUATOR039923591449T111388Lead
    110VAC820-12-7 110 VAC ACTUATOR039923591494T112288Lead
    220VACT112296 820-12-7 220VAC ACTUATOR039923591500T112296Lead
    110VACT112297 820-30-7 110VAC ACTUATOR039923591517T112297Lead
    220VAC820-30-7 220 VAC ACTUATOR039923134998T112299Lead
    220VAC830-30-4 220 VAC ACTUATOR039923594211T114428Lead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Actuation Warranty

     

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Actuator and Actuator Accessories

    NIBCO INC. warrants each NIBCO® actuator and actuator accessory to be free from defects in materials and workmanship under normal use and service for a period of one (1) year from date put in service or two (2) years from date of purchase.

    In the event any failure occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000.

    The owner will be instructed to return said product, at the owner's expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said actuator or actuator accessory is defective, it will be replaced at the expence of NIBCO INC.. Replacements shall be shipped free of charge to the owner.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do now allow the exclusion or limitation on incidental or consequential damages so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty give you specific legal rights, and you may also have other rights which vary from stat to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Actuation

    State quantity, figure number and size for each actuator or actuator accessory you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® actuators and actuator accessories are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY
    No NIBCO® actuators or actuator accessories are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226