• Electric Actuators - Mid-Range Torque, NEMA 4 and 7, NE-500


    Electric Actuators - Mid-Range Torque, NEMA 4 and 7
    The NIBCO® line of NE500 electric actuators is designed for quarter-turn applications, including ball valves, butterfly valves and plug valves, dampers, vents and similar uses. The actuators are constructed for the entire mid-range of torques and operating speeds. A heater and thermostat are installed in all Series 500 units. Operating temperatures of the electric actuators range from -40ºF to +140ºF. Motor availability includes AC and DC voltages and are extended-duty cycle rated. For automated or computer-controlled flow control systems, NIBCO electric actuators offer exceptional convenience and flexibility. Ideal for applications where the valve is not readily accessible, the actuators provide a labor-saving alternative to manual flow control regulation. Please refer to NIBCO technical data sheets, valve selection guides and catalog for engineering and installation information.
    View Submittal Sheet

    • Thermostat and heater installed
    • Case hardened steel spur gear train is permanently lubricated
    • Case hardened steel drive shaft
    • Operating temperatures -40°F with standard heater activated, to +140°F
    • Single phase capacitor run motor with thermal overload protection
    • Declutchable manual override with position indicator
    • Dual machined conduit entrances
    • Captive slotted hex bolts on enclosure
    • Operational in any mounting orientation
    • Two single-pole double-throw end of travel micro switches with adjustable cams
    • Weight 17 to 18 lbs.
    • Voltage 24 VDC and 220 VAC
    • Torque 700-1600 in/lb
    • Enclosure certified to NEMA 4 and 7
    • Female DIN/ISO F07 output drive and F07/F10 bolt pattern
    SizeDescriptionUPCNIBCO #Prop 65
    NE500-10-4 115 VAC ELECTRIC ACTUATOR039923592033T115776Lead
    NE500-10-7 115 VAC ELECTRIC ACTUATOR039923592040T115777Lead
    NE500-30-4 24 VDC ELECTRIC ACTUATOR039923592170T115790Lead
    NE500-30-7 24 VDC ELECTRIC ACTUATOR039923592187T115791Lead
    NE500-15-4 12 VDC ELECTRIC ACTUATOR039923592071T115780Lead
    NE500-15-7 12 VDC ELECTRIC ACTUATOR039923592088T115781Lead
    NE500-30-4 12 VDC ELECTRIC ACTUATOR039923592156T115788Lead
    NE500-30-7 12 VDC ELECTRIC ACTUATOR039923592163T115789Lead
    NE500-15-4 24 VDC ELECTRIC ACTUATOR039923592095T115782Lead
    NE500-15-7 24 VDC ELECTRIC ACTUATOR039923592101T115783Lead
    NER 500-30-4 (115 VAC) ELECT. ACTUATOR039923592118T115784Lead
    NE500-30-7 115 VAC ELECTRIC ACTUATOR039923592125T115785Lead
    220VACNE500-10-4 220 VAC ELECTRIC ACTUATOR039923592057T115778Lead
    220VACNE500-10-7 220 VAC ELECTRIC ACTUATOR039923592064T115779Lead
    220VACNER 500-30-4 (220 VAC) ELECT. ACTUATOR039923592132T115786Lead
    220VACNE500-30-7 220 VAC ELECTRIC ACTUATOR039923592149T115787Lead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Actuation Warranty

     

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Actuator and Actuator Accessories

    NIBCO INC. warrants each NIBCO® actuator and actuator accessory to be free from defects in materials and workmanship under normal use and service for a period of one (1) year from date put in service or two (2) years from date of purchase.

    In the event any failure occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000.

    The owner will be instructed to return said product, at the owner's expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said actuator or actuator accessory is defective, it will be replaced at the expence of NIBCO INC.. Replacements shall be shipped free of charge to the owner.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do now allow the exclusion or limitation on incidental or consequential damages so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty give you specific legal rights, and you may also have other rights which vary from stat to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Actuation

    State quantity, figure number and size for each actuator or actuator accessory you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® actuators and actuator accessories are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY
    No NIBCO® actuators or actuator accessories are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226