• Electric Actuators - Compact, NEMA 4, 7, NE-300


    Electric Actuators - Compact, NEMA 4, 7
    The NIBCO® quality line of electric actuators is designed for quarter-turn applications, including ball valves, butterfly valves, plug valves, dampers, and vents. The Series 300 actuators offer a compact, rugged design with manual override capability. The actuators include a thermostat and heater. Enclosures are CSA certified to NEMA Type 4, 4X and 7. For automated or computer-controlled flow control systems, NIBCO electric actuators offer exceptional convenience and flexibility. Ideal for applications where the valve is not readily accessible, the actuators provide a labor-saving alternative to manual flow control regulation. These electric actuators and control devices are recommended for use in industrial process and commercial control applications. Please refer to NIBCO technical data sheets, valve selection guides and catalog for engineering and installation information.
    View Submittal Sheet

    • Heater and thermostat installed
    • Permanently lubricated steel gear train
    • Hardened steel drive shaft
    • Rated at 30% duty cycle
    • 4, 10, 15, or 30-second cycle
    • Single phase capacitor run motor with thermal overload protection
    • Motor brake standard on 4 and 10-second cycle units
    • Declutchabale manual override
    • Two 1/2" NPT conduit entrances
    • Temperature range -40°F to +140°F
    • Torque 150-600 in/lb
    • Voltage 24 VDC, 110, 220 VAC
    • Enclosures CSA certified to NEMA-4, 4X and 7
    • Female ISO 5211 mount and drive
    SizeDescriptionUPCNIBCO #Prop 65
    NE300-4-4 115 VAC ELECTRIC ACTUATOR039923591784T115744Lead
    NE300-4-7 115 VAC ELECTRIC ACTUATOR039923591791T115745Lead
    NE300-10-4 12 VDC ELECTRIC ACTUATOR039923135117T115756Lead
    NE300-10-7 12 VDC ELECTRIC ACTUATOR039923135131T115757Lead
    NE300-10-4 24 VDC ELECTRIC ACTUATOR039923591890T115758Lead
    NE300-10-7 24 VDC ELECTRIC ACTUATOR039923591906T115759Lead
    NE300-15-4 115 VAC ELECTRIC ACTUATOR039923591913T115760Lead
    NE300-15-7 115 VAC ELECTRIC ACTUATOR039923591920T115761Lead
    NE300-15-4 12 VDC ELECTRIC ACTUATOR039923135148T115764Lead
    NE300-15-7 12 VDC ELECTRIC ACTUATOR039923135155T115765Lead
    NE300-15-4 24 VDC ELECTRIC ACTUATOR039923591951T115766Lead
    NE300-15-7 24 VDC ELECTRIC ACTUATOR039923591968T115767Lead
    NE300-30-4 115 VAC ELECTRIC ACTUATOR039923591975T115768Lead
    NE300-30-7 115 VAC ELECTRIC ACTUATOR039923591982T115769Lead
    NE300-30-4 12 VDC ELECTRIC ACTUATOR039923135162T115772Lead
    NE300-30-7 12 VDC ELECTRIC ACTUATOR039923135179T115773Lead
    NE300-30-4 24 VDC ELECTRIC ACTUATOR039923592019T115774Lead
    NE300-30-7 24 VDC ELECTRIC ACTUATOR039923592026T115775Lead
    NE300-30-4 ACTUATOR 100% DUTY CYCLE039923135384T117546Lead
    NE300-4-4 12 VDC ELECTRIC ACTUATOR039923591821T115748Lead
    NE300-4-7 12 VDC ELECTRIC ACTUATOR039923135094T115749Lead
    NE300-4-4 24 VDC ELECTRIC ACTUATOR039923591838T115750Lead
    NE300-4-7 24VDC ELECTRIC ACTUATOR039923591845T115751Lead
    NE300-10-4 115 VAC ELECTRIC ACTUATOR039923591852T115752Lead
    NE300-10-7 115 VAC ELECTRIC ACTUATOR039923591869T115753Lead
    220VACNE300-10-4 220 VAC ELECTRIC ACTUATOR039923591876T115754Lead
    220VACNE300-10-7 220 VAC ELECTRIC ACTUATOR039923591883T115755Lead
    220VACNE300-15-4 220 VAC ELECTRIC ACTUATOR039923591937T115762Lead
    220VACNE300-15-7 220 VAC ELECTRIC ACTUATOR039923591944T115763Lead
    220VACNE300-4-4 220 VAC ELECTRIC ACTUATOR039923591807T115746Lead
    220VACNE300-30-4 220 VAC ELECTRIC ACTUATOR039923591999T115770Lead
    220VACNE300-30-7 220 VAC ELECTRIC ACTUATOR039923592002T115771Lead
    220VACNE300-4-7 220 VAC ELECTRIC ACTUATOR039923591814T115747Lead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Actuation Warranty

     

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Actuator and Actuator Accessories

    NIBCO INC. warrants each NIBCO® actuator and actuator accessory to be free from defects in materials and workmanship under normal use and service for a period of one (1) year from date put in service or two (2) years from date of purchase.

    In the event any failure occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000.

    The owner will be instructed to return said product, at the owner's expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said actuator or actuator accessory is defective, it will be replaced at the expence of NIBCO INC.. Replacements shall be shipped free of charge to the owner.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do now allow the exclusion or limitation on incidental or consequential damages so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty give you specific legal rights, and you may also have other rights which vary from stat to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Actuation

    State quantity, figure number and size for each actuator or actuator accessory you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® actuators and actuator accessories are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY
    No NIBCO® actuators or actuator accessories are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226