• Electric Actuators - NEMA 1-5, 110 VAC, NE-100


    The NIBCO® line of quality electric actuators offers a compact, rugged design. The actuators are designed for quarter-turn applications, including ball valves, butterfly valves, plug valves, dampers, and vents. NIBCO electric actuators operate on the gear reduction motor principle, which allows opening and closing speeds ranging from two seconds to one minute or longer. With reversible motors that are rated for continuous duty, NIBCO electric actuators provide maximum torque output and longer life. They also feature thermal overload protection to safeguard the motor from extreme temperatures.
    View Submittal Sheet

    • Permanently lubricated gear train
    • Stainless steel output drive
    • 2, 10, and 13 second cycle
    • 2-second cycle models have unidirectional operation and mechanical brake
    • 10 and 13 second cycle models have single phase capacitor run motors with internal brake
    • Single 1/2" NPT conduit entrance
    • Temperature range -40°F to +140°F
    • Voltage 110 VAC
    • Torque 100-350 in/lb
    • Enclosures CSA certified to NEMA 1, 2, 3, 3R, 4, 4X and 5
    • Female ISO 5211, F03, F04 and F05 mounting bolt circle/drive sleeve
    SizeDescriptionUPCNIBCO #Prop 65
    NE133-2-4 115 VAC ELECTRIC ACTUATOR039923591746T115738Lead
    NE133-10-4 115 VAC ELECTRIC ACTUATOR039923591753T115740Lead
    EM144-13 115 VAC ELECTRIC ACTUATOR039923592743T116909Lead
    EM155-13 115 VAC ELECTRIC ACTUATOR039923592750T116911Lead
    NE133-13-4 115 VAC ELECTRIC ACTUATOR039923591760T115742Lead
    EM144-2 115 VAC ELECTRIC ACTUATOR039923592705T116901Lead
    EM155-2 115 VAC ELECTRIC ACTUATOR039923592712T116903Lead
    EM144-10 115 VAC ELECTRIC ACTUATOR039923592729T116905Lead
    EM155-10 115 VAC ELECTRIC ACTUATOR039923592736T116907Lead
    220VACEM144-13 220 VAC ELECTRIC ACTUATOR039923135216T116910Lead
    220VACEM155-13 220 VAC ELECTRIC ACTUATOR039923135230T116912Lead
    220VACNE133-10-4 220 VAC ELECTRIC ACTUATOR039923135070T115741Lead
    220VACNE133-13-4 220 VAC ELECTRIC ACTUATOR039923591777T115743Lead
    220VACEM155-10 220 VAC ELECTRIC ACTUATOR039923135209T116908Lead
    WarningWARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    NIBCO® Actuation Warranty

     

    NIBCO INC. LIMITED WARRANTY
    Applicable to NIBCO INC. Actuator and Actuator Accessories

    NIBCO INC. warrants each NIBCO® actuator and actuator accessory to be free from defects in materials and workmanship under normal use and service for a period of one (1) year from date put in service or two (2) years from date of purchase.

    In the event any failure occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000.

    The owner will be instructed to return said product, at the owner's expense, to NIBCO INC., or an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said actuator or actuator accessory is defective, it will be replaced at the expence of NIBCO INC.. Replacements shall be shipped free of charge to the owner.

    TO THE EXTENT PERMITTED BY LAW, THIS WARRANTY SPECIFICALLY EXLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES.

    Some states or countries do now allow the exclusion or limitation on incidental or consequential damages so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE LIMITED IN DURATION.

    This warranty give you specific legal rights, and you may also have other rights which vary from stat to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Actuation

    State quantity, figure number and size for each actuator or actuator accessory you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® actuators and actuator accessories are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY
    No NIBCO® actuators or actuator accessories are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226