• Filter Results
  • Wrot Racer Push Fittings

    NIBCO® Wrot Racer® patented copper push fittings simply slide into place for a fast, secure connection. It’s the easiest way to join Copper, CPVC-CTS, PE-RT, or PEX – no soldering, crimping or joining materials needed. Just push the connection tube into the fitting until it stops. You can be in and out in no time at all, and race ahead to your next plumbing project. NIBCO Wrot Racer is fast to install and when it’s done, it’s done right! 

  • Sort by:

    Coupling - Push x Push

    Coupling - Push x Push

    P600
    • Made from 99.9% globally-sourced pure copper, Dezincification-free, Removable and reusable, 200 psi and 200°F, For use with Copper, CPVC-CTS, PE-RT or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    Adapter - Push x F

    Adapter - Push x F

    P603
    • Made from 99.9% globally-sourced pure copper, Dezincification-free, Removable and reusable, 200 psi and 200°F, For use with Copper, CPVC-CTS, PE-RT or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    Adapter - Push x M

    Adapter - Push x M

    P604
    • Made from 99.9% globally-sourced pure copper, Dezincification-free, Removable and reusable, 200 psi and 200°F, For use with Copper, CPVC-CTS, PE-RT or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    90° Elbow - Push x Push

    90° Elbow - Push x Push

    P607
    • Made from 99.9% globally-sourced pure copper, Dezincification-free, Removable and reusable, 200 psi and 200°F, For use with Copper, CPVC-CTS, PE-RT or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    Tee - Push x Push x Push

    Tee - Push x Push x Push

    P611
    • Made from 99.9% globally-sourced pure copper, Dezincification-free, Removable and reusable, 200 psi and 200°F, For use with Copper, CPVC-CTS, PE-RT or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"


    Tube Cap - Push

    Tube Cap - Push

    P617
    • Made from 99.9% globally-sourced pure copper, Dezincification-free, Removable and reusable, 200 psi and 200°F, For use with Copper, CPVC-CTS, PE-RT or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372, ASSE 1061
    • Size range 1/2" to 1"