• 90° Long Radius Elbow Ftg x P - Wrot Copper, PC9607-2-LT


    90° Long Radius Elbow Ftg x P - Wrot Copper
    The NIBCO® PressACR copper 90-degree fitting elbow features an inboard bead and gray HNBR O-ring. Simply applying pressure from a pressing tool tightens the O-ring onto the tube, ensuring a clean, robust seal in seconds with no flame, solder or flux. The elbow has a male fitting end and a press connection. The fitting provides a method of changing the pipeline direction by 90 degrees between a press connection and fitting connection which can either be soldered or pressed. This fitting is used when a longer sweep is required.

    • Operating pressure 700 psi max
    • Temperature range -40°F to 250°F
    • Vacuum: 500mi
    • Approved Refrigerants: R1234yf, R1234ze, R125, R134a, R143a, R404A, R407A, R407C, R407F, R410A, R417A, R422D, R447A, R448A, R449A, R450A, R452A, R452B, R507, R513A, R718, R32, R290, R600, R600A, R407B, R407G, R407H, R421C, R422A, R422B, R422C, R427A, R434A, R446A, R449B, R449C, R451A, R451B, R452C, R454A, R454B, R454C and R513B
    • Approved Oils: POE, PAG, MO, PAO, PVE and ABR456A
    • UL 207 Recognized to 700 PSI
    • Complies with: ISO 5149-2, ISO I4903 Helium leak test, ISO 14903 Thermal cycle test, ISO 14903 Fatigue test, ISO 14903 Freeze test, UL 109 vibration
    • Size range 1/4"OD, 5/16"OD, 3/8"OD, 1/2"OD, 5/8" OD, 3/4"OD, 7/8" OD & 1-1/8" OD
    PressACR™ is a trademark of NIBCO INC.
    SizeDescriptionUPCNIBCO #BIM/CAD
    1 3/8PC9607-2-LT 1 3/8 OD FTG X PRESS 90 ELB039923413451908070RPCView 2D
    5/16PC9607-2-LT 5/16 OD FTG X PRESS 90 ELBOW039923418142908007RPCView 2D
    1/4PC9607-2-LT 1/4 OD FTG X PRESS 90 ELBOW039923418128908000RPCView 2D
    3/8PC9607-2-LT 3/8 OD FTG X PRESS 90 ELBOW039923418135908005RPCView 2D
    1/2PC9607-2-LT 1/2 OD FTG X PRESS 90 ELBOW039923418111908015RPCView 2D
    5/8PC9607-2-LT 5/8 OD FTG X PRESS 90 ELBOW039923413413908025RPCView 2D
    3/4PC9607-2-LT 3/4 OD FTG X PRESS 90 ELBOW039923413420908035RPCView 2D
    7/8PC9607-2-LT 7/8 OD FTG X PRESS 90 ELBOW039923413437908040RPCView 2D
    1 1/8PC9607-2-LT 11/8 OD FTG X PRESS 90 ELB039923413444908060RPCView 2D

    NIBCO® PresssACR Limited Warranty

    NIBCO INC. LIMITED WARRANTY

    NIBCO INC. warrants:

    • NIBCO PressACR fittings to be free from defects in materials and workmanship under normal use and service for a period of 5 years from the Warranty Commencement Date. The Warranty Commencement Date for NIBCO PressACR fittings shall be the date upon which the fitting is installed.

    This limited warranty applies to all NIBCO PressACR products installed in accordance with NIBCO’s approved and published installation, testing and application recommendations and instructions. This includes product installed in accordance with the approved NIBCO PressACR tools.

    NIBCO does NOT warrant against failure of NIBCO PressACR fittings (referred to hereafter as “product”) for:

     

    1. any product, parts or systems which are not manufactured or sold by NIBCO, INC.;
    2. any product which is used for purposes other than a purpose authorized by NIBCO INC.;
    3. any product not installed in accordance with either the recommended installation guidelines provided by NIBCO INC. and/or applicable plumbing codes;
    4. damage to the product caused by, contributed in whole or in part by, or resulting from, any of the following:

     

    a. abuse, misuse, mishandling, tampering, neglect or accidental damage such as, without limitation, vandalism

    b. natural disasters, such as, without limitation, flooding, windstorm and lightning

    c. attachments or modifications to the product that are not authorized by NIBCO INC.

    d. external causes, where external, physical or chemical qualities produce damage to the product, such as, without limitation, variation in water quality, aggressive water or an unsuitable or hostile environment, or

    e. any other cause beyond the control of NIBCO INC.

    NIBCO shall NOT be liable under any circumstances for any other direct or indirect, incidental or consequential damages of any kind, including but not limited to loss of business, lost profits, mold intrusion, water damage, etc. The liability of NIBCO under this warranty is solely limited to the replacement of any product that has been determined by NIBCO INC., or an authorized representative or agent thereof, to contain a defect in material or workmanship.

    NIBCO PressACR tools are covered by a limited warranty against defects in material or manufacturing for a period of two (2) years from date of purchase by the contractor. This limited warranty covers the repair or replacement of the tool, at NIBCO’s discretion, if NIBCO has received the tool, inspected it, and the tool is found to be defective.

    This warranty is the only warranty for the product provided by NIBCO INC., and is and shall be in lieu of any and all other warranties, expressed or implied, including but not limited to an implied warranty of merchantability, and for all other obligations or liabilities on the part of the Manufacturer. No employee of NIBCO INC., or any other distributor, agent or other person or business, is authorized to make any other warranty on behalf of NIBCO, INC.

    In the event any defect occurs which is believed to be covered by this warranty, NIBCO Technical Services should be immediately contacted either in writing or by telephone at 888.446.4226. NIBCO Technical Services will make further arrangements for the product’s return to NIBCO INC. for review and evaluation. In the event that a returned product is determined by NIBCO INC. to be defective, NIBCO INC. will remediate the failure by repairing or replacing the product within a reasonable time, without charge to the owner of the product.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability, whatsoever for the accuracy or completeness of such information. Final determination of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    How To Order Information not found

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226