• Repair Coupling P x P - Carbon Steel, PC201 (No Stop)


    Repair Coupling P x P - Carbon Steel
    The NIBCO® BenchPress™ carbon steel repair coupling features a black EPDM O-ring and stainless steel gripper ring. Simply applying pressure from a pressing tool tightens the O-ring onto the pipe, ensuring a clean and secure seal in seconds with no threading required. The coupling has press connections without a tube stop. The fitting provides a method to repair a connection between two lengths of black iron pipe.

    • Operating pressure up to 200 psi cwp depending on the application
    • Temperature range -20°F to 250°F depending on the application
    • Third party certified to IAPMO PS-117
    • NFPA 13, 13D and 13R
    • IRC International Residential Code (ICC PMG)
    • IMC International Mechanical Code (ICC PMG)
    • UPC Uniform Plumbing Code
    • UMC Uniform Mechanical Code
    • ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 2"
    SizeDescriptionUPCNIBCO #
    1/2PC201 1/2 PRSXPRS COUP (NO STP), CBN STL0399234256382020300PC
    3/4PC201 3/4 PRSXPRS COUP (NO STP), CBN STL0399234256452020400PC
    1PC201 1 PRS X PRS COUP (NO STP), CBN STL0399234256522020500PC
    1 1/4PC201 11/4 PRSXPRS COUP(NO STP), CBN STL0399234256692020550PC
    1 1/2PC201 11/2 PRSXPRS COUP(NO STP), CBN STL0399234256762020600PC
    2PC201 2 PRSXPRS COUP (NO STP), CBN STL0399234256832020650PC

    NIBCO® BenchPress and BenchPressG Limited Warranty

    NIBCO INC. LIMITED WARRANTY

    NIBCO INC. warrants:

     

    • NIBCO BenchPress & BenchPressG fittings to be free from defects in materials and workmanship under normal use and service for a period of 10 years from the Warranty Commencement Date. The Warranty Commencement Date for NIBCO Press system fittings and flanges shall be the date upon which the fitting or flange is installed.

     

    This limited warranty applies to all NIBCO BenchPress & BenchPressG products installed in accordance with NIBCO’s approved and published installation, testing and application recommendations and instructions.

    NIBCO does NOT warrant against failure of NIBCO BenchPress & BenchPressG fittings (referred to hereafter as “product”) for:

     

    1. any product, parts or systems which are not manufactured or sold by NIBCO, INC.;
    2. any product which is used for purposes other than a purpose authorized by NIBCO INC.;
    3. any product not installed in accordance with either the recommended installation guidelines provided by NIBCO INC.
      and/or applicable codes;
    4. damage to the product caused by, contributed in whole or in part by, or resulting from, any of the following:

     

    a. abuse, misuse, mishandling, tampering, neglect or accidental damage such as, without limitation, vandalism
    b. natural disasters, such as, without limitation, flooding, windstorm and lightning
    c. attachments or modifications to the product that are not authorized by NIBCO INC.
    d. external causes, where external, physical or chemical qualities product damage to the product, such as, without limitation, variation in water quality, aggressive water
        or an unsuitable or hostile environment, or
    e. any other cause beyond the control of NIBCO INC.

    NIBCO shall NOT be liable under any circumstances for any other direct or indirect, incidental or consequential damages of any kind, including but not limited to loss of business, lost profits, mold intrusion, water damage, etc. The liability of NIBCO under this warranty is solely limited to the replacement of any product that has been determined by NIBCO INC., or an authorized representative or agent thereof, to contain a defect in material or workmanship.

    This warranty is the only warranty for the product provided by NIBCO INC., and is and shall be in lieu of any and all other warranties, expressed or implied, including but not limited to an implied warranty of merchantability, and for all other obligations or liabilities on the part of the Manufacturer. No employee of NIBCO INC., or any other distributor, agent or other person or business, is authorized to make any other warranty on behalf of NIBCO, INC.

    In the event any defect occurs which is believed to be covered by this warranty, NIBCO Technical Services should be immediately contacted either in writing or by telephone at 888.446.4226. NIBCO Technical Services will make further arrangements for the product’s return to NIBCO INC. for review and evaluation. In the event that a returned product is determined by NIBCO INC. to be defective, NIBCO INC. will remediate the failure by repairing or replacing the product within a reasonable time, without charge to the owner of the product.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability, whatsoever for the accuracy or completeness of such information. Final determination of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    How To Order Information not found

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226