• Filter Results
  •  

    BenchPressG Fittings

    NIBCO® BenchPressG carbon steel fittings bring press technology to fuel and gas carbon steel pipe applications and are available in ½” – 1 ½” sizes. These heavy duty fittings feature stainless steel grip rings and separator rings to ensure premium performance.

     

  • Sort by:

    Coupling P x P - Carbon Steel

    Coupling P x P - Carbon Steel

    PCH200
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    Repair Coupling P x P - Carbon Steel

    Repair Coupling P x P - Carbon Steel

    PCH201 (No Stop)
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    Adapter P x F - Carbon Steel

    Adapter P x F - Carbon Steel

    PCH203
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    Adapter P x M - Carbon Steel

    Adapter P x M - Carbon Steel

    PCH204
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    45° Elbow P x P - Carbon Steel

    45° Elbow P x P - Carbon Steel

    PCH206
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    45° Elbow Ftg x P - Carbon Steel

    45° Elbow Ftg x P - Carbon Steel

    PCH206-2
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    90° Elbow P x P - Carbon Steel

    90° Elbow P x P - Carbon Steel

    PCH207
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    90° Elbow Ftg x P - Carbon Steel

    90° Elbow Ftg x P - Carbon Steel

    PCH207-2
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    Tee P x P x P - Carbon Steel

    Tee P x P x P - Carbon Steel

    PCH211
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    Tee P x P x F - Carbon Steel

    Tee P x P x F - Carbon Steel

    PCH212
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"


    Cap P - Carbon Steel

    Cap P - Carbon Steel

    PCH217
    • Operating pressure up to 200 psi cwp depending on the application, Temperature range -20°F to 250°F depending on the application
    • Third party certified to CSA (CSA ANSI LC4/CSA 6.32), Third party certified to IAPMO (CSA ANSI LC 4/CSA 6.32), NFPA 54 National Fuel Gas Code, NFPA 58 Liquified Petroleum Gas Code, NFPA 30 Flammable and Combustible Liquids Code, NFPA 30A Code for Motor Fuel and Dispensing Facilities and Repair Facilities, NFPA 31 Standard for the Installatin of Oil-burning Equipment, ASME B31 Code for Pressure Pipe
    • Size range 1/2" to 1-1/2"