NIBCO Introduces a New High Performance Line of Ball Valves
2020-01-28
ELKHART, Ind. — (January 28, 2020) NIBCO INC. introduces its 585HP (High
Performance) Bronze Ball Valves, representing a giant leap in innovation in the
ball valve market. Designed for commercial and industrial applications, the
lead-free 585HP full port ball valve line allows for easier installation,
adjustability, and long service life.
The patented laser-welded construction eliminates the threaded body to
body-end connection allowing for a higher operating pressure up to 1,000 CWP
and 150 SWP, and operating temperature up to 250° F.
The patent-pending top works features an easily reversible handle
providing flexibility for on-site modifications, large accessible packing nut,
and triple-sealed stem. These elements combine to make a valve that is easy to
install, durable, and dependable all backed by a 10-year, 125 percent limited
warranty.
Available in sizes ranging from ½” to 2”, the lightweight, North
American-made 585HP valves come in several configurations including threaded,
solder, and press. Options include 316 stainless steel trim, a handle locking
plate, an extended handle, NIB-SEAL® handle or a stainless-steel handle. All
585HP valves have the following listings and certifications: MSS-SP110/145;
IAPMO/ANSI Z1157; NSF/ANSI/CAN 61-8 Commercial Hot 180° F; NSF/ANSI 372; ICC-ES
PMG-1558 and ASME A112.4.14/CSA B125.14.
To learn more about the new high performance 585HP ball valves, visit
nibco.com/585HP.