• News

    • Joe Choflet Named NIBCO Vice President Sales

      6/29/2021 12:00:00 AM

      Joe Choflet Named NIBCO Vice President Sales 2021-06-29 ELKHART, Ind. (June 29, 2021) – NIBCO INC. has announced the promotion of Joe Choflet to vice president, sales reporting to Ashley Martin, executive vice president. In this role, Joe will lead the company’s sales efforts for Wholesale, Retail, Special

    • Ashley Martin Named NIBCO Executive Vice President

      3/4/2021 12:00:00 AM

      Ashley Martin Named NIBCO Executive Vice President 2021-03-04 ELKHART, Ind. (March 4, 2021) – NIBCO INC. announced that its Board of Directors appointed Ashley Martin as executive vice president effective immediately. Reporting to Steve Malm, president and CEO, Martin continues in her role as corporate off

    • COVID-19: An Important Message to our Customers

      3/17/2020 12:00:00 AM

      COVID-19: An Important Message for our Customers 2020-03-17 As the coronavirus (COVID-19) continues to  escalate, we want to share with you  that NIBCO remains open  for business  and we  are  committed  to serving  you, our customers, during this time.      The  health and 

  • New Products

    NIBCO has a proud tradition of worldwide manufacturing excellence that continues with our latest offerings of new products. Click on the links to explore what's new at NIBCO!

     

    Lead-Free* Class 150 Two-Piece Companion Flange

     

    The NIBCO® 2-piece solder pressure Class 150 companion flange features a solder copper adapter and a steel flange. This fitting provides a means for adapting a solder connection to a flange connection.


     

    HydraPure® Performance Bronze® Lead-Free* Valves


    Introducing… NIBCO® HydraPure, a new generation of lead-free valves and cast fittings comprised of Silicon Performance Bronze® alloys designed to meet the stringent lead-free* laws.


     
    Lead Free Fittings

    HydraPure® Performance Bronze® Lead-Free* Fittings


    Lead-free* cast dezincification-resistant (DZR) brass fittings are specifically designed for use in applications that deliver water for human consumption; this includes commercial as well as residential construction. NIBCO® lead-free* fittings are third party certified to Annex G of NSF/ANSI 61.


     

    Coil-Connect® Kits


    Whether a system is designed for heating, cooling or water distribution it must be properly adjusted and balanced for optimum performance. A balanced system ensures a comfortable indoor climate. Choose NIBCO® Coil-Connect® Kits and accessories for the most versatile and economical option in commercial HVAC and mechanical system applications.


     

    Combination Ball Valves


    NIBCO® Coil-Connect® Kits are supplied with combination valves and unions for ease of installation and maintenance. Combination valves are provided with integral union connections and multiple tapped ports for PT points and air vents. Strainers and drain valves are also standard.


     

    Push-to-Connect


    The push-to-connect system created a simple and secure connection without any soldering, crimping or joining material. The push fittings and valves can be joined with copper, CPVC-CTS or PEX.


     

    Radiant Manifolds


    NIBCO® PEX Radiant Heat Manifolds provide a dependable, durable, and sophisticated control solution for the distribution of heated fluid flowing through NIBCO® PEX loops for radiant heating in all construction types.