• PEX Mini Pressing Tool Set, PCX-200M


    PEX Mini Pressing Tool Set
    The NIBCO® Press System® mini pressing tool with PEX jaw attachments provides quick, easy connections in PEX applications with no flame, flux or solder. The mini pressing tool mechanically crimps fittings and valves onto PEX tubing to create a watertight, permanent seal. The ergonomic, compact design is easy to handle and easy to use in tight spaces. The mini pressing tool includes three crimp jaws in 1/2-inch, 3/4-inch, and 1-inch sizes, go-no-go gauge, two 18V 1.3 Ah lithium-ion batteries, 110V charger, and case. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information.

    • Easy to use in tight spaces
    • No complicated switches or controls
    • Includes three jaws: 1/2", 3/4", and 1"
    • Additional size jaws sold separately
    • Jaws conform to ASTM F1807
    SizeDescriptionUPCNIBCO #
    PCX-200M MINI PEX PRESSING TOOL SET039923325716R00205PCX

    For Warranty information regarding this product, please contact NIBCO Technical Support (Toll-Free) 888.446.4226

    Default How to Order copy will go here.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226