• PEX Crimp Jaws, PCX-1M, PCX-2M, PCX-3M, PCX-6M, PCX-7M


    PEX Crimp Jaws
    The NIBCO® PEX crimp jaws for Mini Pressing Tools PC-210M and PC-10M are used to make a connection between NIBCO PEX and copper crimp rings and copper sleeves. The crimp jaws, used with the mini pressing tool, mechanically crimps fittings and valves onto PEX tubing to create a watertight, permanent seal. Includes go-no-go gauge. The compact design is easy to handle and easy to use in tight spaces. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Available in 1/2", 3/4", 5/8", 1" and 1-1/4" sizes.

    • Sizes 1/2", 3/4", 5/8", 1" and 1-1/4"
    SizeDescriptionUPCNIBCO #
    1/2PCX-1M 1/2" CRIMP JAW FOR PC-10M039923274076R00215PCX
    5/8PCX-6M 5/8" CRIMP JAW FOR PC-10M039923274106R00240PCX
    3/4PCX-2M 3/4" CRIMP JAW FOR PC-10M039923274083R00220PCX
    1PCX-3M 1" CRIMP JAW FOR PC-10M039923274090R00230PCX
    1 1/4PCX-7M 1 1/4" CRIMP JAW FOR PC-10M039923274113R00250PCX

    For Warranty information regarding this product, please contact NIBCO Technical Support (Toll-Free) 888.446.4226

    Default How to Order copy will go here.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226