• Crimp Tool - PEX Standard, NP32CH


    Crimp Tool - PEX Standard
    The NIBCO® PEX standard crimp tool is used to make copper crimp ring and copper sleeve connections in sizes 3/8-inch to 1 inch. Once a ring is placed over the tube, the crimp tool squeezes the ring, making a strong tube-to-fitting connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information.

    • Compatible with copper crimp rings and copper sleeves
    • Composite handles are easy on the hands
    • Complies with ASTM F1807
    • Size range 3/8" to 1"
    SizeDescriptionUPCNIBCO #
    1/2NP32CH 1/2 STANDARD CRIMP TOOL039923368652PX02532
    3/4NP32CH 3/4 STANDARD CRIMP TOOL039923368331PX02531
    1NP32CH 1 STANDARD CRIMP TOOL039923368669PX02533

    For Warranty information regarding this product, please contact NIBCO Technical Support (Toll-Free) 888.446.4226

    Default How to Order copy will go here.

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226