• Tube Cap - Push, P617


    Tube Cap - Push
    The NIBCO® pure copper push-to-connect pressure cap is used in residential and commercial systems such as potable water, non-potable water and hydronic systems.

    • Made from 99.9% globally-sourced pure copper
    • Dezincification-free
    • Removable and reusable
    • 200 psi and 200°F
    • For use with Copper, CPVC-CTS, PE-RT or PEX tubing
    • Third-party certified to NSF/ANSI 14, 61, and 372
    • ASSE 1061
    • Size range 1/2" to 1"
    Wrot Racer® is a registered trademark of NIBCO INC.
    SizeDescriptionUPCNIBCO #
    1/2P617 1/2 PUSH CAP0399234132609172650P
    1/2, 3/4P617 1/2(3) & 3/4(3) PUSH CAP ASST0399234280359170000P
    3/4P617 3/4 PUSH CAP0399234174599172700P
    1P617 1 PUSH CAP0399234174669172750P

    NIBCO® Wrot Racer Limited Warranty

    NIBCO INC. LIMITED WARRANTY

    Applicable to NIBCO INC. Wrot Racer Premium Copper Push-to-Connect Fittings

    NIBCO INC. warrants:

     

    • NIBCO Wrot Racer fittings to be free from defects in materials and workmanship under normal use and service, for a period of twenty five (25) years from the date of original installation.

     

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at (888) 446-4226 or (574) 295-3000. The owner will be instructed to return the said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection disclosed to the satisfaction of NIBCO INC. that said fitting connector is defective in material or workmanship, a replacement fitting will be shipped free of charge to the purchaser. This warranty is limited to the cost of repairing or replacing the product.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFIC EXCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country.

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability, whatsoever for the accuracy or completeness of such information. Final determination of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    How To Order Information not found

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226