• PVC Schedule 40 Pressure Fittings

    Polyvinyl chloride (PVC) Schedule 40 pressure fittings are used for potable water, chilled water, irrigation, golf course construction, and pool & spa applications. PVC is one of the thermoplastic materials most frequently specified for a variety of products used in the pipe and fittings industry. Due to its excellent rigidity, corrosion and chemical resistance properties, it is also used in many chemical related areas. Conforms to ASTM Standards D 2466.

  • Sort by:

    Coupling Slip x Slip - PVC Schedule 40

    Coupling Slip x Slip - PVC Schedule 40

    4601
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 12"


    Coupling FIPT x FIPT - PVC Schedule 40

    Coupling FIPT x FIPT - PVC Schedule 40

    4601-3-3
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 1"


    Female Adapter Slip x FIPT - PVC Schedule 40

    Female Adapter Slip x FIPT - PVC Schedule 40

    4603
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 8"


    Male Adapter MIPT x Slip - PVC Schedule 40

    Male Adapter MIPT x Slip - PVC Schedule 40

    4604
    • Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 8"


    Male Adapter MIPT x Spigot - PVC Schedule 40

    4604-2
    • Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454
    • Size range 1/2" to 3/4"


    Riser Extender MIPT x FIPT - PVC Schedule 40

    Riser Extender MIPT x FIPT - PVC Schedule 40

    4604-3
    • Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454
    • Size range 1/2" to 1"


    Male Garden Hose Adapter x Slip - PVC Schedule 40

    Male Garden Hose Adapter x Slip - PVC Schedule 40

    4604-GH
    • Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454
    • Size range 1/2" to 3/4"


    45° Elbow Slip x Slip - PVC Schedule 40

    45° Elbow Slip x Slip - PVC Schedule 40

    4606
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 8"


    90° Elbow Slip x Slip - PVC Schedule 40

    90° Elbow Slip x Slip - PVC Schedule 40

    4607
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466 (1/2" - 4" and 8"), ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 8"


    90° Street Elbow Spg x Slip - PVC Schedule 40

    90° Street Elbow Spg x Slip - PVC Schedule 40

    4607-2
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 2"


    90° Street Elbow Spg x FIPT - PVC Schedule 40

    90° Street Elbow Spg x FIPT - PVC Schedule 40

    4607-2-3
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" and 3/4"


    90° Elbow Slip x FIPT - PVC Schedule 40

    90° Elbow Slip x FIPT - PVC Schedule 40

    4607-3
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 4"


    90° Elbow FIPT x FIPT - PVC Schedule 40

    90° Elbow FIPT x FIPT - PVC Schedule 40

    4607-3-3
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 2"


    90° Street Elbow MIPT x FIPT - PVC Schedule 40

    90° Street Elbow MIPT x FIPT - PVC Schedule 40

    4607-3-4
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, NSF U.P. Certified
    • Size range 1/2" to 2"


    90° Elbow Slip x MIPT - PVC Schedule 40

    90° Elbow Slip x MIPT - PVC Schedule 40

    4607-4
    • Maximum service temperature 140°F, Do not test or use with compressed air or other gases
    • ASTM D2466, ASTM D1784, cell Class 12454, NSF/ANSI Standard 61, UL Listed 94V-0, NSF U.P. Certified
    • Size range 1/2" to 2"