• Chemtrol® CPVC Schedule 80 Fittings

    Chemtrol® CPVC Schedule 80 fittings, made with Corzan® CPVC,  are for use with hot corrosive liquids, chemical processing, industrial plating, chilled water distribution, deionized water lines, chemical drainage and waste water treatment systems. Corzan CPVC conforms to ASTM D-1784 Class 23447-B, formerly Type IV, Grade 1. Joined by solvent cementing, threading or flanging. Maximum service temperature 210°F. Corzan CPVC Schedule 80 fittings NSF approved. Meets all applicable ASTM standards.

    Corzan® CPVC is a registered trademark of Lubrizol Advanced Materials.

  • Sort by:

    Socket Coupling/Reducing Socket Coupling S x S - Corzan® CPVC Schedule 80

    Socket Coupling/Reducing Socket Coupling S x S - Corzan® CPVC Schedule 80

    5101
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1829, Female socket connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 12"


    Thread Coupling/Reducing Thread Coupling FPT x FPT - Corzan® CPVC Schedule 80

    Thread Coupling/Reducing Thread Coupling FPT x FPT - Corzan® CPVC Schedule 80

    5101-3-3
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1830, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 4"


    Female Adapter Coupling S x FPT - Corzan® CPVC Schedule 80

    Female Adapter Coupling S x FPT - Corzan® CPVC Schedule 80

    5103
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1835, Female socket connection and female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 4"


    Male Adapter S x MPT - Corzan® CPVC Schedule 80

    Male Adapter S x MPT - Corzan® CPVC Schedule 80

    5104
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1836, Female socket connections and male NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/2" to 4"


    Socket 45° Elbow S x S - Corzan® CPVC Schedule 80

    Socket 45° Elbow S x S - Corzan® CPVC Schedule 80

    5106
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1817, Female socket connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 12"


    Thread 45° Elbow FPT x FPT - Corzan® CPVC Schedule 80

    Thread 45° Elbow FPT x FPT - Corzan® CPVC Schedule 80

    5106-3-3
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1819, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 4"


    Socket 90° Elbow S x S - Corzan® CPVC Schedule 80

    Socket 90° Elbow S x S - Corzan® CPVC Schedule 80

    5107
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1806, Female socket connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 12"


    Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80

    Socket x Thread 90° Elbow S x FPT - Corzan® CPVC Schedule 80

    5107-3
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1807, Female socket connection and female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/2" to 2"


    Thread 90° Elbow FPT x FPT - Corzan® CPVC Schedule 80

    Thread 90° Elbow FPT x FPT - Corzan® CPVC Schedule 80

    5107-3-3
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1808, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 4"


    Socket Tee/Reducing Socket Tee S x S x S - Corzan® CPVC Schedule 80

    Socket Tee/Reducing Socket Tee S x S x S - Corzan® CPVC Schedule 80

    5111, 5111R
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1801, Female socket connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 12"


    Socket x Thread Tee S x S x FPT - Corzan® CPVC Schedule 80

    Socket x Thread Tee S x S x FPT - Corzan® CPVC Schedule 80

    5112
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1802, Female socket connection and female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/2" to 2"


    Threaded Tee FPT x FPT x FPT - Corzan® CPVC Schedule 80

    Threaded Tee FPT x FPT x FPT - Corzan® CPVC Schedule 80

    5112-3-3
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1805, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 4"


    Thread Plug MPT - Corzan® CPVC Schedule 80

    Thread Plug MPT - Corzan® CPVC Schedule 80

    5116-4
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1850, Male NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 4"


    Socket Cap S - Corzan® CPVC Schedule 80

    Socket Cap S - Corzan® CPVC Schedule 80

    5117
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1847, Female socket connection, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 6"


    Thread Cap FPT - Corzan® CPVC Schedule 80

    Thread Cap FPT - Corzan® CPVC Schedule 80

    5117-3
    • Design stress of 2,000 psi at 73°F, Maximum service temperature 210°F, Universal Part No. 1848, Female NPT thread connections, Do not use or test with compressed air or other gases
    • ASTM F439, NSF/ANSI Standard 14, NSF/ANSI Standard 61, Annex G
    • Size range 1/4" to 4"