• CPVC CTS Pressure Fittings

    FlowGuard Gold® chlorinated polyvinyl chloride CPVC CTS fittings are used for hot and cold water pressure distribution systems in residential and commercial applications. CPVC has physical properties at 73° F similar to those of PVC, and its chemical resistance is similar to or better than that of PVC. CPVC will not rust, pit or scale. It can withstand low pH water, coastal salt air exposure and corrosive soils. In addition, CPVC is not subject to electrolysis, so underground burial has no effect on performance. Conforms to ASTM Standards D 2846 for material, performance and geometric requirements. These fittings are joined by threading or solvent cementing and can easily be connected to steel or copper through the use of transition fittings. 

  • Sort by:

    Snap-On Strap Polypropylene - CPVC-CTS

    Snap-On Strap Polypropylene - CPVC-CTS

    4724
    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI
    • Size range 1/2" and 3/4"


    Compression Fitting Spg - CPVC-CTS

    Compression Fitting Spg - CPVC-CTS

    4732-2
    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI
    • Size range 1/2" and 3/4"


    Union CPVC Slip x Copper Silicon Alloy FIPT - Lead-Free*, CPVC-CTS

    Union CPVC Slip x Copper Silicon Alloy FIPT - Lead-Free*, CPVC-CTS

    4733-3-LF
    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead-free*
    • Certified by IAPMO Research and Testing
    • Size range 1/2" to 1"


    Union CPVC Slip x Copper MIPT - CPVC-CTS

    Union CPVC Slip x Copper MIPT - CPVC-CTS

    4733-4
    • Maximum service temperature 180°F, Not for use with compressed air or other gases
    • ASTM, ASTM D, NSF U.P. Certified, NSF/ANSI
    • Size range 1/2" to 3/4"


    Union CPVC Slip x Copper Silicon Alloy Compression - Lead-Free*, CPVC-CTS

    Union CPVC Slip x Copper Silicon Alloy Compression - Lead-Free*, CPVC-CTS

    4733-7-LF
    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead-free*
    • Certified by IAPMO Research and Testing
    • Size range 1/2" to 3/4"


    Union CPVC Slip x Copper Silicon Alloy Solder - Lead-Free*, CPVC-CTS

    Union CPVC Slip x Copper Silicon Alloy Solder - Lead-Free*, CPVC-CTS

    4733-LF
    • Maximum service temperature 180°F, Not for use with compressed air or other gases, Lead-free*
    • Certified by IAPMO Research and Testing
    • Size range 1/2" and 3/4"