• Copper Fittings (600 Series)

    Wrot copper pressure fittings for use in residential and commercial systems such as potable water and fire sprinkler applications. Made from commercially pure copper mill products per ASTM B75 Alloy C12200. ANSI B16.22. MSS SP-104.

  • Sort by:

    Venturi Insert- Wrot

    Venturi Insert- Wrot

    621
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/2" to 1-1/4"


    Copper Hanger Strap - Wrot

    Copper Hanger Strap - Wrot

    623
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200
    • Size 3/4" x 25-ft. roll


    Tube Strap - Wrot

    Tube Strap - Wrot

    624
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200
    • Size range 1/8" to 2"


    Return Bend C x C - Wrot

    Return Bend C x C - Wrot

    638
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/8" to 2"


    Suction Line P-Trap C x C - Wrot

    Suction Line P-Trap C x C - Wrot

    698
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/2" to 2"