• Copper Fittings (600 Series)

    Wrot copper pressure fittings for use in residential and commercial systems such as potable water and fire sprinkler applications. Made from commercially pure copper mill products per ASTM B75 Alloy C12200. ANSI B16.22. MSS SP-104.

  • Sort by:

    Reducing Coupling C x C - Wrot

    Reducing Coupling C x C - Wrot

    600
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters), Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • Size range 1/8" to 8"


    Fitting Reducer Ftg x C - Wrot

    Fitting Reducer Ftg x C - Wrot

    600-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/4" to 8"


    Coupling with Dimpled Tube Stop C x C - Wrot

    Coupling with Dimpled Tube Stop C x C - Wrot

    600-DS
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 3/16" O.D. to 8"


    Coupling with Rolled Tube Stop C x C - Wrot

    Coupling with Rolled Tube Stop C x C - Wrot

    600-RS
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 4"


    Coupling without Stop C x C - Wrot

    Coupling without Stop C x C - Wrot

    601
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 8"


    Adapter C x F - Wrot

    Adapter C x F - Wrot

    603
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 4"


    Fitting Adapter Ftg x F - Wrot

    Fitting Adapter Ftg x F - Wrot

    603-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 2"


    Adapter C x M - Wrot

    Adapter C x M - Wrot

    604
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 4"


    Fitting Adapter Ftg x M - Wrot

    Fitting Adapter Ftg x M - Wrot

    604-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 1-1/2"


    Fitting Plug Ftg - Wrot

    Fitting Plug Ftg - Wrot

    616
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 3/8" to 3/4"


    Tube Cap C - Wrot

    Tube Cap C - Wrot

    617
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 4"


    Flush Bushing Ftg x C - Wrot

    Flush Bushing Ftg x C - Wrot

    618
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 2"


    Flush Bushing Ftg x F - Wrot

    Flush Bushing Ftg x F - Wrot

    618-3
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104
    • Size 1/2"


    Air Chamber Ftg - Wrot

    Air Chamber Ftg - Wrot

    619
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104
    • Size range 1/2" x 6" to 1/2" x 14"


    Air Chamber or Stub-Out Ftg - Wrot

    Air Chamber or Stub-Out Ftg - Wrot

    620-L
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104
    • Size range 1/2" x 6" to 1/2" x 12"; 1/2" x 12"