• Tube Strap - Wrot, 624


    Tube Strap - Wrot
    The NIBCO® lead-free* wrot copper tube strap is used in residential and commercial systems such as potable water, air conditioning and refrigeration.

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Size range 1/8" to 2"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/8624 1/8 TUBE STRAP WROT0399233241089213250View 2D
    1/4624 1/4 TUBE STRAP WROT0399233241229213300View 2D
    1/4624-CB 1/4 TUBE STRAP WROT0399233065319213300CBView 2D
    3/8624 3/8 TUBE STRAP WROT0399233241469213350View 2D
    1/2624 1/2 TUBE STRAP WROT0399233241609213400View 2D
    5/8624 5/8 TUBE STRAP WROT0399233241849213450View 2D
    3/4624 3/4 TUBE STRAP WROT0399233242079213500View 2D
    3/4624-CB 3/4 TUBE STRAP WROT0399233065489213500CBView 2D
    1624 1 TUBE STRAP WROT0399233242219213550View 2D
    1 1/4624-CB 11/4 TUBE STRAP WROT0399233065559213600CBView 2D
    1 1/4624 11/4 TUBE STRAP WROT0399233242459213600View 2D
    1 1/2624 11/2 TUBE STRAP WROT0399233242699213650View 2D
    2624 2 TUBE STRAP WROT0399233242839213700View 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226