• Flush Bushing Ftg x C - Wrot, 618


    Flush Bushing Ftg x C - Wrot
    The NIBCO® lead-free* wrot copper solder pressure flush bushing is used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options also include cleaned and bagged for oxygen service (medical gas).

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 2"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/4 X 1/8618 1/4X1/8 FTGXC FLUSH BUSHING WROT0399233053059177500View 2D
    3/8 X 1/4618 3/8X1/4 FTGXC FLUSH BUSHING WROT0399233053299177550View 2D
    1/2 X 1/4618 1/2X1/4 FTGXC FLUSH BUSHING WROT0399233053819177570View 2D
    1/2 X 1/4618-CB 1/2X1/4 FTGXC FLUSH BUSHING WROT0399233063579177570CBView 2D
    1/2 X 3/8618 1/2X3/8 FTGXC FLUSH BUSHING WROT0399233053679177600View 2D
    1/2 X 3/8618-CB 1/2X3/8 FTGXC FLUSH BUSHING WROT0399233063719177600CBView 2D
    5/8 X 1/2618 5/8X1/2 FTGXC FLUSH BUSHING WROT0399233054289177650View 2D
    5/8 X 1/2618-CB 5/8X1/2 FTGXC FLUSH BUSHING WROT0399233063959177650CBView 2D
    3/4 X 5/8618 3/4X5/8 FTGXC FLUSH BUSHING WROT0399233054809177680View 2D
    3/4 X 5/8618-CB 3/4X5/8 FTGXC FLUSH BUSHING WROT0399233064329177680CBView 2D
    3/4 X 1/2618 3/4X1/2 FTGXC FLUSH BUSHING WROT0399233055039177700View 2D
    3/4 X 1/2618-CB 3/4X1/2 FTGXC FLUSH BUSHING WROT0399233064499177700CBView 2D
    3/4 X 3/8618 3/4X3/8 FTGXC FLUSH BUSHING WROT0399233055279177720View 2D
    3/4 X 3/8618-CB 3/4X3/8 FTGXC FLUSH BUSHING WROT0399233064569177720CBView 2D
    1 X 3/4618 1X3/4 FTGXC FLUSH BUSHING WROT0399233055659177750View 2D
    1 X 3/4618-CB 1X3/4 FTGXC FLUSH BUSHING WROT0399233064709177750CBView 2D
    1 X 1/2618 1X1/2 FTGXC FLUSH BUSHING WROT0399233056029177670View 2D
    1 X 1/2618-CB 1X1/2 FTGXC FLUSH BUSHING WROT0399233064189177670CBView 2D
    1 1/4 X 3/4618 11/4X3/4 FTGXC FLUSH BUSHING WROT0399233056649177795View 2D
    1 1/4 X 1618 11/4X1 FTGXC FLUSH BUSHING WROT0399233056409177800View 2D
    1 1/4 X 1618-CB 11/4X1 FTGXC FLUSH BUSHING WROT0399233064879177800CBView 2D
    1 1/2 X 1618 11/2X1 FTGXC FLUSH BUSHING WROT0399233057259177845View 2D
    1 1/2 X 1 1/4618 11/2X11/4 FTGXC FLUSH BUSHING WROT0399233057019177850View 2D
    1 1/2 X 1 1/4618-CB 11/2X11/4 FTGXC FLUSH BUSH WROT0399233064949177850CBView 2D
    2 X 1 1/2618 2X11/2 FTGXC FLUSH BUSHING WROT0399233058009177900View 2D
    2 X 1 1/2618-CB 2X11/2 FTGXC FLUSH BUSHING WROT0399233065009177900CBView 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226