• Tee C x C x C - Wrot, 611


    Tee C x C x C - Wrot
    The NIBCO® lead-free* wrot copper solder pressure tee used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options also include cleaned and bagged for oxygen service (medical gas).

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • UL 207 Recognized to 700 PSI (select diameters)
    • Size range 3/16" O.D. to 8"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/8 X 1/8 X 3/16611R 1/8X1/8X3/16OD CXCXC TEE WROT0399233261269095650View 2D
    1/8 X 3/16 X 1/8611RR 1/8X3/16X1/8 CXCXC TEE WROT0399233261889095700View 2D
    1/8611 1/8 CXCXC TEE WROT0399233260659095550View 2D
    1/8611-CB 1/8 CXCXC TEE WROT0399233040639095550CBView 2D
    1/8 X 1/8 X 1/4611BH 1/8X1/8X1/4 CXCXC TEE WROT0399233261029095600View 2D
    3/16611 3/16OD CXCXC TEE WROT0399233260279095500View 2D
    5/16611 5/16OD CXCXC TEE WROT0399233262259095750View 2D
    5/16 X 5/16 X 1/4611BH 5/16ODX5/16ODX1/4 CXCXC TEE WROT0399233262499095800View 2D
    5/16 X 1/8 X 5/16611RR 5/16ODX1/8X5/16OD CXCXC TEE WROT0399233262879095900View 2D
    5/16 X 1/8 X 1/8611RR 5/16ODX1/8X1/8 CXCXC TEE WROT0399233263009095950View 2D
    5/16 X 5/16 X 1/8611R 5/16ODX5/16ODX1/8 CXCXC TEE WROT0399233144829095860View 2D
    1/4611 1/4 CXCXC TEE WROT0399233264099096000View 2D
    1/4611-CB 1/4 CXCXC TEE WROT0399233040709096000CBView 2D
    1/4 X 1/4 X 1/2611BH 1/4X1/4X1/2 CXCXC TEE WROT0399233264239096050View 2D
    1/4 X 1/4 X 1/2611BH-CB 1/4X1/4X1/2 CXCXC TEE WROT0399233040879096050CBView 2D
    1/4 X 1/4 X 3/8611BH 1/4X1/4X3/8 CXCXC TEE WROT0399233264479096100View 2D
    1/4 X 1/4 X 3/8611BH-CB 1/4X1/4X3/8 CXCXC TEE WROT0399233105459096100CBView 2D
    1/4 X 1/4 X 5/16611R 1/4X1/4X5/16OD CXCXC TEE WROT0399233264619096150View 2D
    1/4 X 1/4 X 3/16611R 1/4X1/4X3/16OD CXCXC TEE WROT0399233265089096250View 2D
    1/4 X 5/16 X 1/4611RR 1/4X5/16ODX1/4 CXCXC TEE WROT0399233265229096300View 2D
    1/4 X 1/8 X 1/4611RR 1/4X1/8X1/4 CXCXC TEE WROT0399233265609096400View 2D
    1/4 X 1/8 X 1/8611RR 1/4X1/8X1/8 CXCXC TEE WROT0399233266459096450View 2D
    1/4 X 1/4 X 1/8611R 1/4X1/4X1/8 CXCXC TEE WROT0399233144759096210View 2D
    1/4 X 1/8 X 1/4611RR-CB 1/4X1/8X1/4 CXCXC TEE WROT0399233470469096400CBView 2D
    1/4 X 1/8 X 1/8611RR-CB 1/4X1/8X1/8 CXCXC TEE WROT0399233470399096450CBView 2D
    3/8611 3/8 CXCXC TEE WROT0399233266839096500View 2D
    3/8611-CB 3/8 CXCXC TEE WROT0399233040949096500CBView 2D
    3/8 X 3/8 X 1/2611BH 3/8X3/8X1/2 CXCXC TEE WROT0399233267209096600View 2D
    3/8 X 3/8 X 1/2611BH-CB 3/8X3/8X1/2 CXCXC TEE WROT0399233041009096600CBView 2D
    3/8 X 3/8 X 1/4611R 3/8X3/8X1/4 CXCXC TEE WROT0399233267449096650View 2D
    3/8 X 3/8 X 1/4611R-CB 3/8X3/8X1/4 CXCXC TEE WROT0399233041179096650CBView 2D
    3/8 X 3/8 X 5/16611R 3/8X3/8X5/16OD CXCXC TEE WROT0399233267689096700View 2D
    3/8 X 3/8 X 1/8611R 3/8X3/8X1/8 CXCXC TEE WROT0399233267829096800View 2D
    3/8 X 1/4 X 3/8611RR 3/8X1/4X3/8 CXCXC TEE WROT0399233268439096850View 2D
    3/8 X 1/4 X 1/4611RR 3/8X1/4X1/4 CXCXC TEE WROT0399233268679096900View 2D
    3/8 X 1/4 X 1/4611RR-CB 3/8X1/4X1/4 CXCXC TEE WROT0399233041249096900CBView 2D
    3/8 X 1/4 X 1/8611RR 3/8X1/4X1/8 CXCXC TEE WROT0399233268819096950View 2D
    3/8 X 1/8 X 3/8611RR 3/8X1/8X3/8 TEE CXCXC WROT0399233269429097050View 2D
    3/8 X 1/8 X 1/8611RR 3/8X1/8X1/8 CXCXC TEE WROT0399233269809097150View 2D
    1/2 X 1/2 X 1/8611R 1/2X1/2X1/8 CXCXC TEE WROT0399234154629097475View 2D
    1/2 X 1/4 X 1/4611RR 1/2X1/4X1/4 CXCXC TEE WROT0399234155099097755View 2D
    1/2 X 1/2 X 5/8611BH-CB 1/2X1/2X5/8 CXCXC BH TEE WROT0399233154349097350CBView 2D
    1/2611 1/2 CXCXC TEE WROT0399233270009097200View 2D
    1/2611-CB 1/2 CXCXC TEE WROT0399233041319097200CBView 2D
    1/2 X 1/2 X 1611BH 1/2X1/2X1 CXCXC TEE WROT0399233270249097250View 2D
    1/2 X 1/2 X 1611BH-CB 1/2X1/2X1 CXCXC TEE WROT0399233041489097250CBView 2D
    1/2 X 1/2 X 3/4611BH 1/2X1/2X3/4 CXCXC TEE WROT0399233270489097300View 2D
    1/2 X 1/2 X 3/4611BH-CB 1/2X1/2X3/4 CXCXC TEE WROT0399233041559097300CBView 2D
    1/2 X 1/2 X 5/8611BH 1/2X1/2X5/8 CXCXC BH TEE0399233270629097350View 2D
    1/2 X 1/2 X 3/8611R 1/2X1/2X3/8 CXCXC TEE WROT0399233270869097400View 2D
    1/2 X 1/2 X 3/8611R-CB 1/2X1/2X3/8 CXCXC TEE WROT0399233041629097400CBView 2D
    1/2 X 1/2 X 1/4611R 1/2X1/2X1/4 CXCXC TEE WROT0399233271099097450View 2D
    1/2 X 1/2 X 1/4611R-CB 1/2X1/2X1/4 CXCXC TEE WROT0399233041799097450CBView 2D
    1/2 X 3/8 X 1/2611RR 1/2X3/8X1/2 CXCXC TEE WROT0399233271619097500View 2D
    1/2 X 3/8 X 1/2611RR-CB 1/2X3/8X1/2 CXCXC TEE WROT0399233041869097500CBView 2D
    1/2 X 3/8 X 3/8611RR 1/2X3/8X3/8 CXCXC TEE WROT0399233271859097550View 2D
    1/2 X 3/8 X 3/8611RR-CB 1/2X3/8X3/8 CXCXC TEE WROT0399233041939097550CBView 2D
    1/2 X 3/8 X 1/4611RR 1/2X3/8X1/4 CXCXC TEE WROT0399233272089097600View 2D
    1/2 X 1/4 X 3/8611RR 1/2X1/4X3/8 CXCXC TEE WROT0399233272609097700View 2D
    1/2 X 1/4 X 3/8611RR-CB 1/2X1/4X3/8 CXCXC TEE WROT0399233042169097700CBView 2D
    5/8611 5/8 CXCXC TEE WROT0399233273219097800View 2D
    5/8611-CB 5/8 CXCXC TEE WROT0399233042239097800CBView 2D
    5/8 X 5/8 X 3/4611BH 5/8X5/8X3/4 CXCXC TEE WROT0399233273699097900View 2D
    5/8 X 5/8 X 1/2611R 5/8X5/8X1/2 CXCXC TEE WROT0399233273839097950View 2D
    5/8 X 5/8 X 1/2611R-CB 5/8X5/8X1/2 CXCXC TEE WROT0399233042309097950CBView 2D
    5/8 X 5/8 X 3/8611R 5/8X5/8X3/8 CXCXC TEE WROT0399233274069098000View 2D
    5/8 X 5/8 X 3/8611R-CB 5/8X5/8X3/8 CXCXC TEE WROT0399233042549098000CBView 2D
    5/8 X 5/8 X 1/4611R 5/8X5/8X1/4 CXCXC TEE WROT0399233274209098050View 2D
    5/8 X 1/2 X 5/8611RR 5/8X1/2X5/8 CXCXC TEE WROT0399233274689098100View 2D
    5/8 X 1/2 X 1/2611RR 5/8X1/2X1/2 CXCXC TEE WROT0399233274829098150View 2D
    5/8 X 3/8 X 5/8611RR 5/8X3/8X5/8 CXCXC TEE WROT0399233275439098250View 2D
    5/8 X 3/8 X 3/8611RR 5/8X3/8X3/8 CXCXC TEE WROT0399233275819098350View 2D
    3/4 X 1/2 X 1/4611RR 3/4X1/2X1/4 CXCXC TEE WROT0399234155169098375View 2D
    3/4611 3/4 CXCXC TEE WROT0399233276809098400View 2D
    3/4611-CB 3/4 CXCXC TEE WROT0399233042619098400CBView 2D
    3/4 X 3/4 X 1611BH 3/4X3/4X1 CXCXC TEE WROT0399233277039098450View 2D
    3/4 X 3/4 X 1611BH-CB 3/4X3/4X1 CXCXC TEE WROT0399233042789098450CBView 2D
    3/4 X 3/4 X 5/8611R 3/4X3/4X5/8 CXCXC TEE WROT0399233277279098500View 2D
    3/4 X 3/4 X 5/8611R-CB 3/4X3/4X5/8 CXCXC TEE WROT0399233042859098500CBView 2D
    3/4 X 3/4 X 1/2611R 3/4X3/4X1/2 CXCXC TEE WROT0399233277419098550View 2D
    3/4 X 3/4 X 1/2611R-CB 3/4X3/4X1/2 CXCXC TEE WROT0399233042929098550CBView 2D
    3/4 X 3/4 X 3/8611R 3/4X3/4X3/8 CXCXC TEE WROT0399233277659098600View 2D
    3/4 X 3/4 X 3/8611R-CB 3/4X3/4X3/8 CXCXC TEE WROT0399233043399098600CBView 2D
    3/4 X 3/4 X 1/4611R 3/4X3/4X1/4 CXCXC TEE WROT0399233277899098650View 2D
    3/4 X 3/4 X 1/4611R-CB 3/4X3/4X1/4 CXCXC TEE WROT0399233043469098650CBView 2D
    3/4 X 3/4 X 1/8611R 3/4X3/4X1/8 CXCXC TEE WROT0399233278029098700View 2D
    3/4 X 5/8 X 3/4611RR 3/4X5/8X3/4 CXCXC TEE WROT0399233278409098750View 2D
    3/4 X 5/8 X 5/8611RR 3/4X5/8X5/8 CXCXC TEE WROT0399233278649098800View 2D
    3/4 X 1/2 X 3/4611RR 3/4X1/2X3/4 CXCXC TEE WROT0399233279019098850View 2D
    3/4 X 1/2 X 3/4611RR-CB 3/4X1/2X3/4 CXCXC TEE WROT0399233043539098850CBView 2D
    3/4 X 1/2 X 1/2611RR 3/4X1/2X1/2 CXCXC TEE WROT0399233279499098900View 2D
    3/4 X 1/2 X 1/2611RR-CB 3/4X1/2X1/2 CXCXC TEE WROT0399233043779098900CBView 2D
    3/4 X 1/2 X 3/8611RR 3/4X1/2X3/8 CXCXC TEE WROT0399233279639098950View 2D
    3/4 X 1/2 X 3/8611RR-CB 3/4X1/2X3/8 CXCXC TEE WROT0399233043919098950CBView 2D
    3/4 X 3/8 X 3/4611RR 3/4X3/8X3/4 CXCXC TEE WROT0399233280219099000View 2D
    3/4 X 3/8 X 3/4611RR-CB 3/4X3/8X3/4 CXCXC TEE WROT0399233044149099000CBView 2D
    3/4 X 3/8 X 1/2611RR 3/4X3/8X1/2 CXCXC TEE WROT0399233280459099050View 2D
    3/4 X 3/8 X 3/8611RR 3/4X3/8X3/8 CXCXC TEE WROT0399233280699099100View 2D
    3/4 X 3/8 X 3/8611RR-CB 3/4X3/8X3/8 CXCXC TEE WROT0399233044219099100CBView 2D
    7/8611 7/8 CXCXC TEE WROT0399233281069099200View 2D
    7/8611-CB 7/8 CXCXC TEE WROT0399233044389099200CBView 2D
    1611-CB 1 CXCXC TEE WROT0399233044529099300CBView 2D
    1 X 1 X 1 1/2611BH 1X1X11/2 CXCXC TEE WROT0399233282059099350View 2D
    1 X 1 X 1 1/2611BH-CB 1X1X11/2 CXCXC TEE WROT0399233044699099350CBView 2D
    1 X 1 X 1 1/4611BH 1X1X11/4 CXCXC TEE WROT0399233282299099400View 2D
    1 X 1 X 1 1/4611BH-CB 1X1X11/4 CXCXC TEE WROT0399233044769099400CBView 2D
    1 X 1 X 3/4611R 1X1X3/4 CXCXC TEE WROT0399233282439099450View 2D
    1 X 1 X 3/4611R-CB 1X1X3/4 CXCXC TEE WROT0399233044839099450CBView 2D
    1 X 1 X 5/8611R 1X1X5/8 CXCXC TEE WROT0399233282679099500View 2D
    1 X 1 X 5/8611R-CB 1X1X5/8 CXCXC TEE WROT0399233044909099500CBView 2D
    1 X 1 X 1/2611R 1X1X1/2 CXCXC TEE WROT0399233282819099550View 2D
    1 X 1 X 1/2611R-CB 1X1X1/2 CXCXC TEE WROT0399233045069099550CBView 2D
    1 X 1 X 3/8611R 1X1X3/8 CXCXC TEE WROT0399233283049099600View 2D
    1 X 1 X 3/8611R-CB 1X1X3/8 CXCXC TEE WROT0399233045139099600CBView 2D
    1 X 1 X 1/4611R 1X1X1/4 CXCXC TEE WROT0399233283289099650View 2D
    1 X 1 X 1/4611R-CB 1X1X1/4 CXCXC TEE WROT0399233045379099650CBView 2D
    1 X 3/4 X 1611RR 1X3/4X1 CXCXC TEE WROT0399233283669099700View 2D
    1 X 3/4 X 1611RR-CB 1X3/4X1 CXCXC TEE WROT0399233045449099700CBView 2D
    1 X 3/4 X 3/4611RR 1X3/4X3/4 CXCXC TEE WROT0399233283809099750View 2D
    1 X 3/4 X 3/4611RR-CB 1X3/4X3/4 CXCXC TEE WROT0399233045519099750CBView 2D
    1 X 3/4 X 1/2611RR 1X3/4X1/2 CXCXC TEE WROT0399233284279099800View 2D
    1 X 3/4 X 1/2611RR-CB 1X3/4X1/2 CXCXC TEE WROT0399233045689099800CBView 2D
    1 X 1/2 X 1611RR 1X1/2X1 CXCXC TEE WROT0399233285649099900View 2D
    1 X 1/2 X 1611RR-CB 1X1/2X1 CXCXC TEE WROT0399233045759099900CBView 2D
    1 X 1/2 X 3/4611RR 1X1/2X3/4 CXCXC TEE WROT0399233285889099950View 2D
    1 X 1/2 X 3/4611RR-CB 1X1/2X3/4 CXCXC TEE WROT0399233045829099950CBView 2D
    1 X 1/2 X 1/2611RR 1X1/2X1/2 CXCXC TEE WROT0399233286019100000View 2D
    1 X 1/2 X 1/2611RR-CB 1X1/2X1/2 CXCXC TEE WROT0399233045999100000CBView 2D
    1611 1 CXCXC TEE WROT0399233281829099300View 2D
    1 1/4611 11/4 CXCXC TEE WROT0399233286639100050View 2D
    1 1/4611-CB 11/4 CXCXC TEE WROT0399233046059100050CBView 2D
    1 1/4 X 1 1/4 X 2611BH 11/4X11/4X2 CXCXC TEE WROT0399233286879100100View 2D
    1 1/4 X 1 1/4 X 2611BH-CB 11/4X11/4X2 CXCXC TEE WROT0399233046129100100CBView 2D
    1 1/4 X 1 1/4 X 1 1/2611BH 11/4X11/4X11/2 CXCXC TEE WROT0399233287009100150View 2D
    1 1/4 X 1 1/4 X 1 1/2611BH-CB 11/4X11/4X11/2 CXCXC TEE WROT0399233046299100150CBView 2D
    1 1/4 X 1 1/4 X 1611R 11/4X11/4X1 CXCXC TEE WROT0399233287249100200View 2D
    1 1/4 X 1 1/4 X 1611R-CB 11/4X11/4X1 CXCXC TEE WROT0399233046369100200CBView 2D
    1 1/4 X 1 1/4 X 3/4611R 11/4X11/4X3/4 CXCXC TEE WROT0399233287489100250View 2D
    1 1/4 X 1 1/4 X 3/4611R-CB 11/4X11/4X3/4 CXCXC TEE WROT0399233046439100250CBView 2D
    1 1/4 X 1 1/4 X 1/2611R 11/4X11/4X1/2 CXCXC TEE WROT0399233287629100300View 2D
    1 1/4 X 1 1/4 X 1/2611R-CB 11/4X11/4X1/2 CXCXC TEE WROT0399233046509100300CBView 2D
    1 1/4 X 1 1/4 X 3/8611R 11/4X11/4X3/8 CXCXC TEE WROT0399233287869100350View 2D
    1 1/4 X 1 1/4 X 3/8611R-CB 11/4X11/4X3/8 CXCXC TEE WROT0399233046679100350CBView 2D
    1 1/4 X 1 X 1 1/4611RR 11/4X1X11/4 CXCXC TEE WROT0399233288239100450View 2D
    1 1/4 X 1 X 1 1/4611RR-CB 11/4X1X11/4 CXCXC TEE WROT0399233046749100450CBView 2D
    1 1/4 X 1 X 1611RR 11/4X1X1 CXCXC TEE WROT0399233288479100500View 2D
    1 1/4 X 1 X 1611RR-CB 11/4X1X1 CXCXC TEE WROT0399233046819100500CBView 2D
    1 1/4 X 1 X 3/4611RR 11/4X1X3/4 CXCXC TEE WROT0399233288619100550View 2D
    1 1/4 X 1 X 3/4611RR-CB 11/4X1X3/4 CXCXC TEE WROT0399233046989100550CBView 2D
    1 1/4 X 1 X 1/2611RR 11/4X1X1/2 CXCXC TEE WROT0399233288859100600View 2D
    1 1/4 X 1 X 1/2611RR-CB 11/4X1X1/2 CXCXC TEE WROT0399233047049100600CBView 2D
    1 1/4 X 3/4 X 1 1/4611RR 11/4X3/4X11/4 CXCXC TEE WROT0399233289469100700View 2D
    1 1/4 X 3/4 X 1 1/4611RR-CB 11/4X3/4X11/4 CXCXC TEE WROT0399233047119100700CBView 2D
    1 1/4 X 3/4 X 1611RR 11/4X3/4X1 CXCXC TEE WROT0399233289609100750View 2D
    1 1/4 X 3/4 X 1611RR-CB 11/4X3/4X1 CXCXC TEE WROT0399233047289100750CBView 2D
    1 1/4 X 3/4 X 3/4611RR 11/4X3/4X3/4 CXCXC TEE WROT0399233289849100800View 2D
    1 1/4 X 3/4 X 3/4611RR-CB 11/4X3/4X3/4 CXCXC TEE WROT0399233047359100800CBView 2D
    1 1/4 X 3/4 X 1/2611RR 11/4X3/4X1/2 CXCXC TEE WROT0399233290049100850View 2D
    1 1/4 X 3/4 X 1/2611RR-CB 11/4X3/4X1/2 CXCXC TEE WROT0399233047429100850CBView 2D
    1 1/4 X 1/2 X 1 1/4611RR 11/4X1/2X11/4 CXCXC TEE WROT0399233290429100900View 2D
    1 1/4 X 1/2 X 1 1/4611RR-CB 11/4X1/2X11/4 CXCXC TEE WROT0399233047599100900CBView 2D
    1 1/2611 11/2 CXCXC TEE WROT0399233291039101150View 2D
    1 1/2611-CB 11/2 CXCXC TEE WROT0399233047669101150CBView 2D
    1 1/2 X 1 1/2 X 2611BH 11/2X11/2X2 CXCXC TEE WROT0399233291279101250View 2D
    1 1/2 X 1 1/2 X 2611BH-CB 11/2X11/2X2 CXCXC TEE WROT0399233047739101250CBView 2D
    1 1/2 X 1 1/2 X 1 1/4611R 11/2X11/2X11/4 CXCXC TEE WROT0399233291419101300View 2D
    1 1/2 X 1 1/2 X 1 1/4611R-CB 11/2X11/2X11/4 CXCXC TEE WROT0399233047809101300CBView 2D
    1 1/2 X 1 1/2 X 1611R 11/2X11/2X1 CXCXC TEE WROT0399233291659101350View 2D
    1 1/2 X 1 1/2 X 1611R-CB 11/2X11/2X1 CXCXC TEE WROT0399233047979101350CBView 2D
    1 1/2 X 1 1/2 X 3/4611R 11/2X11/2X3/4 CXCXC TEE WROT0399233291899101400View 2D
    1 1/2 X 1 1/2 X 3/4611R-CB 11/2X11/2X3/4 CXCXC TEE WROT0399233048039101400CBView 2D
    1 1/2 X 1 1/2 X 1/2611R 11/2X11/2X1/2 CXCXC TEE WROT0399233292029101450View 2D
    1 1/2 X 1 1/2 X 1/2611R-CB 11/2X11/2X1/2 CXCXC TEE WROT0399233048109101450CBView 2D
    1 1/2 X 1 1/4 X 1 1/2611RR 11/2X11/4X11/2 CXCXC TEE WROT0399233292409101650View 2D
    1 1/2 X 1 1/4 X 1 1/2611RR-CB 11/2X11/4X11/2 CXCXC TEE WROT0399233048279101650CBView 2D
    1 1/2 X 1 1/4 X 1 1/4611RR 11/2X11/4X11/4 CXCXC TEE WROT0399233292649101700View 2D
    1 1/2 X 1 1/4 X 1 1/4611RR-CB 11/2X11/4X11/4 CXCXC TEE WROT0399233048349101700CBView 2D
    1 1/2 X 1 1/4 X 1611RR 11/2X11/4X1 CXCXC TEE WROT0399233292889101750View 2D
    1 1/2 X 1 1/4 X 1611RR-CB 11/2X11/4X1 CXCXC TEE WROT0399233048419101750CBView 2D
    1 1/2 X 1 1/4 X 3/4611RR 11/2X11/4X3/4 CXCXC TEE WROT0399233293019101800View 2D
    1 1/2 X 1 1/4 X 3/4611RR-CB 11/2X11/4X3/4 CXCXC TEE WROT0399233048589101800CBView 2D
    1 1/2 X 1 1/4 X 1/2611RR 11/2X11/4X1/2 CXCXC TEE WROT0399233293259101850View 2D
    1 1/2 X 1 1/4 X 1/2611RR-CB 11/2X11/4X1/2 CXCXC TEE WROT0399233048659101850CBView 2D
    1 1/2 X 1 X 1 1/2611RR 11/2X1X11/2 CXCXC TEE WROT0399233293639101900View 2D
    1 1/2 X 1 X 1 1/2611RR-CB 11/2X1X11/2 CXCXC TEE WROT0399233048729101900CBView 2D
    1 1/2 X 1 X 1 1/4611RR 11/2X1X11/4 CXCXC TEE WROT0399233293879101950View 2D
    1 1/2 X 1 X 1 1/4611RR-CB 11/2X1X11/4 CXCXC TEE WROT0399233048899101950CBView 2D
    1 1/2 X 1 X 1611RR 11/2X1X1 CXCXC TEE WROT0399233294009102000View 2D
    1 1/2 X 1 X 1611RR-CB 11/2X1X1 CXCXC TEE WROT0399233048969102000CBView 2D
    1 1/2 X 1 X 3/4611RR 11/2X1X3/4 CXCXC TEE WROT0399233294249102050View 2D
    1 1/2 X 1 X 3/4611RR-CB 11/2X1X3/4 CXCXC TEE WROT0399233049029102050CBView 2D
    1 1/2 X 1 X 1/2611RR 11/2X1X1/2 CXCXC TEE WROT0399233294489102100View 2D
    1 1/2 X 1 X 1/2611RR-CB 11/2X1X1/2 CXCXC TEE WROT0399233049199102100CBView 2D
    1 1/2 X 3/4 X 1 1/2611RR 11/2X3/4X11/2 CXCXC TEE WROT0399233294869102150View 2D
    1 1/2 X 3/4 X 1 1/2611RR-CB 11/2X3/4X11/2 CXCXC TEE WROT0399233049269102150CBView 2D
    1 1/2 X 3/4 X 1 1/4611RR 11/2X3/4X11/4 CXCXC TEE WROT0399233295099102200View 2D
    1 1/2 X 3/4 X 1 1/4611RR-CB 11/2X3/4X11/4 CXCXC TEE WROT0399233049339102200CBView 2D
    1 1/2 X 3/4 X 1611RR 11/2X3/4X1 CXCXC TEE WROT0399233295239102250View 2D
    1 1/2 X 3/4 X 1611RR-CB 11/2X3/4X1 CXCXC TEE WROT0399233049409102250CBView 2D
    1 1/2 X 3/4 X 3/4611RR 11/2X3/4X3/4 CXCXC TEE WROT0399233295479102300View 2D
    1 1/2 X 3/4 X 3/4611RR-CB 11/2X3/4X3/4 CXCXC TEE WROT0399233049579102300CBView 2D
    1 1/2 X 3/4 X 1/2611RR 11/2X3/4X1/2 CXCXC TEE WROT0399233295619102350View 2D
    1 1/2 X 3/4 X 1/2611RR-CB 11/2X3/4X1/2 CXCXC TEE WROT0399233049649102350CBView 2D
    1 1/2 X 1/2 X 1 1/2611RR 11/2X1/2X11/2 CXCXC TEE WROT0399233296089102400View 2D
    1 1/2 X 1/2 X 1 1/2611RR-CB 11/2X1/2X11/2 CXCXC TEE WROT0399233049719102400CBView 2D
    2 X 2 X 1 1/4611R 2X2X11/4 CXCXC TEE WROT0399233950549102855View 2D
    2 X 1 1/2 X 1 1/4611RR 2X11/2X11/4 CXCXC TEE WROT0399233950619103205View 2D
    2 X 1 1/4 X 1 1/4611RR 2X11/4X11/4 CXCXC TEE WROT0399233950789103505View 2D
    2611 2 CXCXC TEE WROT0399233297079102600View 2D
    2611-CB 2 CXCXC TEE WROT0399233049889102600CBView 2D
    2 X 2 X 2 1/2611BH 2X2X21/2 CXCXC TEE WROT0399233297219102750View 2D
    2 X 2 X 2 1/2611BH-CB 2X2X21/2 CXCXC TEE WROT0399233049959102750CBView 2D
    2 X 2 X 1 1/2611R 2X2X11/2 CXCXC TEE WROT0399233297459102800View 2D
    2 X 2 X 1 1/2611R-CB 2X2X11/2 CXCXC TEE WROT0399233050159102800CBView 2D
    2 X 2 X 1611R 2X2X1 CXCXC TEE WROT0399233297839102900View 2D
    2 X 2 X 1611R-CB 2X2X1 CXCXC TEE WROT0399233050399102900CBView 2D
    2 X 2 X 3/4611R 2X2X3/4 CXCXC TEE WROT0399233298069102950View 2D
    2 X 2 X 3/4611R-CB 2X2X3/4 CXCXC TEE WROT0399233050469102950CBView 2D
    2 X 2 X 1/2611R 2X2X1/2 CXCXC TEE WROT0399233298209103000View 2D
    2 X 2 X 1/2611R-CB 2X2X1/2 CXCXC TEE WROT0399233050539103000CBView 2D
    2 X 1 1/2 X 2611RR 2X11/2X2 CXCXC TEE WROT0399233298449103100View 2D
    2 X 1 1/2 X 2611RR-CB 2X11/2X2 CXCXC TEE WROT0399233050779103100CBView 2D
    2 X 1 1/2 X 1 1/2611RR 2X11/2X11/2 CXCXC TEE WROT0399233298689103150View 2D
    2 X 1 1/2 X 1 1/2611RR-CB 2X11/2X11/2 CXCXC TEE WROT0399233050919103150CBView 2D
    2 X 1 1/2 X 1611RR 2X11/2X1 CXCXC TEE WROT0399233299059103250View 2D
    2 X 1 1/2 X 1611RR-CB 2X11/2X1 CXCXC TEE WROT0399233051149103250CBView 2D
    2 X 1 1/2 X 3/4611RR 2X11/2X3/4 CXCXC TEE WROT0399233299299103300View 2D
    2 X 1 1/2 X 3/4611RR-CB 2X11/2X3/4 CXCXC TEE WROT0399233051219103300CBView 2D
    2 X 1 1/2 X 1/2611RR 2X11/2X1/2 CXCXC TEE WROT0399233299439103350View 2D
    2 X 1 1/2 X 1/2611RR-CB 2X11/2X1/2 CXCXC TEE WROT0399233051389103350CBView 2D
    2 X 1 1/4 X 2611RR 2X11/4X2 CXCXC TEE WROT0399233299819103400View 2D
    2 X 1 1/4 X 2611RR-CB 2X11/4X2 CXCXC TEE WROT0399233051459103400CBView 2D
    2 X 1 1/4 X 1 1/2611RR 2X11/4X11/2 CXCXC TEE WROT0399233300009103450View 2D
    2 X 1 1/4 X 1 1/2611RR-CB 2X11/4X11/2 CXCXC TEE WROT0399233051529103450CBView 2D
    2 X 1 1/4 X 1611RR 2X11/4X1 CXCXC TEE WROT0399233300489103550View 2D
    2 X 1 1/4 X 1611RR-CB 2X11/4X1 CXCXC TEE WROT0399233051839103550CBView 2D
    2 X 1 1/4 X 3/4611RR 2X11/4X3/4 CXCXC TEE WROT0399233300629103600View 2D
    2 X 1 1/4 X 3/4611RR-CB 2X11/4X3/4 CXCXC TEE WROT0399233051909103600CBView 2D
    2 X 1 X 2611RR 2X1X2 CXCXC TEE WROT0399233301239103700View 2D
    2 X 1 X 2611RR-CB 2X1X2 CXCXC TEE WROT0399233052069103700CBView 2D
    2 X 1 X 1611RR 2X1X1 CXCXC TEE WROT0399233301619103850View 2D
    2 X 1 X 1611RR-CB 2X1X1 CXCXC TEE WROT0399233052139103850CBView 2D
    2 X 3/4 X 2611RR 2X3/4X2 CXCXC TEE WROT0399233302089104000View 2D
    2 X 3/4 X 2611RR-CB 2X3/4X2 CXCXC TEE WROT0399233052209104000CBView 2D
    2 X 1/2 X 2611RR 2X1/2X2 CXCXC TEE WROT0399233302469104250View 2D
    2 X 1/2 X 2611RR-CB 2X1/2X2 CXCXC TEE WROT0399233052379104250CBView 2D
    2 X 2 X 1 1/4611R-CB 2X2X11/4 CXCXC TEE WROT0399233953449102855CBView 2D
    2 X 1 1/2 X 1 1/4611RR-CB 2X11/2X11/4 CXCXC TEE WROT0399233953759103205CBView 2D
    2 X 1 1/4 X 1 1/4611RR-CB 2X11/4X11/4 CXCXC TEE WROT0399233953829103505CBView 2D
    2 1/2611 21/2 CXCXC TEE WROT0399233303079104450View 2D
    2 1/2611-CB 21/2 CXCXC TEE WROT0399233052449104450CBView 2D
    2 1/2 X 2 1/2 X 2611R 21/2X21/2X2 CXCXC TEE WROT0399233303459104650View 2D
    2 1/2 X 2 1/2 X 2611R-CB 21/2X21/2X2 CXCXC TEE WROT0399233052519104650CBView 2D
    2 1/2 X 2 1/2 X 1 1/2611R 21/2X21/2X11/2 CXCXC TEE WROT0399233303699104700View 2D
    2 1/2 X 2 1/2 X 1 1/2611R-CB 21/2X21/2X11/2 CXCXC TEE WROT0399233052689104700CBView 2D
    2 1/2 X 2 1/2 X 1 1/4611R 21/2X21/2X11/4 CXCXC TEE WROT0399233303839104750View 2D
    2 1/2 X 2 1/2 X 1 1/4611R-CB 21/2X21/2X11/4 CXCXC TEE WROT0399233052759104750CBView 2D
    2 1/2 X 2 1/2 X 1611R 21/2X21/2X1 CXCXC TEE WROT0399233304069104800View 2D
    2 1/2 X 2 1/2 X 1611R-CB 21/2X21/2X1 CXCXC TEE WROT0399233052829104800CBView 2D
    2 1/2 X 2 1/2 X 3/4611R 21/2X21/2X3/4 CXCXC TEE WROT0399233304209104850View 2D
    2 1/2 X 2 1/2 X 3/4611R-CB 21/2X21/2X3/4 CXCXC TEE WROT0399233052999104850CBView 2D
    2 1/2 X 2 1/2 X 1/2611R 21/2X21/2X1/2 CXCXC TEE WROT0399233304449104900View 2D
    2 1/2 X 2 1/2 X 1/2611R-CB 21/2X21/2X1/2 CXCXC TEE WROT0399233053129104900CBView 2D
    2 1/2 X 2 X 2 1/2611RR 21/2X2X21/2 CXCXC TEE WROT0399233304689104950View 2D
    2 1/2 X 2 X 2 1/2611RR-CB 21/2X2X21/2 CXCXC TEE WROT0399233053369104950CBView 2D
    2 1/2 X 2 X 2611RR 21/2X2X2 CXCXC TEE WROT0399233304829105000View 2D
    2 1/2 X 2 X 2611RR-CB 21/2X2X2 CXCXC TEE WROT0399233053439105000CBView 2D
    2 1/2 X 2 X 1 1/2611RR 21/2X2X11/2 CXCXC TEE WROT0399233305059105050View 2D
    2 1/2 X 2 X 1 1/2611RR-CB 21/2X2X11/2 CXCXC TEE WROT0399233053509105050CBView 2D
    2 1/2 X 2 X 1 1/4611RR 21/2X2X11/4 CXCXC TEE WROT0399233305299105100View 2D
    2 1/2 X 2 X 1 1/4611RR-CB 21/2X2X11/4 CXCXC TEE WROT0399233053749105100CBView 2D
    2 1/2 X 2 X 1611RR 21/2X2X1 CXCXC TEE WROT0399233305439105150View 2D
    2 1/2 X 2 X 1611RR-CB 21/2X2X1 CXCXC TEE WROT0399233053989105150CBView 2D
    2 1/2 X 2 X 3/4611RR 21/2X2X3/4 CXCXC TEE WROT0399233305679105200View 2D
    2 1/2 X 2 X 3/4611RR-CB 21/2X2X3/4 CXCXC TEE WROT0399233054049105200CBView 2D
    2 1/2 X 1 1/2 X 2 1/2611RR 21/2X11/2X21/2 CXCXC TEE WROT0399233306289105300View 2D
    2 1/2 X 1 1/2 X 2 1/2611RR-CB 21/2X11/2X21/2 CXCXC TEE WROT0399233054119105300CBView 2D
    2 1/2 X 1 1/4 X 2611RR 21/2X11/4X2 CXCXC TEE WROT0399232352209105350View 2D
    2 1/2 X 1 1/4 X 2611RR-CB 21/2X11/4X2 CXCXC TEE WROT0399233054359105350CBView 2D
    2 1/2 X 1 1/4 X 2 1/2611RR 21/2X11/4X21/2 CXCXC TEE WROT0399233307659105400View 2D
    2 1/2 X 1 1/4 X 2 1/2611RR-CB 21/2X11/4X21/2 CXCXC TEE WROT0399233054429105400CBView 2D
    2 1/2 X 1 X 2 1/2611RR 21/2X1X21/2 CXCXC TEE WROT0399233309259105900View 2D
    2 1/2 X 1 X 2 1/2611RR-CB 21/2X1X21/2 CXCXC TEE WROT0399233054599105900CBView 2D
    2 1/2 X 3/4 X 2 1/2611RR 21/2X3/4X21/2 CXCXC TEE WROT0399233310839106200View 2D
    2 1/2 X 3/4 X 2 1/2611RR-CB 21/2X3/4X21/2 CXCXC TEE WROT0399233054669106200CBView 2D
    3611 3 CXCXC TEE WROT0399233312439106600View 2D
    3611-CB 3 CXCXC TEE WROT0399233054739106600CBView 2D
    3 X 3 X 2 1/2611R 3X3X21/2 CXCXC TEE WROT0399233312819106750View 2D
    3 X 3 X 2 1/2611R-CB 3X3X21/2 CXCXC TEE WROT0399233054979106750CBView 2D
    3 X 3 X 2611R 3X3X2 CXCXC TEE WROT0399233313049106800View 2D
    3 X 3 X 2611R-CB 3X3X2 CXCXC TEE WROT0399233055109106800CBView 2D
    3 X 3 X 1 1/2611R 3X3X11/2 CXCXC TEE WROT0399233313289106850View 2D
    3 X 3 X 1 1/2611R-CB 3X3X11/2 CXCXC TEE WROT0399233055349106850CBView 2D
    3 X 3 X 1 1/4611R 3X3X11/4 CXCXC TEE WROT0399233313429106900View 2D
    3 X 3 X 1 1/4611R-CB 3X3X11/4 CXCXC TEE WROT0399233055419106900CBView 2D
    3 X 3 X 1611R 3X3X1 CXCXC TEE WROT0399233313669106950View 2D
    3 X 3 X 1611R-CB 3X3X1 CXCXC TEE WROT0399233055589106950CBView 2D
    3 X 3 X 3/4611R 3X3X3/4 CXCXC TEE WROT0399233313809107000View 2D
    3 X 3 X 3/4611R-CB 3X3X3/4 CXCXC TEE WROT0399233055729107000CBView 2D
    3 X 3 X 1/2611R 3X3X1/2 CXCXC TEE WROT0399233314039107050View 2D
    3 X 3 X 1/2611R-CB 3X3X1/2 CXCXC TEE WROT0399233055899107050CBView 2D
    3 X 2 1/2 X 3611RR 3X21/2X3 CXCXC TEE WROT0399233314419107100View 2D
    3 X 2 1/2 X 3611RR-CB 3X21/2X3 CXCXC TEE WROT0399233055969107100CBView 2D
    3 X 2 1/2 X 2 1/2611RR 3X21/2X21/2 CXCXC TEE WROT0399233314659107150View 2D
    3 X 2 1/2 X 2 1/2611RR-CB 3X21/2X21/2 CXCXC TEE WROT0399233056199107150CBView 2D
    3 X 2 1/2 X 2611RR 3X21/2X2 CXCXC TEE WROT0399233314899107200View 2D
    3 X 2 1/2 X 2611RR-CB 3X21/2X2 CXCXC TEE WROT0399233056269107200CBView 2D
    3 X 2 1/2 X 1611RR 3X21/2X1 CXCXC TEE WROT0399232352379107300View 2D
    3 X 2 1/2 X 1611RR-CB 3X21/2X1 CXCXC TEE WROT0399233056339107300CBView 2D
    3 X 2 1/2 X 1 1/4611RR 3X21/2X11/4 CXCXC TEE WROT0399232352449107350View 2D
    3 X 2 1/2 X 1 1/4611RR-CB 3X21/2X11/4 CXCXC TEE WROT0399233056579107350CBView 2D
    3 X 2 X 3611RR 3X2X3 CXCXC TEE WROT0399233316259107450View 2D
    3 X 2 X 3611RR-CB 3X2X3 CXCXC TEE WROT0399233056719107450CBView 2D
    3 X 2 X 2 1/2611RR 3X2X21/2 CXCXC TEE WROT0399233316499107500View 2D
    3 X 2 X 2 1/2611RR-CB 3X2X21/2 CXCXC TEE WROT0399233056889107500CBView 2D
    3 X 2 X 2611RR 3X2X2 CXCXC TEE WROT0399233316639107550View 2D
    3 X 2 X 2611RR-CB 3X2X2 CXCXC TEE WROT0399233056959107550CBView 2D
    3 X 1 1/2 X 3611RR 3X11/2X3 CXCXC TEE WROT0399233318099107800View 2D
    3 X 1 1/2 X 3611RR-CB 3X11/2X3 CXCXC TEE WROT0399233057189107800CBView 2D
    3 X 1 1/4 X 3611RR 3X11/4X3 CXCXC TEE WROT0399233319609107900View 2D
    3 X 1 1/4 X 3611RR-CB 3X11/4X3 CXCXC TEE WROT0399233057329107900CBView 2D
    3 X 1 X 3611RR 3X1X3 CXCXC TEE WROT0399233321419108500View 2D
    3 X 1 X 3611RR-CB 3X1X3 CXCXC TEE WROT0399233057499108500CBView 2D
    3 X 3/4 X 3611RR 3X3/4X3 CXCXC TEE WROT0399233323259108850View 2D
    3 X 3/4 X 3611RR-CB 3X3/4X3 CXCXC TEE WROT0399233057569108850CBView 2D
    3 1/2611 31/2 CXCXC TEE WROT0399233325099109550View 2D
    4611 4 CXCXC TEE WROT0399233325859112150View 2D
    4611-CB 4 CXCXC TEE WROT0399233057639112150CBView 2D
    4 X 4 X 3611R 4X4X3 CXCXC TEE WROT0399233326229112300View 2D
    4 X 4 X 3611R-CB 4X4X3 CXCXC TEE WROT0399233057709112300CBView 2D
    4 X 4 X 2 1/2611R 4X4X21/2 CXCXC TEE WROT0399233326469112350View 2D
    4 X 4 X 2 1/2611R-CB 4X4X21/2 CXCXC TEE WROT0399233057879112350CBView 2D
    4 X 4 X 1 1/2611R 4X4X11/2 CXCXC TEE WROT0399233326849112450View 2D
    4 X 4 X 1 1/2611R-CB 4X4X11/2 CXCXC TEE WROT0399233058179112450CBView 2D
    4 X 4 X 1 1/4611R 4X4X11/4 CXCXC TEE WROT0399233132949112510View 2D
    4 X 4 X 1 1/4611R-CB 4X4X11/4 CXCXC TEE WROT0399233133179112510CBView 2D
    4 X 4 X 1611R 4X4X1 CXCXC TEE WROT0399233327219112550View 2D
    4 X 4 X 1611R-CB 4X4X1 CXCXC TEE WROT0399233058319112550CBView 2D
    4 X 4 X 3/4611R 4X4X3/4 CXCXC TEE WROT0399232907179112610View 2D
    4 X 4 X 3/4611R-CB 4X4X3/4 CXCXC TEE WROT0399233058489112610CBView 2D
    4 X 4 X 1/2611R 4X4X1/2 CXCXC TEE WROT0399232907249112660View 2D
    4 X 4 X 1/2611R-CB 4X4X1/2 CXCXC TEE WROT0399233058559112660CBView 2D
    4 X 3 X 4611RR 4X3X4 CXCXC TEE WROT0399233328069113100View 2D
    4 X 3 X 4611RR-CB 4X3X4 CXCXC TEE WROT0399233058629113100CBView 2D
    4 X 1 X 4611RR 4X1X4 CXCXC TEE WROT0399232352519113150View 2D
    4 X 3 X 3611RR 4X3X3 CXCXC TEE WROT0399233328209113200View 2D
    4 X 3 X 3611RR-CB 4X3X3 CXCXC TEE WROT0399233058799113200CBView 2D
    4 X 3 X 2 1/2611RR 4X3X21/2 CXCXC TEE WROT0399233328449113250View 2D
    4 X 3 X 2 1/2611RR-CB 4X3X21/2 CXCXC TEE WROT0399233058869113250CBView 2D
    4 X 3 X 2611RR 4X3X2 CXCXC TEE WROT0399233328689113300View 2D
    4 X 3 X 2611RR-CB 4X3X2 CXCXC TEE WROT0399233058939113300CBView 2D
    4 X 2 X 2611RR 4X2X2 CXCXC TEE WROT0399232352689113400View 2D
    4 X 2 X 2611RR-CB 4X2X2 CXCXC TEE WROT0399233059099113400CBView 2D
    4 X 2 1/2 X 2 1/2611RR 4X21/2X21/2 CXCXC TEE WROT0399232352759113450View 2D
    4 X 2 1/2 X 2 1/2611RR-CB 4X21/2X21/2 CXCXC TEE WROT0399233059169113450CBView 2D
    4 X 2 1/2 X 4611RR 4X21/2X4 CXCXC TEE WROT0399233330019113500View 2D
    4 X 2 1/2 X 4611RR-CB 4X21/2X4 CXCXC TEE WROT0399233059239113500CBView 2D
    4 X 2 X 4611RR 4X2X4 CXCXC TEE WROT0399233332099113900View 2D
    4 X 2 X 4611RR-CB 4X2X4 CXCXC TEE WROT0399233059309113900CBView 2D
    4 X 4 X 2611R 4X4X2 CXCXC TEE WROT0399233242389112410View 2D
    4 X 4 X 2611R-CB 4X4X2 CXCXC TEE WROT0399233242769112410CBView 2D
    5611 5 CXCXC TEE WROT0399233340089115600View 2D
    5611-CB 5 CXCXC TEE WROT0399233059479115600CBView 2D
    5 X 5 X 4611R 5X5X4 CXCXC TEE WROT0399233340469115620View 2D
    5 X 5 X 4611R-CB 5X5X4 CXCXC TEE WROT0399233059549115620CBView 2D
    5 X 5 X 3611R 5X5X3 CXCXC TEE WROT0399233340609115640View 2D
    5 X 5 X 3611R-CB 5X5X3 CXCXC TEE WROT0399233059619115640CBView 2D
    5 X 5 X 2 1/2611R 5X5X21/2 CXCXC TEE WROT0399233340849115650View 2D
    5 X 5 X 2611R 5X5X2 CXCXC TEE WROT0399233341079115660View 2D
    5 X 5 X 1 1/2611R 5X5X11/2 CXCXC TEE WROT0399233341219115670View 2D
    5 X 5 X 1 1/4611R 5X5X11/4 CXCXC TEE WROT0399233341459115680View 2D
    5 X 5 X 1611R 5X5X1 CXCXC TEE WROT0399233341699115690View 2D
    5 X 4 X 5611RR 5X4X5 CXCXC TEE WROT0399233339889115700View 2D
    5 X 4 X 4611RR 5X4X4 CXCXC TEE WROT0399233339959115710View 2D
    5 X 4 X 4611RR-CB 5X4X4 CXCXC TEE WROT0399233059789115710CBView 2D
    5 X 2 X 5611RR 5X2X5 CXCXC TEE WROT0399233341909115750View 2D
    5 X 5 X 1611R-CB 5X5X1 CXCXC TEE WROT0399233319849115690CBView 2D
    5 X 2 X 5611RR-CB 5X2X5 CXCXC TEE WROT0399233319919115750CBView 2D
    5 X 5 X 1 1/4611R-CB 5X5X11/4 CXCXC TEE WROT0399233319779115680CBView 2D
    6611 6 CXCXC TEE WROT0399233342069116000View 2D
    6611-CB 6 CXCXC TEE WROT0399233059859116000CBView 2D
    6 X 6 X 5611R 6X6X5 CXCXC TEE WROT0399233342449116010View 2D
    6 X 6 X 5611R-CB 6X6X5 CXCXC TEE WROT0399233105769116010CBView 2D
    6 X 6 X 4611R 6X6X4 CXCXC TEE WROT0399233342689116020View 2D
    6 X 6 X 4611R-CB 6X6X4 CXCXC TEE WROT0399233059929116020CBView 2D
    6 X 6 X 3611R 6X6X3 CXCXC TEE WROT0399233342829116040View 2D
    6 X 6 X 3611R-CB 6X6X3 CXCXC TEE WROT0399233060129116040CBView 2D
    6 X 6 X 2 1/2611R 6X6X21/2 CXCX TEE WROT0399233343059116050View 2D
    6 X 6 X 2 1/2611R-CB 6X6X21/2 CXCX TEE WROT0399233060369116050CBView 2D
    6 X 6 X 2611R 6X6X2 CXCXC TEE WROT0399233343299116060View 2D
    6 X 6 X 2611R-CB 6X6X2 CXCXC TEE WROT0399233060439116060CBView 2D
    6 X 6 X 1 1/2611R 6X6X11/2 CXCXC TEE WROT0399233343439116080View 2D
    6 X 6 X 1 1/2611R-CB 6X6X11/2 CXCXC TEE WROT0399233060509116080CBView 2D
    6 X 6 X 1 1/4611R 6X6X11/4 CXCXC TEE WROT0399233343679116100View 2D
    6 X 6 X 1 1/4611R-CB 6X6X11/4 CXCXC TEE WROT0399233060679116100CBView 2D
    6 X 6 X 1611R 6X6X1 CXCXC TEE WROT0399233343819116120View 2D
    6 X 6 X 1611R-CB 6X6X1 CXCXC TEE WROT0399233105529116120CBView 2D
    6 X 6 X 3/4611R 6X6X3/4 CXCXC TEE WROT0399233344049116140View 2D
    6 X 6 X 3/4611R-CB 6X6X3/4 CXCXC TEE WROT0399233060749116140CBView 2D
    6 X 6 X 1/2611R 6X6X1/2 CXCXC TEE WROT0399233344119116150View 2D
    6 X 6 X 1/2611R-CB 6X6X1/2 CXCXC TEE WROT0399233105699116150CBView 2D
    6 X 4 X 4611RR 6X4X4 CXCXC TEE WROT0399233344669116200View 2D
    6 X 4 X 4611RR-CB 6X4X4 CXCXC TEE WROT0399233060819116200CBView 2D
    6 X 4 X 6611RR 6X4X6 CXCXC TEE WROT0399233344359116250View 2D
    6 X 4 X 6611RR-CB 6X4X6 CXCXC TEE WROT0399233060989116250CBView 2D
    6 X 4 X 1 1/2611RR 6X4X11/2 CXCXC TEE WROT0399233345039116260View 2D
    8611 8 CXCXC TEE WROT0399233345419116290View 2D
    8 X 8 X 6611R 8X8X6 CXCXC TEE WROT0399233345659116300View 2D
    8 X 8 X 5611R 8X8X5 CXCXC TEE WROT0399233345899116320View 2D
    8 X 8 X 4611R 8X8X4 CXCXC TEE WROT0399233346029116340View 2D
    8 X 8 X 3611R 8X8X3 CXCXC TEE WROT0399233346269116360View 2D
    8 X 8 X 3611R-CB 8X8X3 CXCXC TEE WROT0399233061049116360CBView 2D
    8 X 8 X 2 1/2611R 8X8X21/2 CXCXC TEE WROT0399233346409116380View 2D
    8 X 8 X 2611R 8X8X2 CXCXC TEE WROT0399233346649116400View 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226