• Heat Exchanger C x C x C - Wrot, 611-HE


    Heat Exchanger C x C x C - Wrot
    The NIBCO® lead-free* wrot copper heat exchanger is designed for the efficient transfer of heat in residential and commercial systems such as air conditioning and refrigeration.

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • Size range 3/16" O.D. to 8"
    SizeDescriptionUPCNIBCO #
    1/2 X 3/8 X 1/29611-HE 1/2X3/8X1/2 CXCXC HE TEE WROT039923335210909685Z
    1/2 X 3/8 X 3/89611-HE 1/2X3/8X3/8 CXCXC HE TEE WROT039923335234909690Z
    1/2 X 1/4 X 1/29611-HE 1/2X1/4X1/2 CXCXC HE TEE WROT039923335241909705Z
    1/2 X 1/4 X 1/49611-HE 1/2X1/4X1/4 CXCXC HE TEE WROT039923335258909715Z
    5/8 X 3/8 X 5/89611-HE 5/8X3/8X5/8 CXCXC HE TEE WROT039923335272909765Z
    7/8 X 5/8 X 3/89611-HE 7/8X5/8X3/8 CXCXC HE TEE WROT039923335364909837Z
    7/8 X 5/8 X 7/89611-HE 7/8X5/8X7/8 CXCXC HE TEE WROT039923335319909885Z
    7/8 X 5/8 X 1/29611-HE 7/8X5/8X1/2 CXCXC HE TEE WROT039923335340909895Z
    7/8 X 1/2 X 1/29611-HE 7/8X1/2X1/2 CXCXC HE TEE WROT039923335401909910Z
    1 1/8 X 5/8 X 1 1/89611-HE 11/8X5/8X11/8 CXCXC HE TEE WROT039923335517909990Z
    2 1/8 X 1 5/8 X 1 1/89611-HE 21/8X15/8X11/8 CXCXC HE TEE WROT039923335593910325Z

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226